]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android/external-libkmsxx.git/blob - libkms++/crtc.h
ec376e45569bbf87a9eb215435ec3ec9426777ac
[android/external-libkmsxx.git] / libkms++ / crtc.h
1 #pragma once
3 #include <vector>
5 #include "drmobject.h"
7 namespace kms
8 {
10 struct CrtcPriv;
12 class Crtc : public DrmObject
13 {
14         friend class Card;
15         friend class Connector;
16 public:
17         const std::vector<Plane*>& get_possible_planes() const { return m_possible_planes; }
19         int set_mode(Connector* conn, Framebuffer& fb, const Videomode& mode);
21         int set_plane(Plane *plane, Framebuffer &fb,
22                       int32_t dst_x, int32_t dst_y, uint32_t dst_w, uint32_t dst_h,
23                       float src_x, float src_y, float src_w, float src_h);
25         int page_flip(Framebuffer& fb, void *data);
26         int page_flip(Framebuffer& fb, PageFlipHandlerBase* data) { return page_flip(fb, (void*)data); }
28         uint32_t buffer_id() const;
29         uint32_t x() const;
30         uint32_t y() const;
31         uint32_t width() const;
32         uint32_t height() const;
33         int mode_valid() const;
34         Videomode mode() const;
35         int gamma_size() const;
36 private:
37         Crtc(Card& card, uint32_t id, uint32_t idx);
38         ~Crtc();
40         void setup();
41         void restore_mode(Connector *conn);
43         CrtcPriv* m_priv;
45         std::vector<Plane*> m_possible_planes;
46 };
47 }