fix a few cppcheck warnings
[android/external-libkmsxx.git] / libkms++ / drmobject.cpp
1 #include <string.h>
2 #include <iostream>
3 #include <stdexcept>
5 #include <xf86drm.h>
6 #include <xf86drmMode.h>
8 #include "kms++.h"
10 using namespace std;
12 namespace kms
13 {
15 DrmObject::DrmObject(Card& card, uint32_t object_type)
16         :m_card(card), m_id(-1), m_object_type(object_type), m_idx(0)
17 {
18 }
20 DrmObject::DrmObject(Card& card, uint32_t id, uint32_t object_type, uint32_t idx)
21         :m_card(card), m_id(id), m_object_type(object_type), m_idx(idx)
22 {
23         refresh_props();
24 }
26 DrmObject::~DrmObject()
27 {
29 }
31 void DrmObject::refresh_props()
32 {
33         auto props = drmModeObjectGetProperties(card().fd(), this->id(), this->object_type());
35         if (props == nullptr)
36                 return;
38         for (unsigned i = 0; i < props->count_props; ++i) {
39                 uint32_t prop_id = props->props[i];
40                 uint64_t prop_value = props->prop_values[i];
42                 m_prop_values[prop_id] = prop_value;
43         }
45         drmModeFreeObjectProperties(props);
46 }
48 uint64_t DrmObject::get_prop_value(uint32_t id) const
49 {
50         return m_prop_values.at(id);
51 }
53 uint64_t DrmObject::get_prop_value(const string& name) const
54 {
55         for (auto pair : m_prop_values) {
56                 auto prop = card().get_prop(pair.first);
57                 if (name == prop->name())
58                         return m_prop_values.at(prop->id());
59         }
61         throw invalid_argument("property not found: " + name);
62 }
64 int DrmObject::set_prop_value(uint32_t id, uint64_t value)
65 {
66         return drmModeObjectSetProperty(card().fd(), this->id(), this->object_type(), id, value);
67 }
69 int DrmObject::set_prop_value(const string &name, uint64_t value)
70 {
71         Property* prop = card().get_prop(name);
73         if (prop == nullptr)
74                 throw invalid_argument("property not found: " + name);
76         return set_prop_value(prop->id(), value);
77 }
79 void DrmObject::set_id(uint32_t id)
80 {
81         m_id = id;
82 }
83 }