]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android/external-libkmsxx.git/blob - libkms++/drmobject.h
DumbFB: clean up format_info code
[android/external-libkmsxx.git] / libkms++ / drmobject.h
1 #pragma once
3 #include <map>
5 #include "decls.h"
7 namespace kms
8 {
10 class DrmObject
11 {
12         friend class Card;
13 public:
14         DrmObject(const DrmObject& other) = delete;
15         DrmObject& operator=(const DrmObject& other) = delete;
17         virtual void print_short() const = 0;
18         void print_props() const;
20         uint32_t id() const { return m_id; }
21         Card& card() const { return m_card; }
23         uint32_t object_type() const { return m_object_type; }
24         uint32_t idx() const { return m_idx; }
26         void refresh_props();
27         uint64_t get_prop_value(uint32_t id) const;
28         uint64_t get_prop_value(const std::string& name) const;
30 protected:
31         DrmObject(Card& card, uint32_t object_type);
32         DrmObject(Card& card, uint32_t id, uint32_t object_type, uint32_t idx = 0);
34         virtual ~DrmObject();
36         virtual void setup() { }
38         virtual void set_id(uint32_t id);
40 private:
41         Card& m_card;
43         uint32_t m_id;
44         uint32_t m_object_type;
45         uint32_t m_idx;
47         std::map<uint32_t, uint64_t> m_prop_values;
48 };
49 }