6c3062c024852d7453c43e424be97e888dbe5254
1 #pragma once
3 #include <map>
5 #include "decls.h"
7 namespace kms
8 {
10 class DrmObject
11 {
12 public:
13 DrmObject(Card& card, uint32_t object_type);
14 DrmObject(Card& card, uint32_t id, uint32_t object_type, uint32_t idx = 0);
15 virtual ~DrmObject();
17 DrmObject(const DrmObject& other) = delete;
18 DrmObject& operator=(const DrmObject& other) = delete;
20 virtual void setup() { };
22 virtual void print_short() const = 0;
23 void print_props() const;
25 uint32_t id() const { return m_id; }
26 Card& card() const { return m_card; }
28 uint32_t object_type() const { return m_object_type; }
29 uint32_t idx() const { return m_idx; }
31 void refresh_props();
32 uint64_t get_prop_value(uint32_t id) const;
33 uint64_t get_prop_value(const char *name) const;
35 protected:
36 virtual void set_id(uint32_t id);
38 private:
39 Card& m_card;
41 uint32_t m_id;
42 uint32_t m_object_type;
43 uint32_t m_idx;
45 std::map<uint32_t, uint64_t> m_prop_values;
46 };
47 }