1 #pragma once
3 #include <map>
5 #include "decls.h"
7 namespace kms
8 {
10 class DrmObject
11 {
12 friend class Card;
13 public:
14 DrmObject(const DrmObject& other) = delete;
15 DrmObject& operator=(const DrmObject& other) = delete;
17 virtual void print_short() const = 0;
18 void print_props() const;
20 uint32_t id() const { return m_id; }
21 Card& card() const { return m_card; }
23 uint32_t object_type() const { return m_object_type; }
24 uint32_t idx() const { return m_idx; }
26 void refresh_props();
27 uint64_t get_prop_value(uint32_t id) const;
28 uint64_t get_prop_value(const std::string& name) const;
30 const std::map<uint32_t, uint64_t>& get_prop_map() const {
31 return m_prop_values;
32 }
33 protected:
34 DrmObject(Card& card, uint32_t object_type);
35 DrmObject(Card& card, uint32_t id, uint32_t object_type, uint32_t idx = 0);
37 virtual ~DrmObject();
39 virtual void setup() { }
41 virtual void set_id(uint32_t id);
43 private:
44 Card& m_card;
46 uint32_t m_id;
47 uint32_t m_object_type;
48 uint32_t m_idx;
50 std::map<uint32_t, uint64_t> m_prop_values;
51 };
52 }