Initial version
[android/external-libkmsxx.git] / libkms++ / drmobject.h
1 #pragma once
3 #include <map>
5 #include "decls.h"
7 namespace kms
8 {
10 class DrmObject
11 {
12 public:
13         DrmObject(Card& card, uint32_t object_type);
14         DrmObject(Card& card, uint32_t id, uint32_t object_type, uint32_t idx = 0);
15         virtual ~DrmObject();
17         DrmObject(const DrmObject& other) = delete;
18         DrmObject& operator=(const DrmObject& other) = delete;
20         virtual void setup() { };
22         virtual void print_short() const = 0;
23         void print_props() const;
25         uint32_t id() const { return m_id; }
26         Card& card() const { return m_card; }
28         uint32_t object_type() const { return m_object_type; }
29         uint32_t idx() const { return m_idx; }
31         void refresh_props();
32         uint64_t get_prop_value(uint32_t id) const;
33         uint64_t get_prop_value(const char *name) const;
35 protected:
36         uint32_t m_id;  // protected for Framebuffer...
38 private:
39         Card& m_card;
40         std::map<uint32_t, uint64_t> m_prop_values;
41         uint32_t m_object_type;
42         uint32_t m_idx;
43 };
44 }