1 #pragma once
3 #include <map>
4 #include <memory>
6 #include "drmobject.h"
7 #include "decls.h"
9 namespace kms
10 {
12 class DrmPropObject : public DrmObject
13 {
14 friend class Card;
15 public:
16 void refresh_props();
17 uint64_t get_prop_value(uint32_t id) const;
18 uint64_t get_prop_value(const std::string& name) const;
19 std::unique_ptr<Blob> get_prop_value_as_blob(const std::string& name) const;
21 const std::map<uint32_t, uint64_t>& get_prop_map() const { return m_prop_values; }
23 int set_prop_value(uint32_t id, uint64_t value);
24 int set_prop_value(const std::string& name, uint64_t value);
26 protected:
27 DrmPropObject(Card& card, uint32_t object_type);
28 DrmPropObject(Card& card, uint32_t id, uint32_t object_type, uint32_t idx = 0);
30 virtual ~DrmPropObject();
32 private:
33 std::map<uint32_t, uint64_t> m_prop_values;
34 };
35 }