226a8dcf24d4d61017532cfc565defde28a928a3
[android/external-libkmsxx.git] / libkms++ / dumbframebuffer.h
1 #pragma once
3 #include "framebuffer.h"
4 #include "pixelformats.h"
6 namespace kms
7 {
8 class DumbFramebuffer : public Framebuffer
9 {
10 public:
11         DumbFramebuffer(Card& card, uint32_t width, uint32_t height, const std::string& fourcc);
12         DumbFramebuffer(Card& card, uint32_t width, uint32_t height, PixelFormat format);
13         virtual ~DumbFramebuffer();
15         PixelFormat format() const { return m_format; }
16         unsigned num_planes() const { return m_num_planes; }
18         uint32_t handle(unsigned plane) const { return m_planes[plane].handle; }
19         uint32_t stride(unsigned plane) const { return m_planes[plane].stride; }
20         uint32_t size(unsigned plane) const { return m_planes[plane].size; }
21         uint32_t offset(unsigned plane) const { return m_planes[plane].offset; }
22         uint8_t* map(unsigned plane);
23         int prime_fd(unsigned plane);
25 private:
26         struct FramebufferPlane {
27                 uint32_t handle;
28                 int prime_fd;
29                 uint32_t size;
30                 uint32_t stride;
31                 uint32_t offset;
32                 uint8_t *map;
33         };
35         void Create();
36         void Destroy();
38         unsigned m_num_planes;
39         struct FramebufferPlane m_planes[4];
41         PixelFormat m_format;
42 };
43 }