dumbfb: add offset
[android/external-libkmsxx.git] / libkms++ / dumbframebuffer.h
1 #pragma once
3 #include "framebuffer.h"
4 #include "pixelformats.h"
6 namespace kms
7 {
8 class DumbFramebuffer : public Framebuffer
9 {
10 public:
11         DumbFramebuffer(Card& card, uint32_t width, uint32_t height, const std::string& fourcc);
12         DumbFramebuffer(Card& card, uint32_t width, uint32_t height, PixelFormat format);
13         virtual ~DumbFramebuffer();
15         void print_short() const;
17         PixelFormat format() const { return m_format; }
18         unsigned num_planes() const { return m_num_planes; }
20         uint32_t handle(unsigned plane) const { return m_planes[plane].handle; }
21         uint8_t* map(unsigned plane) const { return m_planes[plane].map; }
22         uint32_t stride(unsigned plane) const { return m_planes[plane].stride; }
23         uint32_t size(unsigned plane) const { return m_planes[plane].size; }
24         uint32_t offset(unsigned plane) const { return m_planes[plane].offset; }
26         void clear();
28 private:
29         struct FramebufferPlane {
30                 uint32_t handle;
31                 uint32_t size;
32                 uint32_t stride;
33                 uint32_t offset;
34                 uint8_t *map;
35         };
37         void Create();
38         void Destroy();
40         unsigned m_num_planes;
41         struct FramebufferPlane m_planes[4];
43         PixelFormat m_format;
44 };
45 }