]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android/external-libkmsxx.git/blob - libkms++/dumbframebuffer.h
TODO: remove YUV bug
[android/external-libkmsxx.git] / libkms++ / dumbframebuffer.h
1 #pragma once
3 #include "framebuffer.h"
4 #include "pixelformats.h"
6 namespace kms
7 {
8 class DumbFramebuffer : public Framebuffer
9 {
10 public:
11         DumbFramebuffer(Card& card, uint32_t width, uint32_t height, const std::string& fourcc);
12         DumbFramebuffer(Card& card, uint32_t width, uint32_t height, PixelFormat format);
13         virtual ~DumbFramebuffer();
15         void print_short() const;
17         PixelFormat format() const { return m_format; }
19         uint8_t* map(unsigned plane) const { return m_planes[plane].map; }
20         uint32_t stride(unsigned plane) const { return m_planes[plane].stride; }
21         uint32_t size(unsigned plane) const { return m_planes[plane].size; }
23         void clear();
25 private:
26         struct FramebufferPlane {
27                 uint32_t handle;
28                 uint32_t size;
29                 uint32_t stride;
30                 uint8_t *map;
31         };
33         void Create();
34         void Destroy();
36         unsigned m_num_planes;
37         struct FramebufferPlane m_planes[4];
39         PixelFormat m_format;
40 };
41 }