]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android/external-libkmsxx.git/blob - libkms++/encoder.cpp
34e9c364b6bfbe83ae9091728164cb7a195fcf81
[android/external-libkmsxx.git] / libkms++ / encoder.cpp
1 #include <stdio.h>
2 #include <iostream>
3 #include <unistd.h>
4 #include <fcntl.h>
5 #include <cassert>
6 #include <xf86drm.h>
7 #include <xf86drmMode.h>
9 #include "kms++.h"
11 using namespace std;
13 namespace kms
14 {
16 struct EncoderPriv
17 {
18         drmModeEncoderPtr drm_encoder;
19 };
21 static const map<int, string> encoder_types = {
22 #define DEF_ENC(c) { DRM_MODE_ENCODER_##c, #c }
23         DEF_ENC(NONE),
24         DEF_ENC(DAC),
25         DEF_ENC(TMDS),
26         DEF_ENC(LVDS),
27         DEF_ENC(TVDAC),
28         DEF_ENC(VIRTUAL),
29         DEF_ENC(DSI),
30         { 7, "DPMST" },
31 #undef DEF_ENC
32 };
34 Encoder::Encoder(Card &card, uint32_t id, uint32_t idx)
35         :DrmPropObject(card, id, DRM_MODE_OBJECT_ENCODER, idx)
36 {
37         m_priv = new EncoderPriv();
38         m_priv->drm_encoder = drmModeGetEncoder(this->card().fd(), this->id());
39         assert(m_priv->drm_encoder);
40 }
42 Encoder::~Encoder()
43 {
44         drmModeFreeEncoder(m_priv->drm_encoder);
45         delete m_priv;
46 }
48 Crtc* Encoder::get_crtc() const
49 {
50         if (m_priv->drm_encoder->crtc_id)
51                 return card().get_crtc(m_priv->drm_encoder->crtc_id);
52         else
53                 return 0;
54 }
56 vector<Crtc*> Encoder::get_possible_crtcs() const
57 {
58         unsigned bits = m_priv->drm_encoder->possible_crtcs;
59         vector<Crtc*> crtcs;
61         for (int idx = 0; bits; idx++, bits >>= 1) {
62                 if ((bits & 1) == 0)
63                         continue;
65                 auto crtc = card().get_crtc_by_index(idx);
66                 crtcs.push_back(crtc);
67         }
69         return crtcs;
70 }
72 const string& Encoder::get_encoder_type() const
73 {
74         return encoder_types.at(m_priv->drm_encoder->encoder_type);
75 }
77 }