1 #include <stdio.h>
2 #include <iostream>
3 #include <unistd.h>
4 #include <fcntl.h>
5 #include <cassert>
6 #include <xf86drm.h>
7 #include <xf86drmMode.h>
9 #include "kms++.h"
11 using namespace std;
13 namespace kms
14 {
16 struct PlanePriv
17 {
18 drmModePlanePtr drm_plane;
19 };
21 Plane::Plane(Card &card, uint32_t id)
22 :DrmObject(card, id, DRM_MODE_OBJECT_PLANE)
23 {
24 m_priv = new PlanePriv();
25 m_priv->drm_plane = drmModeGetPlane(this->card().fd(), this->id());
26 assert(m_priv->drm_plane);
27 }
29 Plane::~Plane()
30 {
31 drmModeFreePlane(m_priv->drm_plane);
32 delete m_priv;
33 }
35 void Plane::print_short() const
36 {
37 auto p = m_priv->drm_plane;
39 printf("Plane %d, %d modes, %d,%d -> %dx%d\n", id(),
40 p->count_formats,
41 p->crtc_x, p->crtc_y, p->x, p->y);
43 printf("\t");
44 for (unsigned i = 0; i < p->count_formats; ++i) {
45 uint32_t f = p->formats[i];
46 printf("%c%c%c%c ",
47 (f >> 0) & 0xff,
48 (f >> 8) & 0xff,
49 (f >> 16) & 0xff,
50 (f >> 24) & 0xff);
51 }
52 printf("\n");
53 }
55 bool Plane::supports_crtc(Crtc* crtc) const
56 {
57 return m_priv->drm_plane->possible_crtcs & (1 << crtc->idx());
58 }
60 bool Plane::supports_format(PixelFormat fmt) const
61 {
62 auto p = m_priv->drm_plane;
64 for (unsigned i = 0; i < p->count_formats; ++i)
65 if ((uint32_t)fmt == p->formats[i])
66 return true;
68 return false;
69 }
71 PlaneType Plane::plane_type() const
72 {
73 if (card().has_has_universal_planes())
74 return (PlaneType)get_prop_value("type");
75 else
76 return PlaneType::Overlay;
77 }
78 }