1 #include <xf86drm.h>
2 #include <xf86drmMode.h>
4 #include "kms++.h"
6 using namespace std;
8 namespace kms
9 {
11 struct PropertyPriv
12 {
13 drmModePropertyPtr drm_prop;
14 };
16 Property::Property(Card& card, uint32_t id)
17 : DrmObject(card, id, DRM_MODE_OBJECT_PROPERTY)
18 {
19 m_priv = new PropertyPriv();
20 m_priv->drm_prop = drmModeGetProperty(card.fd(), id);
21 m_name = m_priv->drm_prop->name;
22 }
24 Property::~Property()
25 {
26 drmModeFreeProperty(m_priv->drm_prop);
27 delete m_priv;
28 }
30 void Property::print_short() const
31 {
32 printf("Property %d, %s\n", id(), name().c_str());
33 }
35 const string& Property::name() const
36 {
37 return m_name;
38 }
40 const std::string Property::to_str(uint64_t val) const
41 {
42 drmModePropertyPtr p = m_priv->drm_prop;
43 string ret;
45 if (p->flags & DRM_MODE_PROP_ENUM) {
46 for (int i = 0; i < p->count_enums; i++) {
47 if (p->enums[i].value == val) {
48 ret += string("\"") + p->enums[i].name + "\"";
49 break;
50 }
51 }
52 ret += " (enum: " + to_string(val) + ")";
53 } else if (p->flags & DRM_MODE_PROP_RANGE) {
54 ret += to_string(val);
55 if (p->count_values == 2)
56 ret += " [" + to_string(p->values[0]) + "-" +
57 to_string(p->values[1]) + "]";
58 else
59 ret += " <broken range>";
60 } else if (p->flags & DRM_MODE_PROP_BLOB) {
61 ret += "Blob id: " + to_string(val);
63 auto blob = drmModeGetPropertyBlob(card().fd(), (uint32_t) val);
64 if (blob) {
65 ret += " length: " + to_string(blob->length);
66 drmModeFreePropertyBlob(blob);
67 }
68 } else {
69 ret += to_string(val);
70 }
72 if (p->flags & DRM_MODE_PROP_PENDING)
73 ret += " (pendig)";
74 if (p->flags & DRM_MODE_PROP_IMMUTABLE)
75 ret += " (immutable)";
77 return ret;
78 }
79 }