d4d03b62dbbd9bbfac89906089ecaac05158b091
[android/external-libkmsxx.git] / libkms++ / property.cpp
1 #include <xf86drm.h>
2 #include <xf86drmMode.h>
4 #include "kms++.h"
6 using namespace std;
8 namespace kms
9 {
11 struct PropertyPriv
12 {
13         drmModePropertyPtr drm_prop;
14 };
16 Property::Property(Card& card, uint32_t id)
17         : DrmObject(card, id, DRM_MODE_OBJECT_PROPERTY)
18 {
19         m_priv = new PropertyPriv();
20         m_priv->drm_prop = drmModeGetProperty(card.fd(), id);
21         m_name = m_priv->drm_prop->name;
23         PropertyType t;
24         drmModePropertyPtr p = m_priv->drm_prop;
25         if (drm_property_type_is(p, DRM_MODE_PROP_BITMASK))
26                 t = PropertyType::Bitmask;
27         else if (drm_property_type_is(p, DRM_MODE_PROP_BLOB))
28                 t = PropertyType::Blob;
29         else if (drm_property_type_is(p, DRM_MODE_PROP_ENUM))
30                 t = PropertyType::Enum;
31         else if (drm_property_type_is(p, DRM_MODE_PROP_OBJECT))
32                 t = PropertyType::Object;
33         else if (drm_property_type_is(p, DRM_MODE_PROP_RANGE))
34                 t = PropertyType::Range;
35         else if (drm_property_type_is(p, DRM_MODE_PROP_SIGNED_RANGE))
36                 t = PropertyType::SignedRange;
37         else
38                 throw invalid_argument("Invalid property type");
40         m_type = t;
41 }
43 Property::~Property()
44 {
45         drmModeFreeProperty(m_priv->drm_prop);
46         delete m_priv;
47 }
49 const string& Property::name() const
50 {
51         return m_name;
52 }
54 bool Property::is_immutable() const
55 {
56         return m_priv->drm_prop->flags & DRM_MODE_PROP_IMMUTABLE;
57 }
59 bool Property::is_pending() const
60 {
61         return m_priv->drm_prop->flags & DRM_MODE_PROP_PENDING;
62 }
64 vector<uint64_t> Property::get_values() const
65 {
66         drmModePropertyPtr p = m_priv->drm_prop;
67         return vector<uint64_t>(p->values, p->values + p->count_values);
68 }
70 map<uint64_t, string> Property::get_enums() const
71 {
72         drmModePropertyPtr p = m_priv->drm_prop;
74         map<uint64_t, string> map;
76         for (int i = 0; i < p->count_enums; ++i)
77                 map[p->enums[i].value] = string(p->enums[i].name);
79         return map;
80 }
82 vector<uint32_t> Property::get_blob_ids() const
83 {
84         drmModePropertyPtr p = m_priv->drm_prop;
85         return vector<uint32_t>(p->blob_ids, p->blob_ids + p->count_blobs);
86 }
88 const std::string Property::to_str(uint64_t val) const
89 {
90         drmModePropertyPtr p = m_priv->drm_prop;
91         string ret;
93         if (p->flags & DRM_MODE_PROP_ENUM) {
94                 for (int i = 0; i < p->count_enums; i++) {
95                         if (p->enums[i].value == val) {
96                                 ret += string("\"") + p->enums[i].name + "\"";
97                                 break;
98                         }
99                 }
100                 ret += " (enum: " + to_string(val) + ")";
101         } else if (p->flags & DRM_MODE_PROP_RANGE) {
102                 ret += to_string(val);
103                 if (p->count_values == 2)
104                         ret += " [" + to_string(p->values[0]) + "-" +
105                                 to_string(p->values[1]) + "]";
106                 else
107                         ret += " <broken range>";
108         } else if (p->flags & DRM_MODE_PROP_BLOB) {
109                 ret += "Blob id: " + to_string(val);
111                 auto blob = drmModeGetPropertyBlob(card().fd(), (uint32_t) val);
112                 if (blob) {
113                         ret += " length: " + to_string(blob->length);
114                         drmModeFreePropertyBlob(blob);
115                 }
116         } else {
117                 ret += to_string(val);
118         }
120         if (p->flags & DRM_MODE_PROP_PENDING)
121                 ret += " (pendig)";
122         if (p->flags & DRM_MODE_PROP_IMMUTABLE)
123                 ret += " (immutable)";
125         return ret;