b9097ffc8f2fbb6a3db93c7d25404b0f23849a4b
[android/external-libkmsxx.git] / libkms++ / property.h
1 #pragma once
3 #include "drmobject.h"
4 #include <map>
5 #include <vector>
7 namespace kms
8 {
10 struct PropertyPriv;
12 enum class PropertyType
13 {
14         Range,
15         Enum,
16         Blob,
17         Bitmask,
18         Object,
19         SignedRange,
20 };
22 class Property : public DrmObject
23 {
24         friend class Card;
25 public:
26         const std::string& name() const;
28         bool is_immutable() const;
29         bool is_pending() const;
31         PropertyType type() const { return m_type; }
32         std::map<uint64_t, std::string> get_enums() const;
33         std::vector<uint64_t> get_values() const;
34         std::vector<uint32_t> get_blob_ids() const;
35 private:
36         Property(Card& card, uint32_t id);
37         ~Property();
39         PropertyType m_type;
41         PropertyPriv* m_priv;
42         std::string m_name;
43 };
44 }