Remove 'db', 'testpat' does it better
[android/external-libkmsxx.git] / libkms++util / extcpuframebuffer.h
1 #pragma once
3 #include "kms++.h"
5 namespace kms
6 {
8 class ExtCPUFramebuffer : public IMappedFramebuffer
9 {
10 public:
11         ExtCPUFramebuffer(uint32_t width, uint32_t height, PixelFormat format,
12                           uint8_t* buffer, uint32_t pitch);
13         ExtCPUFramebuffer(uint32_t width, uint32_t height, PixelFormat format,
14                           uint8_t* buffers[4], uint32_t pitches[4]);
15         virtual ~ExtCPUFramebuffer();
17         uint32_t width() const { return m_width; }
18         uint32_t height() const { return m_height; }
20         PixelFormat format() const { return m_format; }
21         unsigned num_planes() const { return m_num_planes; }
23         uint32_t stride(unsigned plane) const { return m_planes[plane].stride; }
24         uint32_t size(unsigned plane) const { return m_planes[plane].size; }
25         uint32_t offset(unsigned plane) const { return 0; }
26         uint8_t* map(unsigned plane) { return m_planes[plane].map; }
28 private:
29         struct FramebufferPlane {
30                 uint32_t size;
31                 uint32_t stride;
32                 uint8_t *map;
33         };
35         uint32_t m_width;
36         uint32_t m_height;
37         PixelFormat m_format;
39         unsigned m_num_planes;
40         struct FramebufferPlane m_planes[4];
41 };
42 }