1 #pragma once
3 #include <kms++.h>
5 #include "color.h"
6 #include <cstdio>
7 #include <cstdlib>
9 namespace kms
10 {
11 class IMappedFramebuffer;
13 void draw_color_bar(IMappedFramebuffer& buf, int old_xpos, int xpos, int width);
15 void draw_test_pattern(IMappedFramebuffer &fb);
17 void draw_rect(IMappedFramebuffer &fb, uint32_t x, uint32_t y, uint32_t w, uint32_t h, RGB color);
19 Connector* resolve_connector(Card& card, const std::string& str);
20 }
22 #define ARRAY_SIZE(arr) (sizeof(arr) / sizeof((arr)[0]))
24 #define unlikely(x) __builtin_expect(!!(x), 0)
26 #define ASSERT(x) \
27 if (unlikely(!(x))) { \
28 fprintf(stderr, "%s:%d: %s: ASSERT(%s) failed\n", __FILE__, __LINE__, __PRETTY_FUNCTION__, __STRING(x)); \
29 abort(); \
30 }
32 #define FAIL(fmt, ...) \
33 do { \
34 fprintf(stderr, "%s:%d: %s:\n" fmt "\n", __FILE__, __LINE__, __PRETTY_FUNCTION__, ##__VA_ARGS__); \
35 abort(); \
36 } while(0)
38 #define FAIL_IF(x, fmt, ...) \
39 if (unlikely(x)) { \
40 fprintf(stderr, "%s:%d: %s:\n" fmt "\n", __FILE__, __LINE__, __PRETTY_FUNCTION__, ##__VA_ARGS__); \
41 abort(); \
42 }
44 #define EXIT(fmt, ...) \
45 do { \
46 fprintf(stderr, fmt "\n", ##__VA_ARGS__); \
47 exit(-1); \
48 } while(0)