testpat: use stopwatch
[android/external-libkmsxx.git] / libkms++util / testpat.cpp
2 //#define DRAW_PERF_PRINT
4 #include <cstring>
5 #include <cassert>
6 #include <thread>
8 #include <kms++.h>
9 #include <kms++util.h>
10 #include <cpuframebuffer.h>
11 #include "stopwatch.h"
13 #define ARRAY_SIZE(arr) (sizeof(arr) / sizeof((arr)[0]))
15 using namespace std;
17 namespace kms
18 {
19 static void draw_rgb_pixel(IMappedFramebuffer& buf, unsigned x, unsigned y, RGB color)
20 {
21         switch (buf.format()) {
22         case PixelFormat::XRGB8888:
23         case PixelFormat::ARGB8888:
24         {
25                 uint32_t *p = (uint32_t*)(buf.map(0) + buf.stride(0) * y + x * 4);
26                 *p = color.argb8888();
27                 break;
28         }
29         case PixelFormat::XBGR8888:
30         case PixelFormat::ABGR8888:
31         {
32                 uint32_t *p = (uint32_t*)(buf.map(0) + buf.stride(0) * y + x * 4);
33                 *p = color.abgr8888();
34                 break;
35         }
36         case PixelFormat::RGB565:
37         {
38                 uint16_t *p = (uint16_t*)(buf.map(0) + buf.stride(0) * y + x * 2);
39                 *p = color.rgb565();
40                 break;
41         }
42         default:
43                 throw std::invalid_argument("invalid pixelformat");
44         }
45 }
47 static void draw_yuv422_macropixel(IMappedFramebuffer& buf, unsigned x, unsigned y, YUV yuv1, YUV yuv2)
48 {
49         ASSERT((x & 1) == 0);
51         uint8_t *p = (uint8_t*)(buf.map(0) + buf.stride(0) * y + x * 2);
53         uint8_t y0 = yuv1.y;
54         uint8_t y1 = yuv2.y;
55         uint8_t u = (yuv1.u + yuv2.u) / 2;
56         uint8_t v = (yuv1.v + yuv2.v) / 2;
58         switch (buf.format()) {
59         case PixelFormat::UYVY:
60                 p[0] = u;
61                 p[1] = y0;
62                 p[2] = v;
63                 p[3] = y1;
64                 break;
66         case PixelFormat::YUYV:
67                 p[0] = y0;
68                 p[1] = u;
69                 p[2] = y1;
70                 p[3] = v;
71                 break;
73         case PixelFormat::YVYU:
74                 p[0] = y0;
75                 p[1] = v;
76                 p[2] = y1;
77                 p[3] = u;
78                 break;
80         case PixelFormat::VYUY:
81                 p[0] = v;
82                 p[1] = y0;
83                 p[2] = u;
84                 p[3] = y1;
85                 break;
87         default:
88                 throw std::invalid_argument("invalid pixelformat");
89         }
90 }
92 static void draw_yuv420_macropixel(IMappedFramebuffer& buf, unsigned x, unsigned y,
93                                    YUV yuv1, YUV yuv2, YUV yuv3, YUV yuv4)
94 {
95         ASSERT((x & 1) == 0);
96         ASSERT((y & 1) == 0);
98         uint8_t *py1 = (uint8_t*)(buf.map(0) + buf.stride(0) * (y + 0) + x);
99         uint8_t *py2 = (uint8_t*)(buf.map(0) + buf.stride(0) * (y + 1) + x);
101         uint8_t *puv = (uint8_t*)(buf.map(1) + buf.stride(1) * (y / 2) + x);
103         uint8_t y0 = yuv1.y;
104         uint8_t y1 = yuv2.y;
105         uint8_t y2 = yuv3.y;
106         uint8_t y3 = yuv4.y;
107         uint8_t u = (yuv1.u + yuv2.u + yuv3.u + yuv4.u) / 4;
108         uint8_t v = (yuv1.v + yuv2.v + yuv3.v + yuv4.v) / 4;
110         switch (buf.format()) {
111         case PixelFormat::NV12:
112                 py1[0] = y0;
113                 py1[1] = y1;
114                 py2[0] = y2;
115                 py2[1] = y3;
116                 puv[0] = u;
117                 puv[1] = v;
118                 break;
120         case PixelFormat::NV21:
121                 py1[0] = y0;
122                 py1[1] = y1;
123                 py2[0] = y2;
124                 py2[1] = y3;
125                 puv[0] = v;
126                 puv[1] = u;
127                 break;
129         default:
130                 throw std::invalid_argument("invalid pixelformat");
131         }
134 static RGB get_test_pattern_pixel(IMappedFramebuffer& fb, unsigned x, unsigned y)
136         const unsigned w = fb.width();
137         const unsigned h = fb.height();
139         const unsigned mw = 20;
141         const unsigned xm1 = mw;
142         const unsigned xm2 = w - mw - 1;
143         const unsigned ym1 = mw;
144         const unsigned ym2 = h - mw - 1;
146         // white margin lines
147         if (x == xm1 || x == xm2 || y == ym1 || y == ym2)
148                 return RGB(255, 255, 255);
149         // white box outlines to corners
150         else if ((x == 0 || x == w - 1) && (y < ym1 || y > ym2))
151                 return RGB(255, 255, 255);
152         // white box outlines to corners
153         else if ((y == 0 || y == h - 1) && (x < xm1 || x > xm2))
154                 return RGB(255, 255, 255);
155         // blue bar on the left
156         else if (x < xm1 && (y > ym1 && y < ym2))
157                 return RGB(0, 0, 255);
158         // blue bar on the top
159         else if (y < ym1 && (x > xm1 && x < xm2))
160                 return RGB(0, 0, 255);
161         // red bar on the right
162         else if (x > xm2 && (y > ym1 && y < ym2))
163                 return RGB(255, 0, 0);
164         // red bar on the bottom
165         else if (y > ym2 && (x > xm1 && x < xm2))
166                 return RGB(255, 0, 0);
167         // inside the margins
168         else if (x > xm1 && x < xm2 && y > ym1 && y < ym2) {
169                 // diagonal line
170                 if (x == y || w - x == h - y)
171                         return RGB(255, 255, 255);
172                 // diagonal line
173                 else if (w - x == y || x == h - y)
174                         return RGB(255, 255, 255);
175                 else {
176                         int t = (x - xm1 - 1) * 8 / (xm2 - xm1 - 1);
177                         unsigned r = 0, g = 0, b = 0;
179                         unsigned c = (y - ym1 - 1) % 256;
181                         switch (t) {
182                         case 0:
183                                 r = c;
184                                 break;
185                         case 1:
186                                 g = c;
187                                 break;
188                         case 2:
189                                 b = c;
190                                 break;
191                         case 3:
192                                 g = b = c;
193                                 break;
194                         case 4:
195                                 r = b = c;
196                                 break;
197                         case 5:
198                                 r = g = c;
199                                 break;
200                         case 6:
201                                 r = g = b = c;
202                                 break;
203                         case 7:
204                                 break;
205                         }
207                         return RGB(r, g, b);
208                 }
209         } else {
210                 // black corners
211                 return RGB(0, 0, 0);
212         }
215 static void draw_test_pattern_part(IMappedFramebuffer& fb, unsigned start_y, unsigned end_y)
217         unsigned x, y;
218         unsigned w = fb.width();
220         switch (fb.format()) {
221         case PixelFormat::XRGB8888:
222         case PixelFormat::XBGR8888:
223         case PixelFormat::ARGB8888:
224         case PixelFormat::ABGR8888:
225         case PixelFormat::RGB565:
226                 for (y = start_y; y < end_y; y++) {
227                         for (x = 0; x < w; x++) {
228                                 RGB pixel = get_test_pattern_pixel(fb, x, y);
229                                 draw_rgb_pixel(fb, x, y, pixel);
230                         }
231                 }
232                 break;
234         case PixelFormat::UYVY:
235         case PixelFormat::YUYV:
236         case PixelFormat::YVYU:
237         case PixelFormat::VYUY:
238                 for (y = start_y; y < end_y; y++) {
239                         for (x = 0; x < w; x += 2) {
240                                 RGB pixel1 = get_test_pattern_pixel(fb, x, y);
241                                 RGB pixel2 = get_test_pattern_pixel(fb, x + 1, y);
242                                 draw_yuv422_macropixel(fb, x, y, pixel1.yuv(), pixel2.yuv());
243                         }
244                 }
245                 break;
247         case PixelFormat::NV12:
248         case PixelFormat::NV21:
249                 for (y = start_y; y < end_y; y += 2) {
250                         for (x = 0; x < w; x += 2) {
251                                 RGB pixel00 = get_test_pattern_pixel(fb, x, y);
252                                 RGB pixel10 = get_test_pattern_pixel(fb, x + 1, y);
253                                 RGB pixel01 = get_test_pattern_pixel(fb, x, y + 1);
254                                 RGB pixel11 = get_test_pattern_pixel(fb, x + 1, y + 1);
255                                 draw_yuv420_macropixel(fb, x, y,
256                                                        pixel00.yuv(), pixel10.yuv(),
257                                                        pixel01.yuv(), pixel11.yuv());
258                         }
259                 }
260                 break;
261         default:
262                 throw std::invalid_argument("unknown pixelformat");
263         }
266 static void draw_test_pattern_impl(IMappedFramebuffer& fb)
268         if (fb.height() < 20) {
269                 draw_test_pattern_part(fb, 0, fb.height());
270                 return;
271         }
273         unsigned num_threads = thread::hardware_concurrency();
274         vector<thread> workers;
276         unsigned part = (fb.height() / num_threads) & ~1;
278         for (unsigned n = 0; n < num_threads; ++n) {
279                 unsigned start = n * part;
280                 unsigned end = start + part;
282                 if (n == num_threads - 1)
283                         end = fb.height();
285                 workers.push_back(thread([&fb, start, end]() { draw_test_pattern_part(fb, start, end); }));
286         }
288         for (thread& t : workers)
289                 t.join();
292 void draw_test_pattern(IMappedFramebuffer &fb)
294 #ifdef DRAW_PERF_PRINT
295         Stopwatch sw;
296         sw.start();
297 #endif
299         draw_test_pattern_impl(fb);
301 #ifdef DRAW_PERF_PRINT
302         double us = sw.elapsed_us();
303         printf("draw took %u us\n", (unsigned)us);
304 #endif
307 void draw_rect(IMappedFramebuffer &fb, uint32_t x, uint32_t y, uint32_t w, uint32_t h, RGB color)
309         for (unsigned i = x; i < x + w; ++i) {
310                 for (unsigned j = y; j < y + h; ++j) {
311                         draw_rgb_pixel(fb, i, j, color);
312                 }
313         }