1 #include "color.h"
3 namespace kms
4 {
5 RGB::RGB()
6 {
7 r = g = b = a = 0;
8 }
10 RGB::RGB(uint8_t r, uint8_t g, uint8_t b)
11 {
12 this->r = r;
13 this->g = g;
14 this->b = b;
15 this->a = 0;
16 }
18 uint32_t RGB::rgb888() const
19 {
20 return (r << 16) | (g << 8) | (b << 0);
21 }
23 uint32_t RGB::bgr888() const
24 {
25 return (b << 16) | (g << 8) | (r << 0);
26 }
28 uint16_t RGB::rgb565() const
29 {
30 return ((r >> 3) << 11) | ((g >> 2) << 5) | ((b >> 3) << 0);
31 }
33 YUV RGB::yuv() const
34 {
35 return YUV(*this);
36 }
39 YUV::YUV()
40 {
41 y = u = v = a = 0;
42 }
44 YUV::YUV(uint8_t y, uint8_t u, uint8_t v)
45 {
46 this->y = y;
47 this->u = u;
48 this->v = v;
49 this->a = 0;
50 }
52 static inline uint8_t MAKE_YUV_601_Y(uint8_t r, uint8_t g, uint8_t b)
53 {
54 return (((66 * r + 129 * g + 25 * b + 128) >> 8) + 16);
55 }
57 static inline uint8_t MAKE_YUV_601_U(uint8_t r, uint8_t g, uint8_t b)
58 {
59 return (((-38 * r - 74 * g + 112 * b + 128) >> 8) + 128);
60 }
62 static inline uint8_t MAKE_YUV_601_V(uint8_t r, uint8_t g, uint8_t b)
63 {
64 return (((112 * r - 94 * g - 18 * b + 128) >> 8) + 128);
65 }
67 YUV::YUV(const RGB& rgb)
68 {
69 this->y = MAKE_YUV_601_Y(rgb.r, rgb.g, rgb.b);
70 this->u = MAKE_YUV_601_U(rgb.r, rgb.g, rgb.b);
71 this->v = MAKE_YUV_601_V(rgb.r, rgb.g, rgb.b);
72 this->a = rgb.a;
73 }
74 }