78012ac845adde3428d6e033f6407338c5b40e7c
1 #include "color.h"
3 namespace kms
4 {
5 RGB::RGB()
6 {
7 r = g = b = 0;
8 a = 255;
9 }
11 RGB::RGB(uint8_t r, uint8_t g, uint8_t b)
12 {
13 this->r = r;
14 this->g = g;
15 this->b = b;
16 this->a = 255;
17 }
19 uint32_t RGB::rgb888() const
20 {
21 return (a << 24) | (r << 16) | (g << 8) | (b << 0);
22 }
24 uint32_t RGB::bgr888() const
25 {
26 return (a << 24) | (b << 16) | (g << 8) | (r << 0);
27 }
29 uint16_t RGB::rgb565() const
30 {
31 return ((r >> 3) << 11) | ((g >> 2) << 5) | ((b >> 3) << 0);
32 }
34 YUV RGB::yuv() const
35 {
36 return YUV(*this);
37 }
40 YUV::YUV()
41 {
42 y = u = v = a = 0;
43 }
45 YUV::YUV(uint8_t y, uint8_t u, uint8_t v)
46 {
47 this->y = y;
48 this->u = u;
49 this->v = v;
50 this->a = 0;
51 }
53 static inline uint8_t MAKE_YUV_601_Y(uint8_t r, uint8_t g, uint8_t b)
54 {
55 return (((66 * r + 129 * g + 25 * b + 128) >> 8) + 16);
56 }
58 static inline uint8_t MAKE_YUV_601_U(uint8_t r, uint8_t g, uint8_t b)
59 {
60 return (((-38 * r - 74 * g + 112 * b + 128) >> 8) + 128);
61 }
63 static inline uint8_t MAKE_YUV_601_V(uint8_t r, uint8_t g, uint8_t b)
64 {
65 return (((112 * r - 94 * g - 18 * b + 128) >> 8) + 128);
66 }
68 YUV::YUV(const RGB& rgb)
69 {
70 this->y = MAKE_YUV_601_Y(rgb.r, rgb.g, rgb.b);
71 this->u = MAKE_YUV_601_U(rgb.r, rgb.g, rgb.b);
72 this->v = MAKE_YUV_601_V(rgb.r, rgb.g, rgb.b);
73 this->a = rgb.a;
74 }
75 }