b5b90019646b6b244bf5b70e1c5495cae8acecc0
1 #include "color.h"
3 namespace kms
4 {
5 RGB::RGB()
6 {
7 r = g = b = a = 0;
8 }
10 RGB::RGB(uint8_t r, uint8_t g, uint8_t b)
11 {
12 this->r = r;
13 this->g = g;
14 this->b = b;
15 this->a = 0;
16 }
18 uint16_t RGB::rgb565() const
19 {
20 uint16_t r = (this->r >> 3) << 11;
21 uint16_t g = (this->g >> 2) << 5;
22 uint16_t b = (this->b >> 3) << 0;
23 return r | g | b;
24 }
26 YUV RGB::yuv() const
27 {
28 return YUV(*this);
29 }
32 YUV::YUV()
33 {
34 y = u = v = a = 0;
35 }
37 YUV::YUV(uint8_t y, uint8_t u, uint8_t v)
38 {
39 this->y = y;
40 this->u = u;
41 this->v = v;
42 this->a = 0;
43 }
45 static inline uint8_t MAKE_YUV_601_Y(uint8_t r, uint8_t g, uint8_t b)
46 {
47 return (((66 * r + 129 * g + 25 * b + 128) >> 8) + 16);
48 }
50 static inline uint8_t MAKE_YUV_601_U(uint8_t r, uint8_t g, uint8_t b)
51 {
52 return (((-38 * r - 74 * g + 112 * b + 128) >> 8) + 128);
53 }
55 static inline uint8_t MAKE_YUV_601_V(uint8_t r, uint8_t g, uint8_t b)
56 {
57 return (((112 * r - 94 * g - 18 * b + 128) >> 8) + 128);
58 }
60 YUV::YUV(const RGB& rgb)
61 {
62 this->y = MAKE_YUV_601_Y(rgb.r, rgb.g, rgb.b);
63 this->u = MAKE_YUV_601_U(rgb.r, rgb.g, rgb.b);
64 this->v = MAKE_YUV_601_V(rgb.r, rgb.g, rgb.b);
65 this->a = rgb.a;
66 }
67 }