31a4510fc3fa63401393d00139bf2bcdb4682c53
1 #include <cstdint>
2 #include <drm_fourcc.h>
4 #include <kms++.h>
6 #include "test.h"
8 namespace kms
9 {
10 static const RGB colors32[] = {
11 RGB(255, 255, 255),
12 RGB(255, 0, 0),
13 RGB(255, 255, 255),
14 RGB(0, 255, 0),
15 RGB(255, 255, 255),
16 RGB(0, 0, 255),
17 RGB(255, 255, 255),
18 RGB(200, 200, 200),
19 RGB(255, 255, 255),
20 RGB(100, 100, 100),
21 RGB(255, 255, 255),
22 RGB(50, 50, 50),
23 };
25 static const uint16_t colors16[] = {
26 colors32[0].rgb565(),
27 colors32[1].rgb565(),
28 colors32[2].rgb565(),
29 colors32[3].rgb565(),
30 colors32[4].rgb565(),
31 colors32[5].rgb565(),
32 colors32[6].rgb565(),
33 colors32[7].rgb565(),
34 colors32[8].rgb565(),
35 colors32[9].rgb565(),
36 colors32[10].rgb565(),
37 colors32[11].rgb565(),
38 };
40 static void drm_draw_color_bar_rgb888(DumbFramebuffer& buf, int old_xpos, int xpos, int width)
41 {
42 for (unsigned y = 0; y < buf.height(); ++y) {
43 RGB bcol = colors32[y * ARRAY_SIZE(colors32) / buf.height()];
44 uint32_t *line = (uint32_t*)(buf.map(0) + buf.stride(0) * y);
46 if (old_xpos >= 0) {
47 for (int x = old_xpos; x < old_xpos + width; ++x)
48 line[x] = 0;
49 }
51 for (int x = xpos; x < xpos + width; ++x)
52 line[x] = bcol.raw;
53 }
54 }
56 static void drm_draw_color_bar_rgb565(DumbFramebuffer& buf, int old_xpos, int xpos, int width)
57 {
58 static_assert(ARRAY_SIZE(colors32) == ARRAY_SIZE(colors16), "bad colors arrays");
60 for (unsigned y = 0; y < buf.height(); ++y) {
61 uint16_t bcol = colors16[y * ARRAY_SIZE(colors16) / buf.height()];
62 uint16_t *line = (uint16_t*)(buf.map(0) + buf.stride(0) * y);
64 if (old_xpos >= 0) {
65 for (int x = old_xpos; x < old_xpos + width; ++x)
66 line[x] = 0;
67 }
69 for (int x = xpos; x < xpos + width; ++x)
70 line[x] = bcol;
71 }
72 }
74 static void drm_draw_color_bar_semiplanar_yuv(DumbFramebuffer& buf, int old_xpos, int xpos, int width)
75 {
76 const uint8_t colors[] = {
77 0xff,
78 0x00,
79 0xff,
80 0x20,
81 0xff,
82 0x40,
83 0xff,
84 0x80,
85 0xff,
86 };
88 for (unsigned y = 0; y < buf.height(); ++y) {
89 unsigned int bcol = colors[y * ARRAY_SIZE(colors) / buf.height()];
90 uint8_t *line = (uint8_t*)(buf.map(0) + buf.stride(0) * y);
92 if (old_xpos >= 0) {
93 for (int x = old_xpos; x < old_xpos + width; ++x)
94 line[x] = 0;
95 }
97 for (int x = xpos; x < xpos + width; ++x)
98 line[x] = bcol;
99 }
100 }
102 void draw_color_bar(DumbFramebuffer& buf, int old_xpos, int xpos, int width)
103 {
104 switch (buf.format()) {
105 case PixelFormat::NV12:
106 case PixelFormat::NV21:
107 // XXX not right but gets something on the screen
108 drm_draw_color_bar_semiplanar_yuv(buf, old_xpos, xpos, width);
109 break;
111 case PixelFormat::YUYV:
112 case PixelFormat::UYVY:
113 // XXX not right but gets something on the screen
114 drm_draw_color_bar_rgb565(buf, old_xpos, xpos, width);
115 break;
117 case PixelFormat::RGB565:
118 drm_draw_color_bar_rgb565(buf, old_xpos, xpos, width);
119 break;
121 case PixelFormat::XRGB8888:
122 drm_draw_color_bar_rgb888(buf, old_xpos, xpos, width);
123 break;
125 default:
126 ASSERT(false);
127 }
128 }
129 }