]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android/external-libkmsxx.git/blob - libkmstest/colorbar.cpp
Fix the rest of the py scripts
[android/external-libkmsxx.git] / libkmstest / colorbar.cpp
1 #include <cstdint>
3 #include <kms++.h>
5 #include "test.h"
7 namespace kms
8 {
9 static const RGB colors32[] = {
10         RGB(255, 255, 255),
11         RGB(255, 0, 0),
12         RGB(255, 255, 255),
13         RGB(0, 255, 0),
14         RGB(255, 255, 255),
15         RGB(0, 0, 255),
16         RGB(255, 255, 255),
17         RGB(200, 200, 200),
18         RGB(255, 255, 255),
19         RGB(100, 100, 100),
20         RGB(255, 255, 255),
21         RGB(50, 50, 50),
22 };
24 static const uint16_t colors16[] = {
25         colors32[0].rgb565(),
26         colors32[1].rgb565(),
27         colors32[2].rgb565(),
28         colors32[3].rgb565(),
29         colors32[4].rgb565(),
30         colors32[5].rgb565(),
31         colors32[6].rgb565(),
32         colors32[7].rgb565(),
33         colors32[8].rgb565(),
34         colors32[9].rgb565(),
35         colors32[10].rgb565(),
36         colors32[11].rgb565(),
37 };
39 static void drm_draw_color_bar_rgb888(IMappedFramebuffer& buf, int old_xpos, int xpos, int width)
40 {
41         for (unsigned y = 0; y < buf.height(); ++y) {
42                 RGB bcol = colors32[y * ARRAY_SIZE(colors32) / buf.height()];
43                 uint32_t *line = (uint32_t*)(buf.map(0) + buf.stride(0) * y);
45                 if (old_xpos >= 0) {
46                         for (int x = old_xpos; x < old_xpos + width; ++x)
47                                 line[x] = 0;
48                 }
50                 for (int x = xpos; x < xpos + width; ++x)
51                         line[x] = bcol.argb8888();
52         }
53 }
55 static void drm_draw_color_bar_rgb565(IMappedFramebuffer& buf, int old_xpos, int xpos, int width)
56 {
57         static_assert(ARRAY_SIZE(colors32) == ARRAY_SIZE(colors16), "bad colors arrays");
59         for (unsigned y = 0; y < buf.height(); ++y) {
60                 uint16_t bcol = colors16[y * ARRAY_SIZE(colors16) / buf.height()];
61                 uint16_t *line = (uint16_t*)(buf.map(0) + buf.stride(0) * y);
63                 if (old_xpos >= 0) {
64                         for (int x = old_xpos; x < old_xpos + width; ++x)
65                                 line[x] = 0;
66                 }
68                 for (int x = xpos; x < xpos + width; ++x)
69                         line[x] = bcol;
70         }
71 }
73 static void drm_draw_color_bar_semiplanar_yuv(IMappedFramebuffer& buf, int old_xpos, int xpos, int width)
74 {
75         const uint8_t colors[] = {
76                 0xff,
77                 0x00,
78                 0xff,
79                 0x20,
80                 0xff,
81                 0x40,
82                 0xff,
83                 0x80,
84                 0xff,
85         };
87         for (unsigned y = 0; y < buf.height(); ++y) {
88                 unsigned int bcol = colors[y * ARRAY_SIZE(colors) / buf.height()];
89                 uint8_t *line = (uint8_t*)(buf.map(0) + buf.stride(0) * y);
91                 if (old_xpos >= 0) {
92                         for (int x = old_xpos; x < old_xpos + width; ++x)
93                                 line[x] = 0;
94                 }
96                 for (int x = xpos; x < xpos + width; ++x)
97                         line[x] = bcol;
98         }
99 }
101 void draw_color_bar(IMappedFramebuffer& buf, int old_xpos, int xpos, int width)
103         switch (buf.format()) {
104         case PixelFormat::NV12:
105         case PixelFormat::NV21:
106                 // XXX not right but gets something on the screen
107                 drm_draw_color_bar_semiplanar_yuv(buf, old_xpos, xpos, width);
108                 break;
110         case PixelFormat::YUYV:
111         case PixelFormat::UYVY:
112                 // XXX not right but gets something on the screen
113                 drm_draw_color_bar_rgb565(buf, old_xpos, xpos, width);
114                 break;
116         case PixelFormat::RGB565:
117                 drm_draw_color_bar_rgb565(buf, old_xpos, xpos, width);
118                 break;
120         case PixelFormat::XRGB8888:
121                 drm_draw_color_bar_rgb888(buf, old_xpos, xpos, width);
122                 break;
124         default:
125                 ASSERT(false);
126         }