1 #include <drm_fourcc.h>
2 #include <stdexcept>
4 #include "kms++.h"
5 #include "color.h"
7 namespace kms
8 {
9 static RGB read_rgb(const DumbFramebuffer& fb, int x, int y)
10 {
11 uint32_t *pc = (uint32_t *)(fb.map(0) + fb.stride(0) * y);
13 uint32_t c = pc[x];
15 return RGB((c >> 16) & 0xff, (c >> 8) & 0xff, c & 0xff);
16 }
18 static YUV read_rgb_as_yuv(const DumbFramebuffer& fb, int x, int y)
19 {
20 RGB rgb = read_rgb(fb, x, y);
21 return YUV(rgb);
22 }
24 static void fb_rgb_to_packed_yuv(DumbFramebuffer& dst_fb, const DumbFramebuffer& src_fb)
25 {
26 unsigned w = src_fb.width();
27 unsigned h = src_fb.height();
29 uint8_t *dst = dst_fb.map(0);
31 for (unsigned y = 0; y < h; ++y) {
32 for (unsigned x = 0; x < w; x += 2) {
33 YUV yuv1 = read_rgb_as_yuv(src_fb, x + 0, y);
34 YUV yuv2 = read_rgb_as_yuv(src_fb, x + 1, y);
36 switch (dst_fb.format()) {
37 case PixelFormat::UYVY:
38 dst[x * 2 + 0] = (yuv1.u + yuv2.u) / 2;
39 dst[x * 2 + 1] = yuv1.y;
40 dst[x * 2 + 2] = (yuv1.v + yuv2.v) / 2;
41 dst[x * 2 + 3] = yuv2.y;
42 break;
43 case PixelFormat::YUYV:
44 dst[x * 2 + 0] = yuv1.y;
45 dst[x * 2 + 1] = (yuv1.u + yuv2.u) / 2;
46 dst[x * 2 + 2] = yuv2.y;
47 dst[x * 2 + 3] = (yuv1.v + yuv2.v) / 2;
48 break;
50 default:
51 throw std::invalid_argument("fo");
52 }
53 }
55 dst += dst_fb.stride(0);
56 }
57 }
59 static void fb_rgb_to_semiplanar_yuv(DumbFramebuffer& dst_fb, const DumbFramebuffer& src_fb)
60 {
61 unsigned w = src_fb.width();
62 unsigned h = src_fb.height();
64 uint8_t *dst_y = dst_fb.map(0);
65 uint8_t *dst_uv = dst_fb.map(1);
67 for (unsigned y = 0; y < h; ++y) {
68 for (unsigned x = 0; x < w; ++x) {
69 YUV yuv = read_rgb_as_yuv(src_fb, x, y);
70 dst_y[x] = yuv.y;
71 }
73 dst_y += dst_fb.stride(0);
74 }
76 for (unsigned y = 0; y < h; y += 2) {
77 for (unsigned x = 0; x < w; x += 2) {
78 YUV yuv00 = read_rgb_as_yuv(src_fb, x + 0, y + 0);
79 YUV yuv01 = read_rgb_as_yuv(src_fb, x + 1, y + 0);
80 YUV yuv10 = read_rgb_as_yuv(src_fb, x + 0, y + 1);
81 YUV yuv11 = read_rgb_as_yuv(src_fb, x + 1, y + 1);
83 unsigned u = (yuv00.u + yuv01.u + yuv10.u + yuv11.u) / 4;
84 unsigned v = (yuv00.v + yuv01.v + yuv10.v + yuv11.v) / 4;
86 dst_uv[x + 0] = u;
87 dst_uv[x + 1] = v;
88 }
90 dst_uv += dst_fb.stride(1);
91 }
92 }
94 static void fb_rgb_to_rgb565(DumbFramebuffer& dst_fb, const DumbFramebuffer& src_fb)
95 {
96 unsigned w = src_fb.width();
97 unsigned h = src_fb.height();
99 uint8_t *dst = dst_fb.map(0);
101 for (unsigned y = 0; y < h; ++y) {
102 for (unsigned x = 0; x < w; ++x) {
103 RGB rgb = read_rgb(src_fb, x, y);
105 unsigned r = rgb.r * 32 / 256;
106 unsigned g = rgb.g * 64 / 256;
107 unsigned b = rgb.b * 32 / 256;
109 ((uint16_t *)dst)[x] = (r << 11) | (g << 5) | (b << 0);
110 }
112 dst += dst_fb.stride(0);
113 }
114 }
116 void color_convert(DumbFramebuffer& dst, const DumbFramebuffer &src)
117 {
118 switch (dst.format()) {
119 case PixelFormat::NV12:
120 case PixelFormat::NV21:
121 fb_rgb_to_semiplanar_yuv(dst, src);
122 break;
124 case PixelFormat::YUYV:
125 case PixelFormat::UYVY:
126 fb_rgb_to_packed_yuv(dst, src);
127 break;
129 case PixelFormat::RGB565:
130 fb_rgb_to_rgb565(dst, src);
131 break;
133 default:
134 throw std::invalid_argument("fo");
135 }
136 }
137 }