2700024c15ec1c29c030cfa72a08a1ece1f7c72d
1 #pragma once
3 #include "color.h"
4 #include "kmstest.h"
6 #define ARRAY_SIZE(arr) (sizeof(arr) / sizeof((arr)[0]))
8 #define unlikely(x) __builtin_expect(!!(x), 0)
10 #define ASSERT(x) \
11 if (unlikely(!(x))) { \
12 fprintf(stderr, "%s:%d: %s: ASSERT(%s) failed\n", __FILE__, __LINE__, __PRETTY_FUNCTION__, __STRING(x)); \
13 abort(); \
14 }
16 #define FAIL(fmt, ...) \
17 do { \
18 fprintf(stderr, "%s:%d: %s:\n" fmt "\n", __FILE__, __LINE__, __PRETTY_FUNCTION__, ##__VA_ARGS__); \
19 abort(); \
20 } while(0)
22 #define FAIL_IF(x, fmt, ...) \
23 if (unlikely(x)) { \
24 fprintf(stderr, "%s:%d: %s:\n" fmt "\n", __FILE__, __LINE__, __PRETTY_FUNCTION__, ##__VA_ARGS__); \
25 abort(); \
26 }