1 #pragma once
3 #include "color.h"
4 #include "kmstest.h"
6 #define ARRAY_SIZE(arr) (sizeof(arr) / sizeof((arr)[0]))
8 #define unlikely(x) __builtin_expect(!!(x), 0)
10 static void ASSERT_FAIL(const char *cond, const char *file,
11 unsigned int line, const char *func) __attribute__ ((__noreturn__));
13 static void ASSERT_FAIL(const char *cond, const char *file,
14 unsigned int line, const char *func)
15 {
16 fprintf(stderr, "%s:%d: %s: ASSERT(%s) failed\n", file, line, func, cond);
17 abort();
18 }
20 #define ASSERT(x) if (unlikely(!(x))) { ASSERT_FAIL( __STRING(x), __FILE__, __LINE__, __PRETTY_FUNCTION__); }
22 static void FAIL_IF_FAIL(const char *txt, const char *file,
23 unsigned int line, const char *func) __attribute__ ((__noreturn__));
25 static void FAIL_IF_FAIL(const char *txt, const char *file,
26 unsigned int line, const char *func)
27 {
28 fprintf(stderr, "%s:%d: %s: FAIL: %s\n", file, line, func, txt);
29 abort();
30 }
32 #define FAIL_IF(x, y) if (unlikely(x)) { FAIL_IF_FAIL(y, __FILE__, __LINE__, __PRETTY_FUNCTION__); }