b054cf6d6f822116fbcef3ed5bd7b948d1b5102b
[android/external-libkmsxx.git] / libkmstest / testpat.cpp
2 #include <chrono>
3 #include <cstring>
4 #include <cassert>
6 #include <xf86drm.h>
7 #include <xf86drmMode.h>
8 #include <drm_fourcc.h>
9 #include <drm.h>
10 #include <drm_mode.h>
12 #include "kms++.h"
13 #include "test.h"
15 #define ARRAY_SIZE(arr) (sizeof(arr) / sizeof((arr)[0]))
17 namespace kms
18 {
19 static void draw_rgb_pixel(DumbFramebuffer& buf, unsigned x, unsigned y, RGB color)
20 {
21         switch (buf.format()) {
22         case PixelFormat::XRGB8888:
23         case PixelFormat::ARGB8888:
24         {
25                 uint32_t *p = (uint32_t*)(buf.map(0) + buf.stride(0) * y + x * 4);
26                 *p = color.rgb888();
27                 break;
28         }
29         case PixelFormat::XBGR8888:
30         case PixelFormat::ABGR8888:
31         {
32                 uint32_t *p = (uint32_t*)(buf.map(0) + buf.stride(0) * y + x * 4);
33                 *p = color.bgr888();
34                 break;
35         }
36         case PixelFormat::RGB565:
37         {
38                 uint16_t *p = (uint16_t*)(buf.map(0) + buf.stride(0) * y + x * 2);
39                 *p = color.rgb565();
40                 break;
41         }
42         default:
43                 throw std::invalid_argument("invalid pixelformat");
44         }
45 }
47 static void draw_yuv422_macropixel(DumbFramebuffer& buf, unsigned x, unsigned y, YUV yuv1, YUV yuv2)
48 {
49         ASSERT((x & 1) == 0);
51         uint8_t *p = (uint8_t*)(buf.map(0) + buf.stride(0) * y + x * 2);
53         uint8_t y0 = yuv1.y;
54         uint8_t y1 = yuv2.y;
55         uint8_t u = (yuv1.u + yuv2.u) / 2;
56         uint8_t v = (yuv1.v + yuv2.v) / 2;
58         switch (buf.format()) {
59         case PixelFormat::UYVY:
60                 p[0] = u;
61                 p[1] = y0;
62                 p[2] = v;
63                 p[3] = y1;
64                 break;
66         case PixelFormat::YUYV:
67                 p[0] = y0;
68                 p[1] = u;
69                 p[2] = y1;
70                 p[3] = v;
71                 break;
73         case PixelFormat::YVYU:
74                 p[0] = y0;
75                 p[1] = v;
76                 p[2] = y1;
77                 p[3] = u;
78                 break;
80         case PixelFormat::VYUY:
81                 p[0] = v;
82                 p[1] = y0;
83                 p[2] = u;
84                 p[3] = y1;
85                 break;
87         default:
88                 throw std::invalid_argument("invalid pixelformat");
89         }
90 }
92 static void draw_yuv420_macropixel(DumbFramebuffer& buf, unsigned x, unsigned y,
93                                    YUV yuv1, YUV yuv2, YUV yuv3, YUV yuv4)
94 {
95         ASSERT((x & 1) == 0);
96         ASSERT((y & 1) == 0);
98         uint8_t *py1 = (uint8_t*)(buf.map(0) + buf.stride(0) * (y + 0) + x);
99         uint8_t *py2 = (uint8_t*)(buf.map(0) + buf.stride(0) * (y + 1) + x);
101         uint8_t *puv = (uint8_t*)(buf.map(1) + buf.stride(1) * (y / 2) + x);
103         uint8_t y0 = yuv1.y;
104         uint8_t y1 = yuv2.y;
105         uint8_t y2 = yuv3.y;
106         uint8_t y3 = yuv4.y;
107         uint8_t u = (yuv1.u + yuv2.u + yuv3.u + yuv4.u) / 4;
108         uint8_t v = (yuv1.v + yuv2.v + yuv3.v + yuv4.v) / 4;
110         switch (buf.format()) {
111         case PixelFormat::NV12:
112                 py1[0] = y0;
113                 py1[1] = y1;
114                 py2[0] = y2;
115                 py2[1] = y3;
116                 puv[0] = u;
117                 puv[1] = v;
118                 break;
120         case PixelFormat::NV21:
121                 py1[0] = y0;
122                 py1[1] = y1;
123                 py2[0] = y2;
124                 py2[1] = y3;
125                 puv[0] = v;
126                 puv[1] = u;
127                 break;
129         default:
130                 throw std::invalid_argument("invalid pixelformat");
131         }
134 static RGB get_test_pattern_pixel(DumbFramebuffer& fb, unsigned x, unsigned y)
136         const unsigned w = fb.width();
137         const unsigned h = fb.height();
139         const unsigned mw = 20;
141         const unsigned xm1 = mw;
142         const unsigned xm2 = w - mw - 1;
143         const unsigned ym1 = mw;
144         const unsigned ym2 = h - mw - 1;
146         // white margin lines
147         if (x == xm1 || x == xm2 || y == ym1 || y == ym2)
148                 return RGB(255, 255, 255);
149         // white box outlines to corners
150         else if ((x == 0 || x == w - 1) && (y < ym1 || y > ym2))
151                 return RGB(255, 255, 255);
152         // white box outlines to corners
153         else if ((y == 0 || y == h - 1) && (x < xm1 || x > xm2))
154                 return RGB(255, 255, 255);
155         // blue bar on the left
156         else if (x < xm1 && (y > ym1 && y < ym2))
157                 return RGB(0, 0, 255);
158         // blue bar on the top
159         else if (y < ym1 && (x > xm1 && x < xm2))
160                 return RGB(0, 0, 255);
161         // red bar on the right
162         else if (x > xm2 && (y > ym1 && y < ym2))
163                 return RGB(255, 0, 0);
164         // red bar on the bottom
165         else if (y > ym2 && (x > xm1 && x < xm2))
166                 return RGB(255, 0, 0);
167         // inside the margins
168         else if (x > xm1 && x < xm2 && y > ym1 && y < ym2) {
169                 // diagonal line
170                 if (x == y || w - x == h - y)
171                         return RGB(255, 255, 255);
172                 // diagonal line
173                 else if (w - x == y || x == h - y)
174                         return RGB(255, 255, 255);
175                 else {
176                         int t = (x - xm1 - 1) * 8 / (xm2 - xm1 - 1);
177                         unsigned r = 0, g = 0, b = 0;
179                         unsigned c = (y - ym1 - 1) % 256;
181                         switch (t) {
182                         case 0:
183                                 r = c;
184                                 break;
185                         case 1:
186                                 g = c;
187                                 break;
188                         case 2:
189                                 b = c;
190                                 break;
191                         case 3:
192                                 g = b = c;
193                                 break;
194                         case 4:
195                                 r = b = c;
196                                 break;
197                         case 5:
198                                 r = g = c;
199                                 break;
200                         case 6:
201                                 r = g = b = c;
202                                 break;
203                         case 7:
204                                 break;
205                         }
207                         return RGB(r, g, b);
208                 }
209         } else {
210                 // black corners
211                 return RGB(0, 0, 0);
212         }
215 static void draw_test_pattern_impl(DumbFramebuffer& fb)
217         unsigned x, y;
218         unsigned w = fb.width();
219         unsigned h = fb.height();
221         switch (fb.format()) {
222         case PixelFormat::XRGB8888:
223         case PixelFormat::XBGR8888:
224         case PixelFormat::ARGB8888:
225         case PixelFormat::ABGR8888:
226         case PixelFormat::RGB565:
227                 for (y = 0; y < h; y++) {
228                         for (x = 0; x < w; x++) {
229                                 RGB pixel = get_test_pattern_pixel(fb, x, y);
230                                 draw_rgb_pixel(fb, x, y, pixel);
231                         }
232                 }
233                 break;
235         case PixelFormat::UYVY:
236         case PixelFormat::YUYV:
237         case PixelFormat::YVYU:
238         case PixelFormat::VYUY:
239                 for (y = 0; y < h; y++) {
240                         for (x = 0; x < w; x += 2) {
241                                 RGB pixel1 = get_test_pattern_pixel(fb, x, y);
242                                 RGB pixel2 = get_test_pattern_pixel(fb, x + 1, y);
243                                 draw_yuv422_macropixel(fb, x, y, pixel1.yuv(), pixel2.yuv());
244                         }
245                 }
246                 break;
248         case PixelFormat::NV12:
249         case PixelFormat::NV21:
250                 for (y = 0; y < h; y += 2) {
251                         for (x = 0; x < w; x += 2) {
252                                 RGB pixel00 = get_test_pattern_pixel(fb, x, y);
253                                 RGB pixel10 = get_test_pattern_pixel(fb, x + 1, y);
254                                 RGB pixel01 = get_test_pattern_pixel(fb, x, y + 1);
255                                 RGB pixel11 = get_test_pattern_pixel(fb, x + 1, y + 1);
256                                 draw_yuv420_macropixel(fb, x, y,
257                                                        pixel00.yuv(), pixel10.yuv(),
258                                                        pixel01.yuv(), pixel11.yuv());
259                         }
260                 }
261                 break;
262         default:
263                 throw std::invalid_argument("unknown pixelformat");
264         }
267 void draw_test_pattern(DumbFramebuffer& fb)
269         using namespace std::chrono;
271         auto t1 = high_resolution_clock::now();
273         draw_test_pattern_impl(fb);
275         auto t2 = high_resolution_clock::now();
276         auto time_span = duration_cast<microseconds>(t2 - t1);
278         printf("draw took %u us\n", (unsigned)time_span.count());