1 #include <pybind11/pybind11.h>
2 #include <pybind11/stl.h>
3 #include <kms++/kms++.h>
5 namespace py = pybind11;
7 using namespace kms;
8 using namespace std;
10 void init_pykmstest(py::module &m);
11 void init_pykmsbase(py::module &m);
13 class PyPageFlipHandlerBase : PageFlipHandlerBase
14 {
15 public:
16 using PageFlipHandlerBase::PageFlipHandlerBase;
18 virtual void handle_page_flip(uint32_t frame, double time)
19 {
20 PYBIND11_OVERLOAD_PURE(
21 void, /* Return type */
22 PageFlipHandlerBase, /* Parent class */
23 handle_page_flip, /* Name of function */
24 frame, time
25 );
26 }
27 };
29 PYBIND11_PLUGIN(pykms) {
30 py::module m("pykms", "kms bindings");
32 init_pykmsbase(m);
34 py::class_<PyPageFlipHandlerBase>(m, "PageFlipHandlerBase")
35 .alias<PageFlipHandlerBase>()
36 .def(py::init<>())
37 .def("handle_page_flip", &PageFlipHandlerBase::handle_page_flip)
38 ;
40 init_pykmstest(m);
42 return m.ptr();
43 }