]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android/external-libkmsxx.git/blob - py/pykms/pykms.cpp
py: Reorganize source directory
[android/external-libkmsxx.git] / py / pykms / pykms.cpp
1 #include <pybind11/pybind11.h>
2 #include <pybind11/stl.h>
3 #include <kms++/kms++.h>
5 namespace py = pybind11;
7 using namespace kms;
8 using namespace std;
10 void init_pykmstest(py::module &m);
11 void init_pykmsbase(py::module &m);
12 void init_pyvid(py::module &m);
14 #if HAS_LIBDRM_OMAP
15 void init_pykmsomap(py::module &m);
16 #endif
18 class PyPageFlipHandlerBase : PageFlipHandlerBase
19 {
20 public:
21         using PageFlipHandlerBase::PageFlipHandlerBase;
23         virtual void handle_page_flip(uint32_t frame, double time)
24         {
25                 PYBIND11_OVERLOAD_PURE(
26                                         void,                /* Return type */
27                                         PageFlipHandlerBase, /* Parent class */
28                                         handle_page_flip,    /* Name of function */
29                                         frame, time
30                                         );
31         }
32 };
34 PYBIND11_PLUGIN(pykms) {
35         py::module m("pykms", "kms bindings");
37         init_pykmsbase(m);
39         py::class_<PyPageFlipHandlerBase>(m, "PageFlipHandlerBase")
40                         .alias<PageFlipHandlerBase>()
41                         .def(py::init<>())
42                         .def("handle_page_flip", &PageFlipHandlerBase::handle_page_flip)
43                         ;
45         init_pykmstest(m);
47         init_pyvid(m);
49 #if HAS_LIBDRM_OMAP
50         init_pykmsomap(m);
51 #endif
52         return m.ptr();
53 }