e45b99699f4a9086b8734869735414566009dcb1
1 #include <pybind11/pybind11.h>
2 #include <pybind11/stl.h>
3 #include <kms++/kms++.h>
5 namespace py = pybind11;
7 using namespace kms;
8 using namespace std;
10 void init_pykmsbase(py::module &m)
11 {
12 py::class_<Card>(m, "Card")
13 .def(py::init<>())
14 .def_property_readonly("fd", &Card::fd)
15 .def("get_first_connected_connector", &Card::get_first_connected_connector)
16 .def_property_readonly("connectors", &Card::get_connectors)
17 .def_property_readonly("crtcs", &Card::get_crtcs)
18 .def_property_readonly("encoders", &Card::get_encoders)
19 .def_property_readonly("planes", &Card::get_planes)
20 .def_property_readonly("has_atomic", &Card::has_atomic)
21 .def("call_page_flip_handlers", &Card::call_page_flip_handlers)
22 .def("get_prop", (Property* (Card::*)(uint32_t) const)&Card::get_prop)
23 ;
25 py::class_<DrmObject, DrmObject*>(m, "DrmObject")
26 .def_property_readonly("id", &DrmObject::id)
27 .def_property_readonly("card", &DrmObject::card)
28 ;
30 py::class_<DrmPropObject, DrmPropObject*>(m, "DrmPropObject", py::base<DrmObject>())
31 .def("refresh_props", &DrmPropObject::refresh_props)
32 .def_property_readonly("prop_map", &DrmPropObject::get_prop_map)
33 .def("get_prop_value", (uint64_t (DrmPropObject::*)(const string&) const)&DrmPropObject::get_prop_value)
34 .def("set_prop_value",(int (DrmPropObject::*)(const string&, uint64_t)) &DrmPropObject::set_prop_value)
35 .def("get_prop_value_as_blob", &DrmPropObject::get_prop_value_as_blob)
36 ;
38 py::class_<Connector, Connector*>(m, "Connector", py::base<DrmPropObject>())
39 .def_property_readonly("fullname", &Connector::fullname)
40 .def("get_default_mode", &Connector::get_default_mode)
41 .def("get_current_crtc", &Connector::get_current_crtc)
42 .def("get_possible_crtcs", &Connector::get_possible_crtcs)
43 .def("get_modes", &Connector::get_modes)
44 .def("get_mode", (Videomode (Connector::*)(const string& mode) const)&Connector::get_mode)
45 .def("get_mode", (Videomode (Connector::*)(unsigned xres, unsigned yres, float refresh, bool ilace) const)&Connector::get_mode)
46 .def("__repr__", [](const Connector& o) { return "<pykms.Connector " + to_string(o.id()) + ">"; })
47 .def("refresh", &Connector::refresh)
48 ;
50 py::class_<Crtc, Crtc*>(m, "Crtc", py::base<DrmPropObject>())
51 .def("set_mode", &Crtc::set_mode)
52 .def("page_flip", &Crtc::page_flip)
53 .def("set_plane", &Crtc::set_plane)
54 .def_property_readonly("possible_planes", &Crtc::get_possible_planes)
55 .def_property_readonly("primary_plane", &Crtc::get_primary_plane)
56 .def_property_readonly("mode", &Crtc::mode)
57 .def_property_readonly("mode_valid", &Crtc::mode_valid)
58 .def("__repr__", [](const Crtc& o) { return "<pykms.Crtc " + to_string(o.id()) + ">"; })
59 .def("refresh", &Crtc::refresh)
60 ;
62 py::class_<Encoder, Encoder*>(m, "Encoder", py::base<DrmPropObject>())
63 .def("refresh", &Encoder::refresh)
64 ;
66 py::class_<Plane, Plane*>(m, "Plane", py::base<DrmPropObject>())
67 .def("supports_crtc", &Plane::supports_crtc)
68 .def_property_readonly("plane_type", &Plane::plane_type)
69 .def("__repr__", [](const Plane& o) { return "<pykms.Plane " + to_string(o.id()) + ">"; })
70 ;
72 py::enum_<PlaneType>(m, "PlaneType")
73 .value("Overlay", PlaneType::Overlay)
74 .value("Primary", PlaneType::Primary)
75 .value("Cursor", PlaneType::Cursor)
76 ;
78 py::class_<Property, Property*>(m, "Property", py::base<DrmObject>())
79 .def_property_readonly("name", &Property::name)
80 ;
82 py::class_<Blob>(m, "Blob", py::base<DrmObject>())
83 .def("__init__", [](Blob& instance, Card& card, py::buffer buf) {
84 py::buffer_info info = buf.request();
85 if (info.ndim != 1)
86 throw std::runtime_error("Incompatible buffer dimension!");
88 new (&instance) Blob(card, info.ptr, info.size * info.itemsize);
89 })
90 .def_property_readonly("data", &Blob::data)
91 ;
93 py::class_<Framebuffer>(m, "Framebuffer", py::base<DrmObject>())
94 ;
96 py::class_<MappedFramebuffer>(m, "MappedFramebuffer", py::base<Framebuffer>())
97 .def_property_readonly("width", &MappedFramebuffer::width)
98 .def_property_readonly("height", &MappedFramebuffer::height)
99 ;
101 py::class_<DumbFramebuffer>(m, "DumbFramebuffer", py::base<MappedFramebuffer>())
102 .def(py::init<Card&, uint32_t, uint32_t, const string&>(),
103 py::keep_alive<1, 2>()) // Keep Card alive until this is destructed
104 .def(py::init<Card&, uint32_t, uint32_t, PixelFormat>(),
105 py::keep_alive<1, 2>()) // Keep Card alive until this is destructed
106 .def_property_readonly("format", &DumbFramebuffer::format)
107 .def_property_readonly("num_planes", &DumbFramebuffer::num_planes)
108 .def("fd", &DumbFramebuffer::prime_fd)
109 .def("stride", &DumbFramebuffer::stride)
110 .def("offset", &DumbFramebuffer::offset)
111 ;
113 py::class_<ExtFramebuffer>(m, "ExtFramebuffer", py::base<MappedFramebuffer>())
114 .def(py::init<Card&, uint32_t, uint32_t, PixelFormat, vector<int>, vector<uint32_t>, vector<uint32_t>>(),
115 py::keep_alive<1, 2>()) // Keep Card alive until this is destructed
116 ;
118 py::enum_<PixelFormat>(m, "PixelFormat")
119 .value("Undefined", PixelFormat::Undefined)
121 .value("NV12", PixelFormat::NV12)
122 .value("NV21", PixelFormat::NV21)
124 .value("UYVY", PixelFormat::UYVY)
125 .value("YUYV", PixelFormat::YUYV)
126 .value("YVYU", PixelFormat::YVYU)
127 .value("VYUY", PixelFormat::VYUY)
129 .value("XRGB8888", PixelFormat::XRGB8888)
130 .value("XBGR8888", PixelFormat::XBGR8888)
131 .value("ARGB8888", PixelFormat::ARGB8888)
132 .value("ABGR8888", PixelFormat::ABGR8888)
134 .value("RGB888", PixelFormat::RGB888)
136 .value("RGB565", PixelFormat::RGB565)
137 ;
139 py::class_<Videomode>(m, "Videomode")
140 .def(py::init<>())
142 .def_readwrite("name", &Videomode::name)
144 .def_readwrite("clock", &Videomode::clock)
146 .def_readwrite("hdisplay", &Videomode::hdisplay)
147 .def_readwrite("hsync_start", &Videomode::hsync_start)
148 .def_readwrite("hsync_end", &Videomode::hsync_end)
149 .def_readwrite("htotal", &Videomode::htotal)
151 .def_readwrite("vdisplay", &Videomode::vdisplay)
152 .def_readwrite("vsync_start", &Videomode::vsync_start)
153 .def_readwrite("vsync_end", &Videomode::vsync_end)
154 .def_readwrite("vtotal", &Videomode::vtotal)
156 .def_readwrite("vrefresh", &Videomode::vrefresh)
158 .def_readwrite("flags", &Videomode::flags)
159 .def_readwrite("type", &Videomode::type)
161 .def("__repr__", [](const Videomode& vm) { return "<pykms.Videomode " + to_string(vm.hdisplay) + "x" + to_string(vm.vdisplay) + ">"; })
162 ;
164 py::class_<AtomicReq>(m, "AtomicReq")
165 .def(py::init<Card&>(),
166 py::keep_alive<1, 2>()) // Keep Card alive until this is destructed
167 .def("add", (void (AtomicReq::*)(DrmPropObject*, const string&, uint64_t)) &AtomicReq::add)
168 .def("test", &AtomicReq::test, py::arg("allow_modeset") = false)
169 .def("commit", &AtomicReq::commit, py::arg("data"), py::arg("allow_modeset") = false)
170 .def("commit_sync", &AtomicReq::commit_sync, py::arg("allow_modeset") = false)
171 ;
172 }