]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android/external-libkmsxx.git/blob - py/pykms/pykmsbase.cpp
Add DrmPropObject.get_prop() and Property.enums to pykmsbase.cpp.
[android/external-libkmsxx.git] / py / pykms / pykmsbase.cpp
1 #include <pybind11/pybind11.h>
2 #include <pybind11/stl.h>
3 #include <kms++/kms++.h>
5 namespace py = pybind11;
7 using namespace kms;
8 using namespace std;
10 void init_pykmsbase(py::module &m)
11 {
12         py::class_<Card>(m, "Card")
13                         .def(py::init<>())
14                         .def_property_readonly("fd", &Card::fd)
15                         .def("get_first_connected_connector", &Card::get_first_connected_connector)
16                         .def_property_readonly("connectors", &Card::get_connectors)
17                         .def_property_readonly("crtcs", &Card::get_crtcs)
18                         .def_property_readonly("encoders", &Card::get_encoders)
19                         .def_property_readonly("planes", &Card::get_planes)
20                         .def_property_readonly("has_atomic", &Card::has_atomic)
21                         .def("get_prop", (Property* (Card::*)(uint32_t) const)&Card::get_prop)
22                         ;
24         py::class_<DrmObject, DrmObject*>(m, "DrmObject")
25                         .def_property_readonly("id", &DrmObject::id)
26                         .def_property_readonly("idx", &DrmObject::idx)
27                         .def_property_readonly("card", &DrmObject::card)
28                         ;
30         py::class_<DrmPropObject, DrmPropObject*>(m, "DrmPropObject", py::base<DrmObject>())
31                         .def("refresh_props", &DrmPropObject::refresh_props)
32                         .def_property_readonly("prop_map", &DrmPropObject::get_prop_map)
33                         .def("get_prop_value", (uint64_t (DrmPropObject::*)(const string&) const)&DrmPropObject::get_prop_value)
34                         .def("set_prop_value",(int (DrmPropObject::*)(const string&, uint64_t)) &DrmPropObject::set_prop_value)
35                         .def("get_prop_value_as_blob", &DrmPropObject::get_prop_value_as_blob)
36                         .def("get_prop", &DrmPropObject::get_prop)
37                         ;
39         py::class_<Connector, Connector*>(m, "Connector",  py::base<DrmPropObject>())
40                         .def_property_readonly("fullname", &Connector::fullname)
41                         .def("get_default_mode", &Connector::get_default_mode)
42                         .def("get_current_crtc", &Connector::get_current_crtc)
43                         .def("get_possible_crtcs", &Connector::get_possible_crtcs)
44                         .def("get_modes", &Connector::get_modes)
45                         .def("get_mode", (Videomode (Connector::*)(const string& mode) const)&Connector::get_mode)
46                         .def("get_mode", (Videomode (Connector::*)(unsigned xres, unsigned yres, float refresh, bool ilace) const)&Connector::get_mode)
47                         .def("connected", &Connector::connected)
48                         .def("__repr__", [](const Connector& o) { return "<pykms.Connector " + to_string(o.id()) + ">"; })
49                         .def("refresh", &Connector::refresh)
50                         ;
52         py::class_<Crtc, Crtc*>(m, "Crtc",  py::base<DrmPropObject>())
53                         .def("set_mode", &Crtc::set_mode)
54                         .def("disable_mode", &Crtc::disable_mode)
55                         .def("page_flip",
56                              [](Crtc* self, Framebuffer& fb, py::object ob)
57                                 {
58                                         // This adds a ref to the object, and must be unpacked with __ob_unpack_helper()
59                                         PyObject* pob = ob.ptr();
60                                         Py_XINCREF(pob);
61                                         self->page_flip(fb, pob);
62                                 })
63                         .def("set_plane", &Crtc::set_plane)
64                         .def_property_readonly("possible_planes", &Crtc::get_possible_planes)
65                         .def_property_readonly("primary_plane", &Crtc::get_primary_plane)
66                         .def_property_readonly("mode", &Crtc::mode)
67                         .def_property_readonly("mode_valid", &Crtc::mode_valid)
68                         .def("__repr__", [](const Crtc& o) { return "<pykms.Crtc " + to_string(o.id()) + ">"; })
69                         .def("refresh", &Crtc::refresh)
70                         ;
72         py::class_<Encoder, Encoder*>(m, "Encoder",  py::base<DrmPropObject>())
73                         .def("refresh", &Encoder::refresh)
74                         ;
76         py::class_<Plane, Plane*>(m, "Plane",  py::base<DrmPropObject>())
77                         .def("supports_crtc", &Plane::supports_crtc)
78                         .def_property_readonly("formats", &Plane::get_formats)
79                         .def_property_readonly("plane_type", &Plane::plane_type)
80                         .def("__repr__", [](const Plane& o) { return "<pykms.Plane " + to_string(o.id()) + ">"; })
81                         ;
83         py::enum_<PlaneType>(m, "PlaneType")
84                         .value("Overlay", PlaneType::Overlay)
85                         .value("Primary", PlaneType::Primary)
86                         .value("Cursor", PlaneType::Cursor)
87                         ;
89         py::class_<Property, Property*>(m, "Property",  py::base<DrmObject>())
90                         .def_property_readonly("name", &Property::name)
91                         .def_property_readonly("enums", &Property::get_enums)
92                         ;
94         py::class_<Blob>(m, "Blob", py::base<DrmObject>())
95                         .def("__init__", [](Blob& instance, Card& card, py::buffer buf) {
96                                 py::buffer_info info = buf.request();
97                                 if (info.ndim != 1)
98                                         throw std::runtime_error("Incompatible buffer dimension!");
100                                 new (&instance) Blob(card, info.ptr, info.size * info.itemsize);
101                         })
102                         .def_property_readonly("data", &Blob::data)
103                         ;
105         py::class_<Framebuffer>(m, "Framebuffer", py::base<DrmObject>())
106                         ;
108         py::class_<MappedFramebuffer>(m, "MappedFramebuffer", py::base<Framebuffer>())
109                         .def_property_readonly("width", &MappedFramebuffer::width)
110                         .def_property_readonly("height", &MappedFramebuffer::height)
111                         ;
113         py::class_<DumbFramebuffer>(m, "DumbFramebuffer", py::base<MappedFramebuffer>())
114                         .def(py::init<Card&, uint32_t, uint32_t, const string&>(),
115                              py::keep_alive<1, 2>())    // Keep Card alive until this is destructed
116                         .def(py::init<Card&, uint32_t, uint32_t, PixelFormat>(),
117                              py::keep_alive<1, 2>())    // Keep Card alive until this is destructed
118                         .def_property_readonly("format", &DumbFramebuffer::format)
119                         .def_property_readonly("num_planes", &DumbFramebuffer::num_planes)
120                         .def("fd", &DumbFramebuffer::prime_fd)
121                         .def("stride", &DumbFramebuffer::stride)
122                         .def("offset", &DumbFramebuffer::offset)
123                         ;
125         py::class_<ExtFramebuffer>(m, "ExtFramebuffer", py::base<MappedFramebuffer>())
126                         .def(py::init<Card&, uint32_t, uint32_t, PixelFormat, vector<int>, vector<uint32_t>, vector<uint32_t>>(),
127                              py::keep_alive<1, 2>())    // Keep Card alive until this is destructed
128                         ;
130         py::enum_<PixelFormat>(m, "PixelFormat")
131                         .value("Undefined", PixelFormat::Undefined)
133                         .value("NV12", PixelFormat::NV12)
134                         .value("NV21", PixelFormat::NV21)
136                         .value("UYVY", PixelFormat::UYVY)
137                         .value("YUYV", PixelFormat::YUYV)
138                         .value("YVYU", PixelFormat::YVYU)
139                         .value("VYUY", PixelFormat::VYUY)
141                         .value("XRGB8888", PixelFormat::XRGB8888)
142                         .value("XBGR8888", PixelFormat::XBGR8888)
143                         .value("ARGB8888", PixelFormat::ARGB8888)
144                         .value("ABGR8888", PixelFormat::ABGR8888)
146                         .value("RGB888", PixelFormat::RGB888)
147                         .value("BGR888", PixelFormat::BGR888)
149                         .value("RGB565", PixelFormat::RGB565)
150                         .value("BGR565", PixelFormat::BGR565)
151                         ;
153         py::enum_<SyncPolarity>(m, "SyncPolarity")
154                         .value("Undefined", SyncPolarity::Undefined)
155                         .value("Positive", SyncPolarity::Positive)
156                         .value("Negative", SyncPolarity::Negative)
157                         ;
159         py::class_<Videomode>(m, "Videomode")
160                         .def(py::init<>())
162                         .def_readwrite("name", &Videomode::name)
164                         .def_readwrite("clock", &Videomode::clock)
166                         .def_readwrite("hdisplay", &Videomode::hdisplay)
167                         .def_readwrite("hsync_start", &Videomode::hsync_start)
168                         .def_readwrite("hsync_end", &Videomode::hsync_end)
169                         .def_readwrite("htotal", &Videomode::htotal)
171                         .def_readwrite("vdisplay", &Videomode::vdisplay)
172                         .def_readwrite("vsync_start", &Videomode::vsync_start)
173                         .def_readwrite("vsync_end", &Videomode::vsync_end)
174                         .def_readwrite("vtotal", &Videomode::vtotal)
176                         .def_readwrite("vrefresh", &Videomode::vrefresh)
178                         .def_readwrite("flags", &Videomode::flags)
179                         .def_readwrite("type", &Videomode::type)
181                         .def("__repr__", [](const Videomode& vm) { return "<pykms.Videomode " + to_string(vm.hdisplay) + "x" + to_string(vm.vdisplay) + ">"; })
183                         .def("to_blob", &Videomode::to_blob)
185                         .def_property("hsync", &Videomode::hsync, &Videomode::set_hsync)
186                         .def_property("vsync", &Videomode::vsync, &Videomode::set_vsync)
187                         ;
190         m.def("videomode_from_timings", &videomode_from_timings);
192         py::class_<AtomicReq>(m, "AtomicReq")
193                         .def(py::init<Card&>(),
194                              py::keep_alive<1, 2>())    // Keep Card alive until this is destructed
195                         .def("add", (void (AtomicReq::*)(DrmPropObject*, const string&, uint64_t)) &AtomicReq::add)
196                         .def("add", (void (AtomicReq::*)(DrmPropObject*, const map<string, uint64_t>&)) &AtomicReq::add)
197                         .def("test", &AtomicReq::test, py::arg("allow_modeset") = false)
198                         .def("commit",
199                              [](AtomicReq* self, py::object ob, bool allow)
200                                 {
201                                         // This adds a ref to the object, and must be unpacked with __ob_unpack_helper()
202                                         PyObject* pob = ob.ptr();
203                                         Py_XINCREF(pob);
204                                         return self->commit(pob, allow);
205                                 }, py::arg("data"), py::arg("allow_modeset") = false)
206                         .def("commit_sync", &AtomicReq::commit_sync, py::arg("allow_modeset") = false)
207                         ;