1 #include <pybind11/pybind11.h>
2 #include <pybind11/stl.h>
3 #include <kms++/kms++.h>
5 namespace py = pybind11;
7 using namespace kms;
8 using namespace std;
10 void init_pykmsbase(py::module &m)
11 {
12 py::class_<Card>(m, "Card")
13 .def(py::init<>())
14 .def_property_readonly("fd", &Card::fd)
15 .def("get_first_connected_connector", &Card::get_first_connected_connector)
16 .def_property_readonly("connectors", &Card::get_connectors)
17 .def_property_readonly("crtcs", &Card::get_crtcs)
18 .def_property_readonly("encoders", &Card::get_encoders)
19 .def_property_readonly("planes", &Card::get_planes)
20 .def_property_readonly("has_atomic", &Card::has_atomic)
21 .def("get_prop", (Property* (Card::*)(uint32_t) const)&Card::get_prop)
22 ;
24 py::class_<DrmObject, DrmObject*>(m, "DrmObject")
25 .def_property_readonly("id", &DrmObject::id)
26 .def_property_readonly("idx", &DrmObject::idx)
27 .def_property_readonly("card", &DrmObject::card)
28 ;
30 py::class_<DrmPropObject, DrmPropObject*>(m, "DrmPropObject", py::base<DrmObject>())
31 .def("refresh_props", &DrmPropObject::refresh_props)
32 .def_property_readonly("prop_map", &DrmPropObject::get_prop_map)
33 .def("get_prop_value", (uint64_t (DrmPropObject::*)(const string&) const)&DrmPropObject::get_prop_value)
34 .def("set_prop_value",(int (DrmPropObject::*)(const string&, uint64_t)) &DrmPropObject::set_prop_value)
35 .def("get_prop_value_as_blob", &DrmPropObject::get_prop_value_as_blob)
36 .def("get_prop", &DrmPropObject::get_prop)
37 ;
39 py::class_<Connector, Connector*>(m, "Connector", py::base<DrmPropObject>())
40 .def_property_readonly("fullname", &Connector::fullname)
41 .def("get_default_mode", &Connector::get_default_mode)
42 .def("get_current_crtc", &Connector::get_current_crtc)
43 .def("get_possible_crtcs", &Connector::get_possible_crtcs)
44 .def("get_modes", &Connector::get_modes)
45 .def("get_mode", (Videomode (Connector::*)(const string& mode) const)&Connector::get_mode)
46 .def("get_mode", (Videomode (Connector::*)(unsigned xres, unsigned yres, float refresh, bool ilace) const)&Connector::get_mode)
47 .def("connected", &Connector::connected)
48 .def("__repr__", [](const Connector& o) { return "<pykms.Connector " + to_string(o.id()) + ">"; })
49 .def("refresh", &Connector::refresh)
50 ;
52 py::class_<Crtc, Crtc*>(m, "Crtc", py::base<DrmPropObject>())
53 .def("set_mode", &Crtc::set_mode)
54 .def("disable_mode", &Crtc::disable_mode)
55 .def("page_flip",
56 [](Crtc* self, Framebuffer& fb, uint32_t data)
57 {
58 self->page_flip(fb, (void*)(intptr_t)data);
59 }, py::arg("fb"), py::arg("data") = 0)
60 .def("set_plane", &Crtc::set_plane)
61 .def_property_readonly("possible_planes", &Crtc::get_possible_planes)
62 .def_property_readonly("primary_plane", &Crtc::get_primary_plane)
63 .def_property_readonly("mode", &Crtc::mode)
64 .def_property_readonly("mode_valid", &Crtc::mode_valid)
65 .def("__repr__", [](const Crtc& o) { return "<pykms.Crtc " + to_string(o.id()) + ">"; })
66 .def("refresh", &Crtc::refresh)
67 ;
69 py::class_<Encoder, Encoder*>(m, "Encoder", py::base<DrmPropObject>())
70 .def("refresh", &Encoder::refresh)
71 ;
73 py::class_<Plane, Plane*>(m, "Plane", py::base<DrmPropObject>())
74 .def("supports_crtc", &Plane::supports_crtc)
75 .def_property_readonly("formats", &Plane::get_formats)
76 .def_property_readonly("plane_type", &Plane::plane_type)
77 .def("__repr__", [](const Plane& o) { return "<pykms.Plane " + to_string(o.id()) + ">"; })
78 ;
80 py::enum_<PlaneType>(m, "PlaneType")
81 .value("Overlay", PlaneType::Overlay)
82 .value("Primary", PlaneType::Primary)
83 .value("Cursor", PlaneType::Cursor)
84 ;
86 py::class_<Property, Property*>(m, "Property", py::base<DrmObject>())
87 .def_property_readonly("name", &Property::name)
88 .def_property_readonly("enums", &Property::get_enums)
89 ;
91 py::class_<Blob>(m, "Blob", py::base<DrmObject>())
92 .def("__init__", [](Blob& instance, Card& card, py::buffer buf) {
93 py::buffer_info info = buf.request();
94 if (info.ndim != 1)
95 throw std::runtime_error("Incompatible buffer dimension!");
97 new (&instance) Blob(card, info.ptr, info.size * info.itemsize);
98 })
99 .def_property_readonly("data", &Blob::data)
100 ;
102 py::class_<Framebuffer>(m, "Framebuffer", py::base<DrmObject>())
103 ;
105 py::class_<MappedFramebuffer>(m, "MappedFramebuffer", py::base<Framebuffer>())
106 .def_property_readonly("width", &MappedFramebuffer::width)
107 .def_property_readonly("height", &MappedFramebuffer::height)
108 ;
110 py::class_<DumbFramebuffer>(m, "DumbFramebuffer", py::base<MappedFramebuffer>())
111 .def(py::init<Card&, uint32_t, uint32_t, const string&>(),
112 py::keep_alive<1, 2>()) // Keep Card alive until this is destructed
113 .def(py::init<Card&, uint32_t, uint32_t, PixelFormat>(),
114 py::keep_alive<1, 2>()) // Keep Card alive until this is destructed
115 .def_property_readonly("format", &DumbFramebuffer::format)
116 .def_property_readonly("num_planes", &DumbFramebuffer::num_planes)
117 .def("fd", &DumbFramebuffer::prime_fd)
118 .def("stride", &DumbFramebuffer::stride)
119 .def("offset", &DumbFramebuffer::offset)
120 ;
122 py::class_<ExtFramebuffer>(m, "ExtFramebuffer", py::base<MappedFramebuffer>())
123 .def(py::init<Card&, uint32_t, uint32_t, PixelFormat, vector<int>, vector<uint32_t>, vector<uint32_t>>(),
124 py::keep_alive<1, 2>()) // Keep Card alive until this is destructed
125 ;
127 py::enum_<PixelFormat>(m, "PixelFormat")
128 .value("Undefined", PixelFormat::Undefined)
130 .value("NV12", PixelFormat::NV12)
131 .value("NV21", PixelFormat::NV21)
133 .value("UYVY", PixelFormat::UYVY)
134 .value("YUYV", PixelFormat::YUYV)
135 .value("YVYU", PixelFormat::YVYU)
136 .value("VYUY", PixelFormat::VYUY)
138 .value("XRGB8888", PixelFormat::XRGB8888)
139 .value("XBGR8888", PixelFormat::XBGR8888)
140 .value("ARGB8888", PixelFormat::ARGB8888)
141 .value("ABGR8888", PixelFormat::ABGR8888)
143 .value("RGB888", PixelFormat::RGB888)
144 .value("BGR888", PixelFormat::BGR888)
146 .value("RGB565", PixelFormat::RGB565)
147 .value("BGR565", PixelFormat::BGR565)
148 ;
150 py::enum_<SyncPolarity>(m, "SyncPolarity")
151 .value("Undefined", SyncPolarity::Undefined)
152 .value("Positive", SyncPolarity::Positive)
153 .value("Negative", SyncPolarity::Negative)
154 ;
156 py::class_<Videomode>(m, "Videomode")
157 .def(py::init<>())
159 .def_readwrite("name", &Videomode::name)
161 .def_readwrite("clock", &Videomode::clock)
163 .def_readwrite("hdisplay", &Videomode::hdisplay)
164 .def_readwrite("hsync_start", &Videomode::hsync_start)
165 .def_readwrite("hsync_end", &Videomode::hsync_end)
166 .def_readwrite("htotal", &Videomode::htotal)
168 .def_readwrite("vdisplay", &Videomode::vdisplay)
169 .def_readwrite("vsync_start", &Videomode::vsync_start)
170 .def_readwrite("vsync_end", &Videomode::vsync_end)
171 .def_readwrite("vtotal", &Videomode::vtotal)
173 .def_readwrite("vrefresh", &Videomode::vrefresh)
175 .def_readwrite("flags", &Videomode::flags)
176 .def_readwrite("type", &Videomode::type)
178 .def("__repr__", [](const Videomode& vm) { return "<pykms.Videomode " + to_string(vm.hdisplay) + "x" + to_string(vm.vdisplay) + ">"; })
180 .def("to_blob", &Videomode::to_blob)
182 .def_property("hsync", &Videomode::hsync, &Videomode::set_hsync)
183 .def_property("vsync", &Videomode::vsync, &Videomode::set_vsync)
184 ;
187 m.def("videomode_from_timings", &videomode_from_timings);
189 py::class_<AtomicReq>(m, "AtomicReq")
190 .def(py::init<Card&>(),
191 py::keep_alive<1, 2>()) // Keep Card alive until this is destructed
192 .def("add", (void (AtomicReq::*)(DrmPropObject*, const string&, uint64_t)) &AtomicReq::add)
193 .def("add", (void (AtomicReq::*)(DrmPropObject*, const map<string, uint64_t>&)) &AtomicReq::add)
194 .def("test", &AtomicReq::test, py::arg("allow_modeset") = false)
195 .def("commit",
196 [](AtomicReq* self, uint32_t data, bool allow)
197 {
198 return self->commit((void*)(intptr_t)data, allow);
199 }, py::arg("data") = 0, py::arg("allow_modeset") = false)
200 .def("commit_sync", &AtomicReq::commit_sync, py::arg("allow_modeset") = false)
201 ;
202 }