py: drop the fancy event handling
[android/external-libkmsxx.git] / py / pykms / pykmsomap.cpp
1 #include <pybind11/pybind11.h>
2 #include <pybind11/stl.h>
3 #include <kms++/kms++.h>
4 #include <kms++/omap/omapkms++.h>
6 namespace py = pybind11;
8 using namespace kms;
9 using namespace std;
11 void init_pykmsomap(py::module &m)
12 {
13         py::class_<OmapCard>(m, "OmapCard", py::base<Card>())
14                         .def(py::init<>())
15                         ;
17         py::class_<OmapFramebuffer> omapfb(m, "OmapFramebuffer", py::base<MappedFramebuffer>());
19         // XXX we should use py::arithmetic() here to support or and and operators, but it's not supported in the pybind11 we use
20         py::enum_<OmapFramebuffer::Flags>(omapfb, "Flags")
21                         .value("None", OmapFramebuffer::Flags::None)
22                         .value("Tiled", OmapFramebuffer::Flags::Tiled)
23                         .value("MemContig", OmapFramebuffer::Flags::MemContig)
24                         .value("MemTiler", OmapFramebuffer::Flags::MemTiler)
25                         .value("MemPin", OmapFramebuffer::Flags::MemPin)
26                         .export_values()
27                         ;
29         omapfb
30                         .def(py::init<OmapCard&, uint32_t, uint32_t, const string&, OmapFramebuffer::Flags>(),
31                              py::keep_alive<1, 2>(),    // Keep Card alive until this is destructed
32                              py::arg("card"), py::arg("width"), py::arg("height"), py::arg("fourcc"), py::arg("flags") = OmapFramebuffer::None)
33                         .def(py::init<OmapCard&, uint32_t, uint32_t, PixelFormat, OmapFramebuffer::Flags>(),
34                              py::keep_alive<1, 2>(),    // Keep OmapCard alive until this is destructed
35                              py::arg("card"), py::arg("width"), py::arg("height"), py::arg("pixfmt"), py::arg("flags") = OmapFramebuffer::None)
36                         .def_property_readonly("format", &OmapFramebuffer::format)
37                         .def_property_readonly("num_planes", &OmapFramebuffer::num_planes)
38                         .def("fd", &OmapFramebuffer::prime_fd)
39                         .def("stride", &OmapFramebuffer::stride)
40                         .def("offset", &OmapFramebuffer::offset)
41                         ;
42 }