1 #include <pybind11/pybind11.h>
2 #include <pybind11/stl.h>
3 #include <kms++/kms++.h>
5 namespace py = pybind11;
7 using namespace kms;
8 using namespace std;
10 void init_pykmsbase(py::module &m)
11 {
12 py::class_<Card>(m, "Card")
13 .def(py::init<>())
14 .def_property_readonly("fd", &Card::fd)
15 .def("get_first_connected_connector", &Card::get_first_connected_connector)
16 .def_property_readonly("connectors", &Card::get_connectors)
17 .def_property_readonly("crtcs", &Card::get_crtcs)
18 .def_property_readonly("encoders", &Card::get_encoders)
19 .def_property_readonly("planes", &Card::get_planes)
20 .def_property_readonly("has_atomic", &Card::has_atomic)
21 .def("call_page_flip_handlers", &Card::call_page_flip_handlers)
22 .def("get_prop", (Property* (Card::*)(uint32_t) const)&Card::get_prop)
23 ;
25 py::class_<DrmObject, DrmObject*>(m, "DrmObject")
26 .def_property_readonly("id", &DrmObject::id)
27 .def_property_readonly("card", &DrmObject::card)
28 ;
30 py::class_<DrmPropObject, DrmPropObject*>(m, "DrmPropObject", py::base<DrmObject>())
31 .def("refresh_props", &DrmPropObject::refresh_props)
32 .def_property_readonly("prop_map", &DrmPropObject::get_prop_map)
33 .def("get_prop_value", (uint64_t (DrmPropObject::*)(const string&) const)&DrmPropObject::get_prop_value)
34 .def("set_prop_value",(int (DrmPropObject::*)(const string&, uint64_t)) &DrmPropObject::set_prop_value)
35 .def("get_prop_value_as_blob", &DrmPropObject::get_prop_value_as_blob)
36 ;
38 py::class_<Connector, Connector*>(m, "Connector", py::base<DrmPropObject>())
39 .def_property_readonly("fullname", &Connector::fullname)
40 .def("get_default_mode", &Connector::get_default_mode)
41 .def("get_current_crtc", &Connector::get_current_crtc)
42 .def("get_possible_crtcs", &Connector::get_possible_crtcs)
43 .def("get_modes", &Connector::get_modes)
44 .def("get_mode", (Videomode (Connector::*)(const string& mode) const)&Connector::get_mode)
45 .def("get_mode", (Videomode (Connector::*)(unsigned xres, unsigned yres, float refresh, bool ilace) const)&Connector::get_mode)
46 .def("__repr__", [](const Connector& o) { return "<pykms.Connector " + to_string(o.id()) + ">"; })
47 ;
49 py::class_<Crtc, Crtc*>(m, "Crtc", py::base<DrmPropObject>())
50 .def("set_mode", &Crtc::set_mode)
51 .def("page_flip", &Crtc::page_flip)
52 .def("set_plane", &Crtc::set_plane)
53 .def_property_readonly("possible_planes", &Crtc::get_possible_planes)
54 .def_property_readonly("primary_plane", &Crtc::get_primary_plane)
55 .def_property_readonly("mode", &Crtc::mode)
56 .def_property_readonly("mode_valid", &Crtc::mode_valid)
57 .def("__repr__", [](const Crtc& o) { return "<pykms.Crtc " + to_string(o.id()) + ">"; })
58 ;
60 py::class_<Encoder, Encoder*>(m, "Encoder", py::base<DrmPropObject>())
61 ;
63 py::class_<Plane, Plane*>(m, "Plane", py::base<DrmPropObject>())
64 .def("supports_crtc", &Plane::supports_crtc)
65 .def_property_readonly("plane_type", &Plane::plane_type)
66 .def("__repr__", [](const Plane& o) { return "<pykms.Plane " + to_string(o.id()) + ">"; })
67 ;
69 py::enum_<PlaneType>(m, "PlaneType")
70 .value("Overlay", PlaneType::Overlay)
71 .value("Primary", PlaneType::Primary)
72 .value("Cursor", PlaneType::Cursor)
73 ;
75 py::class_<Property, Property*>(m, "Property", py::base<DrmObject>())
76 .def_property_readonly("name", &Property::name)
77 ;
79 py::class_<Blob>(m, "Blob", py::base<DrmObject>())
80 .def("__init__", [](Blob& instance, Card& card, py::buffer buf) {
81 py::buffer_info info = buf.request();
82 if (info.ndim != 1)
83 throw std::runtime_error("Incompatible buffer dimension!");
85 new (&instance) Blob(card, info.ptr, info.size * info.itemsize);
86 })
87 .def_property_readonly("data", &Blob::data)
88 ;
90 py::class_<Framebuffer>(m, "Framebuffer", py::base<DrmObject>())
91 ;
93 py::class_<DumbFramebuffer>(m, "DumbFramebuffer", py::base<Framebuffer>())
94 .def(py::init<Card&, uint32_t, uint32_t, const string&>(),
95 py::keep_alive<1, 2>()) // Keep Card alive until this is destructed
96 .def(py::init<Card&, uint32_t, uint32_t, PixelFormat>(),
97 py::keep_alive<1, 2>()) // Keep Card alive until this is destructed
98 .def_property_readonly("width", &DumbFramebuffer::width)
99 .def_property_readonly("height", &DumbFramebuffer::height)
100 ;
102 py::enum_<PixelFormat>(m, "PixelFormat")
103 .value("Undefined", PixelFormat::Undefined)
105 .value("NV12", PixelFormat::NV12)
106 .value("NV21", PixelFormat::NV21)
108 .value("UYVY", PixelFormat::UYVY)
109 .value("YUYV", PixelFormat::YUYV)
110 .value("YVYU", PixelFormat::YVYU)
111 .value("VYUY", PixelFormat::VYUY)
113 .value("XRGB8888", PixelFormat::XRGB8888)
114 .value("XBGR8888", PixelFormat::XBGR8888)
115 .value("ARGB8888", PixelFormat::ARGB8888)
116 .value("ABGR8888", PixelFormat::ABGR8888)
118 .value("RGB888", PixelFormat::RGB888)
120 .value("RGB565", PixelFormat::RGB565)
121 ;
123 py::class_<Videomode>(m, "Videomode")
124 .def(py::init<>())
126 .def_readwrite("name", &Videomode::name)
128 .def_readwrite("clock", &Videomode::clock)
130 .def_readwrite("hdisplay", &Videomode::hdisplay)
131 .def_readwrite("hsync_start", &Videomode::hsync_start)
132 .def_readwrite("hsync_end", &Videomode::hsync_end)
133 .def_readwrite("htotal", &Videomode::htotal)
135 .def_readwrite("vdisplay", &Videomode::vdisplay)
136 .def_readwrite("vsync_start", &Videomode::vsync_start)
137 .def_readwrite("vsync_end", &Videomode::vsync_end)
138 .def_readwrite("vtotal", &Videomode::vtotal)
140 .def_readwrite("vrefresh", &Videomode::vrefresh)
142 .def_readwrite("flags", &Videomode::flags)
143 .def_readwrite("type", &Videomode::type)
144 ;
146 py::class_<AtomicReq>(m, "AtomicReq")
147 .def(py::init<Card&>(),
148 py::keep_alive<1, 2>()) // Keep Card alive until this is destructed
149 .def("add", (void (AtomicReq::*)(DrmPropObject*, const string&, uint64_t)) &AtomicReq::add)
150 .def("test", &AtomicReq::test, py::arg("allow_modeset") = false)
151 .def("commit", &AtomicReq::commit, py::arg("data"), py::arg("allow_modeset") = false)
152 .def("commit_sync", &AtomicReq::commit_sync, py::arg("allow_modeset") = false)
153 ;
154 }