4dbcd7e1b691093a336271ebe5f1691b8bf61425
[android/external-libkmsxx.git] / py / pykmsbase.cpp
1 #include <pybind11/pybind11.h>
2 #include <pybind11/stl.h>
3 #include <kms++/kms++.h>
5 namespace py = pybind11;
7 using namespace kms;
8 using namespace std;
10 void init_pykmsbase(py::module &m)
11 {
12         py::class_<Card>(m, "Card")
13                         .def(py::init<>())
14                         .def_property_readonly("fd", &Card::fd)
15                         .def("get_first_connected_connector", &Card::get_first_connected_connector)
16                         .def_property_readonly("connectors", &Card::get_connectors)
17                         .def_property_readonly("crtcs", &Card::get_crtcs)
18                         .def_property_readonly("encoders", &Card::get_encoders)
19                         .def_property_readonly("planes", &Card::get_planes)
20                         .def_property_readonly("has_atomic", &Card::has_atomic)
21                         .def("call_page_flip_handlers", &Card::call_page_flip_handlers)
22                         .def("get_prop", (Property* (Card::*)(uint32_t) const)&Card::get_prop)
23                         .def("get_prop", (Property* (Card::*)(const string&) const)&Card::get_prop)
24                         ;
26         py::class_<DrmObject, DrmObject*>(m, "DrmObject")
27                         .def_property_readonly("id", &DrmObject::id)
28                         .def_property_readonly("card", &DrmObject::card)
29                         ;
31         py::class_<DrmPropObject, DrmPropObject*>(m, "DrmPropObject", py::base<DrmObject>())
32                         .def("refresh_props", &DrmPropObject::refresh_props)
33                         .def_property_readonly("prop_map", &DrmPropObject::get_prop_map)
34                         .def("get_prop_value", (uint64_t (DrmPropObject::*)(const string&) const)&DrmPropObject::get_prop_value)
35                         .def("set_prop_value",(int (DrmPropObject::*)(const string&, uint64_t)) &DrmPropObject::set_prop_value)
36                         .def("get_prop_value_as_blob", &DrmPropObject::get_prop_value_as_blob)
37                         ;
39         py::class_<Connector, Connector*>(m, "Connector",  py::base<DrmPropObject>())
40                         .def_property_readonly("fullname", &Connector::fullname)
41                         .def("get_default_mode", &Connector::get_default_mode)
42                         .def("get_current_crtc", &Connector::get_current_crtc)
43                         .def("get_possible_crtcs", &Connector::get_possible_crtcs)
44                         .def("get_modes", &Connector::get_modes)
45                         .def("get_mode", (Videomode (Connector::*)(const string& mode) const)&Connector::get_mode)
46                         .def("get_mode", (Videomode (Connector::*)(unsigned xres, unsigned yres, unsigned refresh, bool ilace) const)&Connector::get_mode)
47                         .def("__repr__", [](const Connector& o) { return "<pykms.Connector " + to_string(o.id()) + ">"; })
48                         ;
50         py::class_<Crtc, Crtc*>(m, "Crtc",  py::base<DrmPropObject>())
51                         .def("set_mode", &Crtc::set_mode)
52                         .def("page_flip", &Crtc::page_flip)
53                         .def("set_plane", &Crtc::set_plane)
54                         .def_property_readonly("possible_planes", &Crtc::get_possible_planes)
55                         .def_property_readonly("primary_plane", &Crtc::get_primary_plane)
56                         .def_property_readonly("mode", &Crtc::mode)
57                         .def_property_readonly("mode_valid", &Crtc::mode_valid)
58                         .def("__repr__", [](const Crtc& o) { return "<pykms.Crtc " + to_string(o.id()) + ">"; })
59                         ;
61         py::class_<Encoder, Encoder*>(m, "Encoder",  py::base<DrmPropObject>())
62                         ;
64         py::class_<Plane, Plane*>(m, "Plane",  py::base<DrmPropObject>())
65                         .def("supports_crtc", &Plane::supports_crtc)
66                         .def_property_readonly("plane_type", &Plane::plane_type)
67                         .def("__repr__", [](const Plane& o) { return "<pykms.Plane " + to_string(o.id()) + ">"; })
68                         ;
70         py::enum_<PlaneType>(m, "PlaneType")
71                         .value("Overlay", PlaneType::Overlay)
72                         .value("Primary", PlaneType::Primary)
73                         .value("Cursor", PlaneType::Cursor)
74                         ;
76         py::class_<Property, Property*>(m, "Property",  py::base<DrmObject>())
77                         .def_property_readonly("name", &Property::name)
78                         ;
80         py::class_<Blob>(m, "Blob", py::base<DrmObject>())
81                         .def("__init__", [](Blob& instance, Card& card, py::buffer buf) {
82                                 py::buffer_info info = buf.request();
83                                 if (info.ndim != 1)
84                                         throw std::runtime_error("Incompatible buffer dimension!");
86                                 new (&instance) Blob(card, info.ptr, info.size * info.itemsize);
87                         })
88                         .def_property_readonly("data", &Blob::data)
89                         ;
91         py::class_<Framebuffer>(m, "Framebuffer",  py::base<DrmObject>())
92                         ;
94         py::class_<DumbFramebuffer>(m, "DumbFramebuffer",  py::base<Framebuffer>())
95                         .def(py::init<Card&, uint32_t, uint32_t, const string&>(),
96                              py::keep_alive<1, 2>())    // Keep Card alive until this is destructed
97                         .def(py::init<Card&, uint32_t, uint32_t, PixelFormat>(),
98                              py::keep_alive<1, 2>())    // Keep Card alive until this is destructed
99                         .def_property_readonly("width", &DumbFramebuffer::width)
100                         .def_property_readonly("height", &DumbFramebuffer::height)
101                         ;
103         py::enum_<PixelFormat>(m, "PixelFormat")
104                         .value("Undefined", PixelFormat::Undefined)
106                         .value("NV12", PixelFormat::NV12)
107                         .value("NV21", PixelFormat::NV21)
109                         .value("UYVY", PixelFormat::UYVY)
110                         .value("YUYV", PixelFormat::YUYV)
111                         .value("YVYU", PixelFormat::YVYU)
112                         .value("VYUY", PixelFormat::VYUY)
114                         .value("XRGB8888", PixelFormat::XRGB8888)
115                         .value("XBGR8888", PixelFormat::XBGR8888)
116                         .value("ARGB8888", PixelFormat::ARGB8888)
117                         .value("ABGR8888", PixelFormat::ABGR8888)
119                         .value("RGB888", PixelFormat::RGB888)
121                         .value("RGB565", PixelFormat::RGB565)
122                         ;
124         py::class_<Videomode>(m, "Videomode")
125                         .def(py::init<>())
127                         .def_readwrite("name", &Videomode::name)
129                         .def_readwrite("clock", &Videomode::clock)
131                         .def_readwrite("hdisplay", &Videomode::hdisplay)
132                         .def_readwrite("hsync_start", &Videomode::hsync_start)
133                         .def_readwrite("hsync_end", &Videomode::hsync_end)
134                         .def_readwrite("htotal", &Videomode::htotal)
136                         .def_readwrite("vdisplay", &Videomode::vdisplay)
137                         .def_readwrite("vsync_start", &Videomode::vsync_start)
138                         .def_readwrite("vsync_end", &Videomode::vsync_end)
139                         .def_readwrite("vtotal", &Videomode::vtotal)
141                         .def_readwrite("vrefresh", &Videomode::vrefresh)
143                         .def_readwrite("flags", &Videomode::flags)
144                         .def_readwrite("type", &Videomode::type)
145                         ;
147         py::class_<AtomicReq>(m, "AtomicReq")
148                         .def(py::init<Card&>(),
149                              py::keep_alive<1, 2>())    // Keep Card alive until this is destructed
150                         .def("add", (void (AtomicReq::*)(DrmPropObject*, const string&, uint64_t)) &AtomicReq::add)
151                         .def("test", &AtomicReq::test, py::arg("allow_modeset") = false)
152                         .def("commit", &AtomicReq::commit, py::arg("data"), py::arg("allow_modeset") = false)
153                         .def("commit_sync", &AtomicReq::commit_sync, py::arg("allow_modeset") = false)
154                         ;