]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android/external-libkmsxx.git/blob - py/pykmstest.cpp
split py files
[android/external-libkmsxx.git] / py / pykmstest.cpp
1 #include <pybind11/pybind11.h>
2 #include <pybind11/stl.h>
3 #include <kms++.h>
4 #include "kmstest.h"
6 namespace py = pybind11;
8 using namespace kms;
9 using namespace std;
11 void init_pykmstest(py::module &m)
12 {
13         py::class_<RGB>(m, "RGB")
14                         .def(py::init<>())
15                         .def(py::init<uint8_t, uint8_t, uint8_t&>())
16                         .def(py::init<uint8_t, uint8_t, uint8_t, uint8_t&>())
17                         ;
19         // Use lambdas to handle IMappedFramebuffer
20         m.def("draw_test_pattern", [](DumbFramebuffer& fb) { draw_test_pattern(fb); } );
21         m.def("draw_color_bar", [](DumbFramebuffer& fb, int old_xpos, int xpos, int width) {
22                 draw_color_bar(fb, old_xpos, xpos, width);
23         } );
24         m.def("draw_rect", [](DumbFramebuffer& fb, uint32_t x, uint32_t y, uint32_t w, uint32_t h, RGB color) {
25                 draw_rect(fb, x, y, w, h, color);
26         } );
27 }