]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android/external-libkmsxx.git/blob - py/pykmsutil.cpp
kms++util: split to subdirs
[android/external-libkmsxx.git] / py / pykmsutil.cpp
1 #include <pybind11/pybind11.h>
2 #include <pybind11/stl.h>
3 #include <kms++/kms++.h>
4 #include <kms++util/kms++util.h>
6 namespace py = pybind11;
8 using namespace kms;
9 using namespace std;
11 void init_pykmstest(py::module &m)
12 {
13         py::class_<RGB>(m, "RGB")
14                         .def(py::init<>())
15                         .def(py::init<uint8_t, uint8_t, uint8_t&>())
16                         .def(py::init<uint8_t, uint8_t, uint8_t, uint8_t&>())
17                         .def_property_readonly("rgb888", &RGB::rgb888)
18                         .def_property_readonly("argb8888", &RGB::argb8888)
19                         .def_property_readonly("abgr8888", &RGB::abgr8888)
20                         .def_property_readonly("rgb565", &RGB::rgb565)
21                         ;
23         // Use lambdas to handle IMappedFramebuffer
24         m.def("draw_test_pattern", [](DumbFramebuffer& fb) { draw_test_pattern(fb); } );
25         m.def("draw_color_bar", [](DumbFramebuffer& fb, int old_xpos, int xpos, int width) {
26                 draw_color_bar(fb, old_xpos, xpos, width);
27         } );
28         m.def("draw_rect", [](DumbFramebuffer& fb, uint32_t x, uint32_t y, uint32_t w, uint32_t h, RGB color) {
29                 draw_rect(fb, x, y, w, h, color);
30         } );
31 }