1 #include <pybind11/pybind11.h>
2 #include <pybind11/stl.h>
3 #include <kms++/kms++.h>
4 #include <kms++util/kms++util.h>
6 namespace py = pybind11;
8 using namespace kms;
9 using namespace std;
11 void init_pykmstest(py::module &m)
12 {
13 py::class_<RGB>(m, "RGB")
14 .def(py::init<>())
15 .def(py::init<uint8_t, uint8_t, uint8_t&>())
16 .def(py::init<uint8_t, uint8_t, uint8_t, uint8_t&>())
17 .def_property_readonly("rgb888", &RGB::rgb888)
18 .def_property_readonly("argb8888", &RGB::argb8888)
19 .def_property_readonly("abgr8888", &RGB::abgr8888)
20 .def_property_readonly("rgb565", &RGB::rgb565)
21 ;
23 py::class_<ResourceManager>(m, "ResourceManager")
24 .def(py::init<Card&>())
25 .def("reset", &ResourceManager::reset)
26 .def("reserve_connector", &ResourceManager::reserve_connector,
27 py::arg("name") = string())
28 .def("reserve_crtc", &ResourceManager::reserve_crtc)
29 .def("reserve_plane", &ResourceManager::reserve_plane,
30 py::arg("crtc"),
31 py::arg("type"),
32 py::arg("format") = PixelFormat::Undefined)
33 .def("reserve_primary_plane", &ResourceManager::reserve_primary_plane,
34 py::arg("crtc"),
35 py::arg("format") = PixelFormat::Undefined)
36 .def("reserve_overlay_plane", &ResourceManager::reserve_overlay_plane,
37 py::arg("crtc"),
38 py::arg("format") = PixelFormat::Undefined)
39 ;
41 // Use lambdas to handle IMappedFramebuffer
42 m.def("draw_test_pattern", [](MappedFramebuffer& fb) { draw_test_pattern(fb); } );
43 m.def("draw_color_bar", [](MappedFramebuffer& fb, int old_xpos, int xpos, int width) {
44 draw_color_bar(fb, old_xpos, xpos, width);
45 } );
46 m.def("draw_rect", [](MappedFramebuffer& fb, uint32_t x, uint32_t y, uint32_t w, uint32_t h, RGB color) {
47 draw_rect(fb, x, y, w, h, color);
48 } );
49 }