843e65ab5549346630aef4bb8c5392781281663b
[android/external-libkmsxx.git] / tests / cmdoptions.h
1 #pragma once
3 #include <cstdio>
4 #include <string>
5 #include <vector>
6 #include <map>
8 using namespace std;
10 #define NO_PARAM(h) (CmdOption(false, h))
11 #define HAS_PARAM(h) (CmdOption(true, h))
13 class CmdOption
14 {
15 public:
16         CmdOption(bool has_param, string help) :
17                 m_has_param(has_param), m_help(help), m_is_set(false) { }
18         bool has_param() const { return m_has_param; }
19         const string& help() const { return m_help; }
21         void oset() { m_is_set = true; }
22         void pset(const string& p) { m_param = p; oset(); }
23         bool is_set() const { return m_is_set; }
24         const string& param() const { return m_param; }
25 private:
26         bool m_has_param;
27         string m_help;
29         bool m_is_set;
30         string m_param;
31 };
33 class CmdOptions
34 {
35 public:
36         CmdOptions(int argc, char **argv, map<string, CmdOption>& opts) :
37                 m_opts(opts), m_cmd(argv[0]) {
38                 for (int i = 1; i < argc; i++) {
39                         if (argv[i][0] == '-') {
40                                 auto ii = m_opts.find(&argv[i][1]);
41                                 if (ii == m_opts.end()) {
42                                         m_error += m_cmd + ": " +
43                                                 string(argv[i]) +
44                                                 ": unknown option\n";
45                                         continue;
46                                 }
47                                 if ((*ii).second.has_param()) {
48                                         if (++i == argc) {
49                                                 m_error += m_cmd + ": -" +
50                                                         (*ii).first +
51                                                         ": parameter missing\n";
52                                                 continue;
53                                         }
54                                         (*ii).second.pset(argv[i]);
55                                 } else {
56                                         (*ii).second.oset();
57                                 }
58                         } else {
59                                 m_params.push_back(argv[i]);
60                         }
61                 }
62         }
63         const string& error() const { return m_error; }
64         const string& cmd() const { return m_cmd; }
66         bool is_set(const string& name) const {
67                 return m_opts.at(name).is_set();
68         }
69         const string& opt_param(const string& name) const {
70                 return m_opts.at(name).param();
71         }
72         const vector<string>& params() const { return m_params; }
73         CmdOption& get_option(const string& name) { return m_opts.at(name); }
75         int num_options() const {
76                 int ret(0);
77                 for (const auto& p : m_opts)
78                         if (p.second.is_set())
79                                 ret++;
80                 return ret;
81         }
83         const string usage() const {
84                 string ret("usage:\n");
85                 for (const auto& p : m_opts)
86                         ret += "-" + p.first +
87                                 (p.second.has_param() ? " <>: " : ": ") +
88                                 p.second.help() + "\n";
89                 return ret;
90         }
92 private:
93         map<string, CmdOption>& m_opts;
94         string m_cmd;
95         vector<string> m_params;
96         string m_error;
97 };