6131263e63b148b5602e5f13c81c39454f11f92c
1 #include <cstdio>
2 #include <algorithm>
3 #include <chrono>
5 #include <xf86drm.h>
6 #include <xf86drmMode.h>
7 #include <drm_fourcc.h>
9 #include "kms++.h"
11 #include "test.h"
13 using namespace std;
14 using namespace kms;
16 static void main_loop(Card& card);
18 class Flipper
19 {
20 public:
21 Flipper(Card& card, unsigned width, unsigned height)
22 : m_current(0), m_bar_xpos(0)
23 {
24 auto format = PixelFormat::XRGB8888;
25 m_fbs[0] = new DumbFramebuffer(card, width, height, format);
26 m_fbs[1] = new DumbFramebuffer(card, width, height, format);
27 }
29 ~Flipper()
30 {
31 delete m_fbs[0];
32 delete m_fbs[1];
33 }
35 Framebuffer* get_next()
36 {
37 m_current ^= 1;
39 const int bar_width = 20;
40 const int bar_speed = 8;
42 auto fb = m_fbs[m_current];
44 int current_xpos = m_bar_xpos;
45 int old_xpos = (current_xpos + (fb->width() - bar_width - bar_speed)) % (fb->width() - bar_width);
46 int new_xpos = (current_xpos + bar_speed) % (fb->width() - bar_width);
48 draw_color_bar(*fb, old_xpos, new_xpos, bar_width);
50 m_bar_xpos = new_xpos;
52 return fb;
53 }
55 private:
56 DumbFramebuffer* m_fbs[2];
58 int m_current;
59 int m_bar_xpos;
60 };
62 class OutputFlipHandler : private PageFlipHandlerBase
63 {
64 public:
65 OutputFlipHandler(Connector* conn, Crtc* crtc, const Videomode& mode)
66 : m_connector(conn), m_crtc(crtc), m_mode(mode),
67 m_flipper(conn->card(), mode.hdisplay, mode.vdisplay),
68 m_plane(0), m_plane_flipper(0)
69 {
70 }
72 OutputFlipHandler(Connector* conn, Crtc* crtc, const Videomode& mode,
73 Plane* plane, unsigned pwidth, unsigned pheight)
74 : m_connector(conn), m_crtc(crtc), m_mode(mode),
75 m_flipper(conn->card(), mode.hdisplay, mode.vdisplay),
76 m_plane(plane)
77 {
78 m_plane_flipper = new Flipper(conn->card(), pwidth, pheight);
79 }
81 ~OutputFlipHandler()
82 {
83 if (m_plane_flipper)
84 delete m_plane_flipper;
85 }
87 OutputFlipHandler(const OutputFlipHandler& other) = delete;
88 OutputFlipHandler& operator=(const OutputFlipHandler& other) = delete;
90 void set_mode()
91 {
92 auto mode = m_connector->get_default_mode();
93 auto fb = m_flipper.get_next();
94 int r = m_crtc->set_mode(m_connector, *fb, mode);
95 ASSERT(r == 0);
97 if (m_plane) {
98 auto planefb = m_plane_flipper->get_next();
99 r = m_crtc->set_plane(m_plane, *planefb,
100 0, 0, planefb->width(), planefb->height(),
101 0, 0, planefb->width(), planefb->height());
102 ASSERT(r == 0);
103 }
104 }
106 void start_flipping()
107 {
108 m_t1 = std::chrono::steady_clock::now();
109 m_frame_num = 0;
110 queue_next();
111 }
113 private:
114 void handle_page_flip(uint32_t frame, double time)
115 {
116 ++m_frame_num;
118 if (m_frame_num % 100 == 0) {
119 auto t2 = std::chrono::steady_clock::now();
120 std::chrono::duration<float> fsec = t2 - m_t1;
121 printf("Output %d: fps %f\n", m_connector->idx(), 100.0 / fsec.count());
122 m_t1 = t2;
123 }
125 queue_next();
126 }
128 void queue_next()
129 {
130 auto crtc = m_crtc;
131 auto& card = crtc->card();
133 auto fb = m_flipper.get_next();
134 Framebuffer* planefb = m_plane ? m_plane_flipper->get_next() : 0;
136 if (card.has_atomic()) {
137 int r;
139 AtomicReq req(card);
141 req.add(m_crtc, "FB_ID", fb->id());
142 if (m_plane)
143 req.add(m_plane, "FB_ID", planefb->id());
145 r = req.test();
146 ASSERT(r == 0);
148 r = req.commit(this);
149 ASSERT(r == 0);
150 } else {
151 int r = crtc->page_flip(*fb, this);
152 ASSERT(r == 0);
154 if (m_plane) {
155 r = m_crtc->set_plane(m_plane, *planefb,
156 0, 0, planefb->width(), planefb->height(),
157 0, 0, planefb->width(), planefb->height());
158 ASSERT(r == 0);
159 }
160 }
161 }
163 private:
164 Connector* m_connector;
165 Crtc* m_crtc;
166 Videomode m_mode;
168 int m_frame_num;
169 chrono::steady_clock::time_point m_t1;
171 Flipper m_flipper;
173 Plane* m_plane;
174 Flipper* m_plane_flipper;
175 };
177 int main()
178 {
179 Card card;
181 if (card.master() == false)
182 printf("Not DRM master, modeset may fail\n");
184 //card.print_short();
186 vector<OutputFlipHandler*> outputs;
188 for (auto pipe : card.get_connected_pipelines())
189 {
190 auto conn = pipe.connector;
191 auto crtc = pipe.crtc;
192 auto mode = conn->get_default_mode();
195 Plane* plane = 0;
196 #if 0 // disable the plane for now
197 for (Plane* p : crtc->get_possible_planes()) {
198 if (p->plane_type() == PlaneType::Overlay) {
199 plane = p;
200 break;
201 }
202 }
203 #endif
204 OutputFlipHandler* output;
205 if (plane)
206 output = new OutputFlipHandler(conn, crtc, mode, plane, 500, 400);
207 else
208 output = new OutputFlipHandler(conn, crtc, mode);
209 outputs.push_back(output);
210 }
212 for(auto out : outputs)
213 out->set_mode();
215 for(auto out : outputs)
216 out->start_flipping();
218 main_loop(card);
220 for(auto out : outputs)
221 delete out;
222 }
224 static void main_loop(Card& card)
225 {
226 fd_set fds;
228 FD_ZERO(&fds);
230 int fd = card.fd();
232 printf("press enter to exit\n");
234 while (true) {
235 int r;
237 FD_SET(0, &fds);
238 FD_SET(fd, &fds);
240 r = select(fd + 1, &fds, NULL, NULL, NULL);
241 if (r < 0) {
242 fprintf(stderr, "select() failed with %d: %m\n", errno);
243 break;
244 } else if (FD_ISSET(0, &fds)) {
245 fprintf(stderr, "exit due to user-input\n");
246 break;
247 } else if (FD_ISSET(fd, &fds)) {
248 card.call_page_flip_handlers();
249 }
250 }
251 }