1 #include <cstdio>
2 #include <algorithm>
4 #include <xf86drm.h>
5 #include <xf86drmMode.h>
6 #include <drm_fourcc.h>
8 #include "kms++.h"
10 #include "test.h"
12 using namespace std;
13 using namespace kms;
15 static void main_loop(Card& card);
17 class OutputFlipHandler : PageFlipHandlerBase
18 {
19 public:
20 OutputFlipHandler(Connector* conn, Crtc* crtc, DumbFramebuffer* fb1, DumbFramebuffer* fb2)
21 : m_connector(conn), m_crtc(crtc), m_fbs { fb1, fb2 }, m_front_buf(1), m_bar_xpos(0)
22 {
23 }
25 ~OutputFlipHandler()
26 {
27 delete m_fbs[0];
28 delete m_fbs[1];
29 }
31 OutputFlipHandler(const OutputFlipHandler& other) = delete;
32 OutputFlipHandler& operator=(const OutputFlipHandler& other) = delete;
34 void set_mode()
35 {
36 auto mode = m_connector->get_default_mode();
37 int r = m_crtc->set_mode(m_connector, *m_fbs[0], mode);
38 ASSERT(r == 0);
39 }
41 void handle_page_flip(uint32_t frame, double time)
42 {
43 m_front_buf = (m_front_buf + 1) % 2;
45 const int bar_width = 20;
46 const int bar_speed = 8;
48 auto crtc = m_crtc;
49 auto fb = m_fbs[(m_front_buf + 1) % 2];
51 ASSERT(crtc);
52 ASSERT(fb);
54 int current_xpos = m_bar_xpos;
55 int old_xpos = (current_xpos + (fb->width() - bar_width - bar_speed)) % (fb->width() - bar_width);
56 int new_xpos = (current_xpos + bar_speed) % (fb->width() - bar_width);
58 draw_color_bar(*fb, old_xpos, new_xpos, bar_width);
60 m_bar_xpos = new_xpos;
62 auto& card = crtc->card();
64 if (card.has_atomic()) {
65 int r;
67 AtomicReq req(card);
69 req.add(m_crtc, "FB_ID", fb->id());
71 r = req.test();
72 ASSERT(r == 0);
74 r = req.commit(this);
75 ASSERT(r == 0);
76 } else {
77 int r = crtc->page_flip(*fb, this);
78 ASSERT(r == 0);
79 }
80 }
82 private:
83 Connector* m_connector;
84 Crtc* m_crtc;
85 DumbFramebuffer* m_fbs[2];
87 int m_front_buf;
88 int m_bar_xpos;
89 };
91 int main()
92 {
93 Card card;
95 if (card.master() == false)
96 printf("Not DRM master, modeset may fail\n");
98 //card.print_short();
100 vector<OutputFlipHandler*> outputs;
102 for (auto pipe : card.get_connected_pipelines())
103 {
104 auto conn = pipe.connector;
105 auto crtc = pipe.crtc;
107 auto mode = conn->get_default_mode();
109 auto fb1 = new DumbFramebuffer(card, mode.hdisplay, mode.vdisplay, "XR24");
110 auto fb2 = new DumbFramebuffer(card, mode.hdisplay, mode.vdisplay, "XR24");
112 printf("conn %u, crtc %u, fb1 %u, fb2 %u\n", conn->id(), crtc->id(), fb1->id(), fb2->id());
114 auto output = new OutputFlipHandler(conn, crtc, fb1, fb2);
115 outputs.push_back(output);
116 }
118 for(auto out : outputs)
119 out->set_mode();
121 for(auto out : outputs)
122 out->handle_page_flip(0, 0);
124 main_loop(card);
126 for(auto out : outputs)
127 delete out;
128 }
130 static void main_loop(Card& card)
131 {
132 fd_set fds;
134 FD_ZERO(&fds);
136 int fd = card.fd();
138 printf("press enter to exit\n");
140 while (true) {
141 int r;
143 FD_SET(0, &fds);
144 FD_SET(fd, &fds);
146 r = select(fd + 1, &fds, NULL, NULL, NULL);
147 if (r < 0) {
148 fprintf(stderr, "select() failed with %d: %m\n", errno);
149 break;
150 } else if (FD_ISSET(0, &fds)) {
151 fprintf(stderr, "exit due to user-input\n");
152 break;
153 } else if (FD_ISSET(fd, &fds)) {
154 card.call_page_flip_handlers();
155 }
156 }
157 }