add -Wextra & fix warnings
[android/external-libkmsxx.git] / tests / kmscapture.cpp
1 #include <linux/videodev2.h>
2 #include <cstdio>
3 #include <string.h>
4 #include <poll.h>
5 #include <fcntl.h>
6 #include <unistd.h>
7 #include <fstream>
8 #include <sys/ioctl.h>
9 #include <xf86drm.h>
11 #include "kms++.h"
12 #include "test.h"
13 #include "opts.h"
15 #define CAMERA_BUF_QUEUE_SIZE   3
16 #define MAX_CAMERA              9
18 using namespace std;
19 using namespace kms;
21 enum buffer_provider {
22         BUFFER_DRM = 0,
23         BUFFER_V4L,
24 };
26 class Camera
27 {
28 public:
29         Camera(int camera_id, Card& card, Plane* plane, uint32_t x, uint32_t y,
30                uint32_t iw, uint32_t ih, PixelFormat pixfmt,
31                enum buffer_provider buffer_type);
32         ~Camera();
34         Camera(const Camera& other) = delete;
35         Camera& operator=(const Camera& other) = delete;
37         void show_next_frame(Crtc* crtc);
38         int fd() const { return m_fd; }
39 private:
40         ExtFramebuffer* GetExtFrameBuffer(Card& card, int i, PixelFormat pixfmt);
41         int m_fd;       /* camera file descriptor */
42         Plane* m_plane;
43         enum buffer_provider m_buffer_type;
44         vector<DumbFramebuffer*> m_fb; /* framebuffers for DRM buffers */
45         vector<ExtFramebuffer*> m_extfb; /* framebuffers for V4L2 buffers */
46         int m_prev_fb_index;
47         uint32_t m_in_width, m_in_height; /* camera capture resolution */
48         /* image properties for display */
49         uint32_t m_out_width, m_out_height;
50         uint32_t m_out_x, m_out_y;
51 };
53 static int buffer_export(int v4lfd, enum v4l2_buf_type bt, int index, int *dmafd)
54 {
55         struct v4l2_exportbuffer expbuf;
57         memset(&expbuf, 0, sizeof(expbuf));
58         expbuf.type = bt;
59         expbuf.index = index;
60         if (ioctl(v4lfd, VIDIOC_EXPBUF, &expbuf) == -1) {
61                 perror("VIDIOC_EXPBUF");
62                 return -1;
63         }
65         *dmafd = expbuf.fd;
67         return 0;
68 }
70 ExtFramebuffer* Camera::GetExtFrameBuffer(Card& card, int i, PixelFormat pixfmt)
71 {
72         int r, dmafd;
74         r = buffer_export(m_fd, V4L2_BUF_TYPE_VIDEO_CAPTURE, i, &dmafd);
75         ASSERT(r == 0);
77         uint32_t handle;
78         r = drmPrimeFDToHandle(card.fd(), dmafd, &handle);
79         ASSERT(r == 0);
81         const PixelFormatInfo& format_info = get_pixel_format_info(pixfmt);
82         ASSERT(format_info.num_planes == 1);
84         uint32_t handles[4] { handle };
85         uint32_t pitches[4] { m_in_width * (format_info.planes[0].bitspp / 8) };
86         uint32_t offsets[4] { };
88         return new ExtFramebuffer(card, m_in_width, m_in_height, pixfmt,
89                                   handles, pitches, offsets);
90 }
92 bool inline better_size(struct v4l2_frmsize_discrete* v4ldisc,
93                         uint32_t iw, uint32_t ih,
94                         uint32_t best_w, uint32_t best_h)
95 {
96         if (v4ldisc->width <= iw && v4ldisc->height <= ih &&
97             (v4ldisc->width >= best_w || v4ldisc->height >= best_h))
98                 return true;
100         return false;
103 Camera::Camera(int camera_id, Card& card, Plane* plane, uint32_t x, uint32_t y,
104                uint32_t iw, uint32_t ih, PixelFormat pixfmt,
105                enum buffer_provider buffer_type)
107         char dev_name[20];
108         int r, i;
109         uint32_t best_w = 320;
110         uint32_t best_h = 240;
111         uint32_t v4l_mem;
113         m_buffer_type = buffer_type;
114         if (m_buffer_type == BUFFER_V4L)
115                 v4l_mem = V4L2_MEMORY_MMAP;
116         else
117                 v4l_mem = V4L2_MEMORY_DMABUF;
119         sprintf(dev_name, "/dev/video%d", camera_id);
120         m_fd = ::open(dev_name, O_RDWR | O_NONBLOCK);
122         ASSERT(m_fd >= 0);
124         struct v4l2_frmsizeenum v4lfrms = { };
125         v4lfrms.pixel_format = (uint32_t) pixfmt;
126         while (ioctl(m_fd, VIDIOC_ENUM_FRAMESIZES, &v4lfrms) == 0) {
127                 if (v4lfrms.type == V4L2_FRMSIZE_TYPE_DISCRETE) {
128                         if (better_size(&v4lfrms.discrete, iw, ih,
129                                         best_w, best_h)) {
130                                 best_w = v4lfrms.discrete.width;
131                                 best_h = v4lfrms.discrete.height;
132                         }
133                 } else {
134                         break;
135                 }
136                 v4lfrms.index++;
137         };
139         m_out_width = m_in_width = best_w;
140         m_out_height = m_in_height = best_h;
141         /* Move it to the middle of the requested area */
142         m_out_x = x + iw / 2 - m_out_width / 2;
143         m_out_y = y + ih / 2 - m_out_height / 2;
145         struct v4l2_format v4lfmt = { };
146         v4lfmt.type = V4L2_BUF_TYPE_VIDEO_CAPTURE;
147         r = ioctl(m_fd, VIDIOC_G_FMT, &v4lfmt);
148         ASSERT(r == 0);
150         v4lfmt.fmt.pix.pixelformat = (uint32_t) pixfmt;
151         v4lfmt.fmt.pix.width = m_in_width;
152         v4lfmt.fmt.pix.height = m_in_height;
154         r = ioctl(m_fd, VIDIOC_S_FMT, &v4lfmt);
155         ASSERT(r == 0);
157         struct v4l2_requestbuffers v4lreqbuf = { };
158         v4lreqbuf.type = V4L2_BUF_TYPE_VIDEO_CAPTURE;
159         v4lreqbuf.memory = v4l_mem;
160         v4lreqbuf.count = CAMERA_BUF_QUEUE_SIZE;
161         r = ioctl(m_fd, VIDIOC_REQBUFS, &v4lreqbuf);
162         ASSERT(r == 0);
163         ASSERT(v4lreqbuf.count == CAMERA_BUF_QUEUE_SIZE);
165         struct v4l2_buffer v4lbuf = { };
166         v4lbuf.type = V4L2_BUF_TYPE_VIDEO_CAPTURE;
167         v4lbuf.memory = v4l_mem;
169         for (i = 0; i < CAMERA_BUF_QUEUE_SIZE; i++) {
170                 DumbFramebuffer *fb = NULL;
171                 ExtFramebuffer *extfb = NULL;
173                 if (m_buffer_type == BUFFER_V4L)
174                         extfb = GetExtFrameBuffer(card, i, pixfmt);
175                 else
176                         fb = new DumbFramebuffer(card, m_in_width,
177                                                  m_in_height, pixfmt);
179                 v4lbuf.index = i;
180                 if (m_buffer_type == BUFFER_DRM)
181                         v4lbuf.m.fd = fb->prime_fd(0);
182                 r = ioctl(m_fd, VIDIOC_QBUF, &v4lbuf);
183                 ASSERT(r == 0);
185                 if (m_buffer_type == BUFFER_V4L)
186                         m_extfb.push_back(extfb);
187                 else
188                         m_fb.push_back(fb);
189         }
190         m_prev_fb_index = -1;
191         enum v4l2_buf_type type = V4L2_BUF_TYPE_VIDEO_CAPTURE;
193         r = ioctl(m_fd, VIDIOC_STREAMON, &type);
194                 ASSERT(r == 0);
196         m_plane = plane;
200 Camera::~Camera()
202         for (unsigned i = 0; i < m_fb.size(); i++)
203                 delete m_fb[i];
205         for (unsigned i = 0; i < m_extfb.size(); i++)
206                 delete m_extfb[i];
208         ::close(m_fd);
211 void Camera::show_next_frame(Crtc* crtc)
213         int r;
214         int fb_index;
215         uint32_t v4l_mem;
217         if (m_buffer_type == BUFFER_V4L)
218                 v4l_mem = V4L2_MEMORY_MMAP;
219         else
220                 v4l_mem = V4L2_MEMORY_DMABUF;
222         struct v4l2_buffer v4l2buf = { };
223         v4l2buf.type = V4L2_BUF_TYPE_VIDEO_CAPTURE;
224         v4l2buf.memory = v4l_mem;
225         r = ioctl(m_fd, VIDIOC_DQBUF, &v4l2buf);
226         if (r != 0) {
227                 printf("VIDIOC_DQBUF ioctl failed with %d\n", errno);
228                 return;
229         }
231         fb_index = v4l2buf.index;
232         if (m_buffer_type == BUFFER_V4L)
233                 r = crtc->set_plane(m_plane, *m_extfb[fb_index],
234                                     m_out_x, m_out_y, m_out_width, m_out_height,
235                                     0, 0, m_in_width, m_in_height);
236         else
237                 r = crtc->set_plane(m_plane, *m_fb[fb_index],
238                                     m_out_x, m_out_y, m_out_width, m_out_height,
239                                     0, 0, m_in_width, m_in_height);
241         ASSERT(r == 0);
243         if (m_prev_fb_index >= 0) {
244                 memset(&v4l2buf, 0, sizeof(v4l2buf));
245                 v4l2buf.type = V4L2_BUF_TYPE_VIDEO_CAPTURE;
246                 v4l2buf.memory = v4l_mem;
247                 v4l2buf.index = m_prev_fb_index;
248                 if (m_buffer_type == BUFFER_DRM)
249                         v4l2buf.m.fd = m_fb[m_prev_fb_index]->prime_fd(0);
250                 r = ioctl(m_fd, VIDIOC_QBUF, &v4l2buf);
251                 ASSERT(r == 0);
253         }
254         m_prev_fb_index = fb_index;
258 static bool is_capture_dev(int fd)
260         struct v4l2_capability cap = { };
261         int r;
263         r = ioctl(fd, VIDIOC_QUERYCAP, &cap);
264         ASSERT(r == 0);
265         if (!(cap.capabilities & V4L2_CAP_VIDEO_CAPTURE))
266                 return false;
268         return true;
271 static vector<int> count_cameras()
273         int i, fd;
274         vector<int> camera_idx;
275         char dev_name[20];
277         for (i = 0; i < MAX_CAMERA; i++) {
278                 sprintf(dev_name, "/dev/video%d", i);
279                 fd = ::open(dev_name, O_RDWR | O_NONBLOCK);
280                 if (fd >= 0) {
281                         if (is_capture_dev(fd))
282                                 camera_idx.push_back(i);
283                         close(fd);
284                 }
285         }
287         return camera_idx;
290 static const char* usage_str =
291 "Usage: kmscapture [OPTIONS]\n\n"
292 "Options:\n"
293 "  -s, --single                Single camera mode. Open only /dev/video0\n"
294 "      --buffer-type=<drm|v4l> Use DRM or V4L provided buffers. Default: DRM\n"
295 "  -h, --help                  Print this help\n"
298 int main(int argc, char** argv)
300         uint32_t w;
301         enum buffer_provider buffer_type = BUFFER_DRM;
302         int i;
304         auto camera_idx = count_cameras();
305         int nr_cameras = camera_idx.size();
307         FAIL_IF(!nr_cameras, "Not a single camera has been found.");
309         OptionSet optionset = {
310                 Option("s|single", [&](string s)
311                 {
312                         nr_cameras = 1;
313                 }),
314                 Option("|buffer-type=", [&](string s)
315                 {
316                         if (!s.compare("v4l"))
317                                 buffer_type = BUFFER_V4L;
318                         else if (s.compare("drm"))
319                                 printf("invalid buffer-type: %s\n", s.c_str());
320                 }),
321                 Option("h|help", [&]()
322                 {
323                         puts(usage_str);
324                         exit(-1);
325                 }),
326         };
328         optionset.parse(argc, argv);
330         if (optionset.params().size() > 0) {
331                 puts(usage_str);
332                 exit(-1);
333         }
335         auto pixfmt = FourCCToPixelFormat("YUYV");
337         Card card;
339         auto conn = card.get_first_connected_connector();
340         auto crtc = conn->get_current_crtc();
341         printf("Display: %dx%d\n", crtc->width(), crtc->height());
342         printf("Buffer provider: %s\n",
343                buffer_type == BUFFER_V4L? "V4L" : "DRM");
345         w = crtc->width() / nr_cameras;
346         vector<Camera*> cameras;
347         i = 0;
348         for (Plane* p : crtc->get_possible_planes()) {
349                 if (p->plane_type() != PlaneType::Overlay)
350                         continue;
352                 if (!p->supports_format(pixfmt))
353                         continue;
355                 auto cam = new Camera(camera_idx[i], card, p, i * w, 0,
356                                       w, crtc->height(), pixfmt, buffer_type);
357                 cameras.push_back(cam);
358                 if (++i == nr_cameras)
359                         break;
360         }
362         FAIL_IF(i < nr_cameras, "available plane not found");
364         struct pollfd fds[nr_cameras + 1] = { };
365         for (i = 0; i < nr_cameras; i++) {
366                 fds[i].fd = cameras[i]->fd();
367                 fds[i].events =  POLLIN;
368         }
369         fds[nr_cameras].fd = 0;
370         fds[nr_cameras].events =  POLLIN;
372         while (true) {
373                 int r = poll(fds, nr_cameras + 1, -1);
374                 ASSERT(r > 0);
376                 if (fds[nr_cameras].revents != 0)
377                         break;
379                 for (i = 0; i < nr_cameras; i++) {
380                         if (!fds[i].revents)
381                                 continue;
382                         cameras[i]->show_next_frame(crtc);
383                         fds[i].revents = 0;
384                 }
385         }
387         for (auto cam : cameras)
388                 delete cam;