1 #include <cstdio>
2 #include <algorithm>
3 #include <chrono>
5 #include <xf86drm.h>
6 #include <xf86drmMode.h>
7 #include <drm_fourcc.h>
9 #include "kms++.h"
11 #include "test.h"
13 using namespace std;
14 using namespace kms;
16 static void main_loop(Card& card);
18 class Flipper
19 {
20 public:
21 Flipper(Card& card, unsigned width, unsigned height)
22 : m_current(0), m_bar_xpos(0)
23 {
24 auto format = PixelFormat::XRGB8888;
25 m_fbs[0] = new DumbFramebuffer(card, width, height, format);
26 m_fbs[1] = new DumbFramebuffer(card, width, height, format);
27 }
29 ~Flipper()
30 {
31 delete m_fbs[0];
32 delete m_fbs[1];
33 }
35 Framebuffer* get_next()
36 {
37 m_current ^= 1;
39 const int bar_width = 20;
40 const int bar_speed = 8;
42 auto fb = m_fbs[m_current];
44 int current_xpos = m_bar_xpos;
45 int old_xpos = (current_xpos + (fb->width() - bar_width - bar_speed)) % (fb->width() - bar_width);
46 int new_xpos = (current_xpos + bar_speed) % (fb->width() - bar_width);
48 draw_color_bar(*fb, old_xpos, new_xpos, bar_width);
50 m_bar_xpos = new_xpos;
52 return fb;
53 }
55 private:
56 DumbFramebuffer* m_fbs[2];
58 int m_current;
59 int m_bar_xpos;
60 };
62 class OutputFlipHandler : private PageFlipHandlerBase
63 {
64 public:
65 OutputFlipHandler(Connector* conn, Crtc* crtc, const Videomode& mode)
66 : m_connector(conn), m_crtc(crtc), m_mode(mode),
67 m_flipper(conn->card(), mode.hdisplay, mode.vdisplay),
68 m_plane(0), m_plane_flipper(0)
69 {
70 }
72 OutputFlipHandler(Connector* conn, Crtc* crtc, const Videomode& mode,
73 Plane* plane, unsigned pwidth, unsigned pheight)
74 : m_connector(conn), m_crtc(crtc), m_mode(mode),
75 m_flipper(conn->card(), mode.hdisplay, mode.vdisplay),
76 m_plane(plane)
77 {
78 m_plane_flipper = new Flipper(conn->card(), pwidth, pheight);
79 }
81 ~OutputFlipHandler()
82 {
83 if (m_plane_flipper)
84 delete m_plane_flipper;
85 }
87 OutputFlipHandler(const OutputFlipHandler& other) = delete;
88 OutputFlipHandler& operator=(const OutputFlipHandler& other) = delete;
90 void set_mode()
91 {
92 auto fb = m_flipper.get_next();
93 int r = m_crtc->set_mode(m_connector, *fb, m_mode);
94 ASSERT(r == 0);
96 if (m_crtc->card().has_atomic())
97 m_root_plane = m_crtc->get_primary_plane();
99 if (m_plane) {
100 auto planefb = m_plane_flipper->get_next();
101 r = m_crtc->set_plane(m_plane, *planefb,
102 0, 0, planefb->width(), planefb->height(),
103 0, 0, planefb->width(), planefb->height());
104 ASSERT(r == 0);
105 }
106 }
108 void start_flipping()
109 {
110 m_time_last = m_t1 = std::chrono::steady_clock::now();
111 m_slowest_frame = std::chrono::duration<float>::min();
112 m_frame_num = 0;
113 queue_next();
114 }
116 private:
117 void handle_page_flip(uint32_t frame, double time)
118 {
119 ++m_frame_num;
121 auto now = std::chrono::steady_clock::now();
123 std::chrono::duration<float> diff = now - m_time_last;
124 if (diff > m_slowest_frame)
125 m_slowest_frame = diff;
127 if (m_frame_num % 100 == 0) {
128 std::chrono::duration<float> fsec = now - m_t1;
129 printf("Output %d: fps %f, slowest %.2f ms\n",
130 m_connector->idx(), 100.0 / fsec.count(),
131 m_slowest_frame.count() * 1000);
132 m_t1 = now;
133 m_slowest_frame = std::chrono::duration<float>::min();
134 }
136 m_time_last = now;
138 queue_next();
139 }
141 void queue_next()
142 {
143 auto crtc = m_crtc;
144 auto& card = crtc->card();
146 auto fb = m_flipper.get_next();
147 Framebuffer* planefb = m_plane ? m_plane_flipper->get_next() : 0;
149 if (card.has_atomic()) {
150 int r;
152 AtomicReq req(card);
154 req.add(m_root_plane, "FB_ID", fb->id());
155 if (m_plane)
156 req.add(m_plane, "FB_ID", planefb->id());
158 r = req.test();
159 ASSERT(r == 0);
161 r = req.commit(this);
162 ASSERT(r == 0);
163 } else {
164 int r = crtc->page_flip(*fb, this);
165 ASSERT(r == 0);
167 if (m_plane) {
168 r = m_crtc->set_plane(m_plane, *planefb,
169 0, 0, planefb->width(), planefb->height(),
170 0, 0, planefb->width(), planefb->height());
171 ASSERT(r == 0);
172 }
173 }
174 }
176 private:
177 Connector* m_connector;
178 Crtc* m_crtc;
179 Videomode m_mode;
180 Plane* m_root_plane;
182 int m_frame_num;
183 chrono::steady_clock::time_point m_t1;
184 chrono::steady_clock::time_point m_time_last;
185 chrono::duration<float> m_slowest_frame;
187 Flipper m_flipper;
189 Plane* m_plane;
190 Flipper* m_plane_flipper;
191 };
193 int main()
194 {
195 Card card;
197 if (card.master() == false)
198 printf("Not DRM master, modeset may fail\n");
200 vector<OutputFlipHandler*> outputs;
202 for (auto pipe : card.get_connected_pipelines())
203 {
204 auto conn = pipe.connector;
205 auto crtc = pipe.crtc;
206 auto mode = conn->get_default_mode();
209 Plane* plane = 0;
210 #if 0 // disable the plane for now
211 for (Plane* p : crtc->get_possible_planes()) {
212 if (p->plane_type() == PlaneType::Overlay) {
213 plane = p;
214 break;
215 }
216 }
217 #endif
218 OutputFlipHandler* output;
219 if (plane)
220 output = new OutputFlipHandler(conn, crtc, mode, plane, 500, 400);
221 else
222 output = new OutputFlipHandler(conn, crtc, mode);
223 outputs.push_back(output);
224 }
226 for(auto out : outputs)
227 out->set_mode();
229 for(auto out : outputs)
230 out->start_flipping();
232 main_loop(card);
234 for(auto out : outputs)
235 delete out;
236 }
238 static void main_loop(Card& card)
239 {
240 fd_set fds;
242 FD_ZERO(&fds);
244 int fd = card.fd();
246 printf("press enter to exit\n");
248 while (true) {
249 int r;
251 FD_SET(0, &fds);
252 FD_SET(fd, &fds);
254 r = select(fd + 1, &fds, NULL, NULL, NULL);
255 if (r < 0) {
256 fprintf(stderr, "select() failed with %d: %m\n", errno);
257 break;
258 } else if (FD_ISSET(0, &fds)) {
259 fprintf(stderr, "exit due to user-input\n");
260 break;
261 } else if (FD_ISSET(fd, &fds)) {
262 card.call_page_flip_handlers();
263 }
264 }
265 }