Reorganize libkms++utils header
[android/external-libkmsxx.git] / utils / kmscapture.cpp
1 #include <linux/videodev2.h>
2 #include <cstdio>
3 #include <string.h>
4 #include <poll.h>
5 #include <fcntl.h>
6 #include <unistd.h>
7 #include <fstream>
8 #include <sys/ioctl.h>
9 #include <xf86drm.h>
10 #include <glob.h>
12 #include <kms++.h>
13 #include <kms++util.h>
14 #include <opts.h>
16 #define CAMERA_BUF_QUEUE_SIZE   3
17 #define MAX_CAMERA              9
19 using namespace std;
20 using namespace kms;
22 enum class BufferProvider {
23         DRM,
24         V4L2,
25 };
27 class CameraPipeline
28 {
29 public:
30         CameraPipeline(int cam_fd, Card& card, Crtc* crtc, Plane* plane, uint32_t x, uint32_t y,
31                        uint32_t iw, uint32_t ih, PixelFormat pixfmt,
32                        BufferProvider buffer_provider);
33         ~CameraPipeline();
35         CameraPipeline(const CameraPipeline& other) = delete;
36         CameraPipeline& operator=(const CameraPipeline& other) = delete;
38         void show_next_frame(AtomicReq &req);
39         int fd() const { return m_fd; }
40         void start_streaming();
41 private:
42         ExtFramebuffer* GetExtFrameBuffer(Card& card, uint32_t i, PixelFormat pixfmt);
43         int m_fd;       /* camera file descriptor */
44         Crtc* m_crtc;
45         Plane* m_plane;
46         BufferProvider m_buffer_provider;
47         vector<DumbFramebuffer*> m_fb; /* framebuffers for DRM buffers */
48         vector<ExtFramebuffer*> m_extfb; /* framebuffers for V4L2 buffers */
49         int m_prev_fb_index;
50         uint32_t m_in_width, m_in_height; /* camera capture resolution */
51         /* image properties for display */
52         uint32_t m_out_width, m_out_height;
53         uint32_t m_out_x, m_out_y;
54 };
56 static int buffer_export(int v4lfd, enum v4l2_buf_type bt, uint32_t index, int *dmafd)
57 {
58         struct v4l2_exportbuffer expbuf;
60         memset(&expbuf, 0, sizeof(expbuf));
61         expbuf.type = bt;
62         expbuf.index = index;
63         if (ioctl(v4lfd, VIDIOC_EXPBUF, &expbuf) == -1) {
64                 perror("VIDIOC_EXPBUF");
65                 return -1;
66         }
68         *dmafd = expbuf.fd;
70         return 0;
71 }
73 ExtFramebuffer* CameraPipeline::GetExtFrameBuffer(Card& card, uint32_t i, PixelFormat pixfmt)
74 {
75         int r, dmafd;
77         r = buffer_export(m_fd, V4L2_BUF_TYPE_VIDEO_CAPTURE, i, &dmafd);
78         ASSERT(r == 0);
80         uint32_t handle;
81         r = drmPrimeFDToHandle(card.fd(), dmafd, &handle);
82         ASSERT(r == 0);
84         const PixelFormatInfo& format_info = get_pixel_format_info(pixfmt);
85         ASSERT(format_info.num_planes == 1);
87         uint32_t handles[4] { handle };
88         uint32_t pitches[4] { m_in_width * (format_info.planes[0].bitspp / 8) };
89         uint32_t offsets[4] { };
91         return new ExtFramebuffer(card, m_in_width, m_in_height, pixfmt,
92                                   handles, pitches, offsets);
93 }
95 bool inline better_size(struct v4l2_frmsize_discrete* v4ldisc,
96                         uint32_t iw, uint32_t ih,
97                         uint32_t best_w, uint32_t best_h)
98 {
99         if (v4ldisc->width <= iw && v4ldisc->height <= ih &&
100             (v4ldisc->width >= best_w || v4ldisc->height >= best_h))
101                 return true;
103         return false;
106 CameraPipeline::CameraPipeline(int cam_fd, Card& card, Crtc *crtc, Plane* plane, uint32_t x, uint32_t y,
107                                uint32_t iw, uint32_t ih, PixelFormat pixfmt,
108                                BufferProvider buffer_provider)
109         : m_fd(cam_fd), m_crtc(crtc), m_buffer_provider(buffer_provider), m_prev_fb_index(-1)
112         int r;
113         uint32_t best_w = 320;
114         uint32_t best_h = 240;
116         struct v4l2_frmsizeenum v4lfrms = { };
117         v4lfrms.pixel_format = (uint32_t)pixfmt;
118         while (ioctl(m_fd, VIDIOC_ENUM_FRAMESIZES, &v4lfrms) == 0) {
119                 if (v4lfrms.type == V4L2_FRMSIZE_TYPE_DISCRETE) {
120                         if (better_size(&v4lfrms.discrete, iw, ih,
121                                         best_w, best_h)) {
122                                 best_w = v4lfrms.discrete.width;
123                                 best_h = v4lfrms.discrete.height;
124                         }
125                 } else {
126                         break;
127                 }
128                 v4lfrms.index++;
129         };
131         m_out_width = m_in_width = best_w;
132         m_out_height = m_in_height = best_h;
133         /* Move it to the middle of the requested area */
134         m_out_x = x + iw / 2 - m_out_width / 2;
135         m_out_y = y + ih / 2 - m_out_height / 2;
137         struct v4l2_format v4lfmt = { };
138         v4lfmt.type = V4L2_BUF_TYPE_VIDEO_CAPTURE;
139         r = ioctl(m_fd, VIDIOC_G_FMT, &v4lfmt);
140         ASSERT(r == 0);
142         v4lfmt.fmt.pix.pixelformat = (uint32_t)pixfmt;
143         v4lfmt.fmt.pix.width = m_in_width;
144         v4lfmt.fmt.pix.height = m_in_height;
146         r = ioctl(m_fd, VIDIOC_S_FMT, &v4lfmt);
147         ASSERT(r == 0);
149         uint32_t v4l_mem;
151         if (m_buffer_provider == BufferProvider::V4L2)
152                 v4l_mem = V4L2_MEMORY_MMAP;
153         else
154                 v4l_mem = V4L2_MEMORY_DMABUF;
156         struct v4l2_requestbuffers v4lreqbuf = { };
157         v4lreqbuf.type = V4L2_BUF_TYPE_VIDEO_CAPTURE;
158         v4lreqbuf.memory = v4l_mem;
159         v4lreqbuf.count = CAMERA_BUF_QUEUE_SIZE;
160         r = ioctl(m_fd, VIDIOC_REQBUFS, &v4lreqbuf);
161         ASSERT(r == 0);
162         ASSERT(v4lreqbuf.count == CAMERA_BUF_QUEUE_SIZE);
164         struct v4l2_buffer v4lbuf = { };
165         v4lbuf.type = V4L2_BUF_TYPE_VIDEO_CAPTURE;
166         v4lbuf.memory = v4l_mem;
168         for (unsigned i = 0; i < CAMERA_BUF_QUEUE_SIZE; i++) {
169                 DumbFramebuffer *fb = NULL;
170                 ExtFramebuffer *extfb = NULL;
172                 if (m_buffer_provider == BufferProvider::V4L2)
173                         extfb = GetExtFrameBuffer(card, i, pixfmt);
174                 else
175                         fb = new DumbFramebuffer(card, m_in_width,
176                                                  m_in_height, pixfmt);
178                 v4lbuf.index = i;
179                 if (m_buffer_provider == BufferProvider::DRM)
180                         v4lbuf.m.fd = fb->prime_fd(0);
181                 r = ioctl(m_fd, VIDIOC_QBUF, &v4lbuf);
182                 ASSERT(r == 0);
184                 if (m_buffer_provider == BufferProvider::V4L2)
185                         m_extfb.push_back(extfb);
186                 else
187                         m_fb.push_back(fb);
188         }
190         m_plane = plane;
192         // Do initial plane setup with first fb, so that we only need to
193         // set the FB when page flipping
194         AtomicReq req(card);
196         Framebuffer *fb;
197         if (m_buffer_provider == BufferProvider::V4L2)
198                 fb = m_extfb[0];
199         else
200                 fb = m_fb[0];
202         req.add(m_plane, "CRTC_ID", m_crtc->id());
203         req.add(m_plane, "FB_ID", fb->id());
205         req.add(m_plane, "CRTC_X", m_out_x);
206         req.add(m_plane, "CRTC_Y", m_out_y);
207         req.add(m_plane, "CRTC_W", m_out_width);
208         req.add(m_plane, "CRTC_H", m_out_height);
210         req.add(m_plane, "SRC_X", 0);
211         req.add(m_plane, "SRC_Y", 0);
212         req.add(m_plane, "SRC_W", m_in_width << 16);
213         req.add(m_plane, "SRC_H", m_in_height << 16);
215         r = req.commit_sync();
216         FAIL_IF(r, "initial plane setup failed");
219 CameraPipeline::~CameraPipeline()
221         for (unsigned i = 0; i < m_fb.size(); i++)
222                 delete m_fb[i];
224         for (unsigned i = 0; i < m_extfb.size(); i++)
225                 delete m_extfb[i];
227         ::close(m_fd);
230 void CameraPipeline::start_streaming()
232         enum v4l2_buf_type type = V4L2_BUF_TYPE_VIDEO_CAPTURE;
234         int r = ioctl(m_fd, VIDIOC_STREAMON, &type);
235         FAIL_IF(r, "Failed to enable camera stream: %d", r);
238 void CameraPipeline::show_next_frame(AtomicReq& req)
240         int r;
241         uint32_t v4l_mem;
243         if (m_buffer_provider == BufferProvider::V4L2)
244                 v4l_mem = V4L2_MEMORY_MMAP;
245         else
246                 v4l_mem = V4L2_MEMORY_DMABUF;
248         struct v4l2_buffer v4l2buf = { };
249         v4l2buf.type = V4L2_BUF_TYPE_VIDEO_CAPTURE;
250         v4l2buf.memory = v4l_mem;
251         r = ioctl(m_fd, VIDIOC_DQBUF, &v4l2buf);
252         if (r != 0) {
253                 printf("VIDIOC_DQBUF ioctl failed with %d\n", errno);
254                 return;
255         }
257         unsigned fb_index = v4l2buf.index;
259         Framebuffer *fb;
260         if (m_buffer_provider == BufferProvider::V4L2)
261                 fb = m_extfb[fb_index];
262         else
263                 fb = m_fb[fb_index];
265         req.add(m_plane, "FB_ID", fb->id());
267         if (m_prev_fb_index >= 0) {
268                 memset(&v4l2buf, 0, sizeof(v4l2buf));
269                 v4l2buf.type = V4L2_BUF_TYPE_VIDEO_CAPTURE;
270                 v4l2buf.memory = v4l_mem;
271                 v4l2buf.index = m_prev_fb_index;
272                 if (m_buffer_provider == BufferProvider::DRM)
273                         v4l2buf.m.fd = m_fb[m_prev_fb_index]->prime_fd(0);
274                 r = ioctl(m_fd, VIDIOC_QBUF, &v4l2buf);
275                 ASSERT(r == 0);
277         }
279         m_prev_fb_index = fb_index;
282 static bool is_capture_dev(int fd)
284         struct v4l2_capability cap = { };
285         int r = ioctl(fd, VIDIOC_QUERYCAP, &cap);
286         ASSERT(r == 0);
287         return cap.capabilities & V4L2_CAP_VIDEO_CAPTURE;
290 std::vector<std::string> glob(const std::string& pat)
292         glob_t glob_result;
293         glob(pat.c_str(), 0, NULL, &glob_result);
294         vector<string> ret;
295         for(unsigned i = 0; i < glob_result.gl_pathc; ++i)
296                 ret.push_back(string(glob_result.gl_pathv[i]));
297         globfree(&glob_result);
298         return ret;
301 static const char* usage_str =
302                 "Usage: kmscapture [OPTIONS]\n\n"
303                 "Options:\n"
304                 "  -s, --single                Single camera mode. Open only /dev/video0\n"
305                 "      --buffer-type=<drm|v4l> Use DRM or V4L provided buffers. Default: DRM\n"
306                 "  -h, --help                  Print this help\n"
307                 ;
309 int main(int argc, char** argv)
311         BufferProvider buffer_provider = BufferProvider::DRM;
312         bool single_cam = false;
314         OptionSet optionset = {
315                 Option("s|single", [&]()
316                 {
317                         single_cam = true;
318                 }),
319                 Option("|buffer-type=", [&](string s)
320                 {
321                         if (s == "v4l")
322                                 buffer_provider = BufferProvider::V4L2;
323                         else if (s == "drm")
324                                 buffer_provider = BufferProvider::DRM;
325                         else
326                                 FAIL("Invalid buffer provider: %s", s.c_str());
327                 }),
328                 Option("h|help", [&]()
329                 {
330                         puts(usage_str);
331                         exit(-1);
332                 }),
333         };
335         optionset.parse(argc, argv);
337         if (optionset.params().size() > 0) {
338                 puts(usage_str);
339                 exit(-1);
340         }
342         auto pixfmt = PixelFormat::YUYV;
344         Card card;
346         auto conn = card.get_first_connected_connector();
347         auto crtc = conn->get_current_crtc();
348         printf("Display: %dx%d\n", crtc->width(), crtc->height());
349         printf("Buffer provider: %s\n", buffer_provider == BufferProvider::V4L2? "V4L" : "DRM");
351         vector<int> camera_fds;
353         for (string vidpath : glob("/dev/video*")) {
354                 int fd = ::open(vidpath.c_str(), O_RDWR | O_NONBLOCK);
356                 if (fd < 0)
357                         continue;
359                 if (!is_capture_dev(fd)) {
360                         close(fd);
361                         continue;
362                 }
364                 camera_fds.push_back(fd);
366                 if (single_cam)
367                         break;
368         }
370         FAIL_IF(camera_fds.size() == 0, "No cameras found");
372         vector<Plane*> available_planes;
373         for (Plane* p : crtc->get_possible_planes()) {
374                 if (p->plane_type() != PlaneType::Overlay)
375                         continue;
377                 if (!p->supports_format(pixfmt))
378                         continue;
380                 available_planes.push_back(p);
381         }
383         FAIL_IF(available_planes.size() < camera_fds.size(), "Not enough video planes for cameras");
385         uint32_t plane_w = crtc->width() / camera_fds.size();
386         vector<CameraPipeline*> cameras;
388         for (unsigned i = 0; i < camera_fds.size(); ++i) {
389                 int cam_fd = camera_fds[i];
390                 Plane* plane = available_planes[i];
392                 auto cam = new CameraPipeline(cam_fd, card, crtc, plane, i * plane_w, 0,
393                                               plane_w, crtc->height(), pixfmt, buffer_provider);
394                 cameras.push_back(cam);
395         }
397         unsigned nr_cameras = cameras.size();
399         vector<pollfd> fds(nr_cameras + 1);
401         for (unsigned i = 0; i < nr_cameras; i++) {
402                 fds[i].fd = cameras[i]->fd();
403                 fds[i].events =  POLLIN;
404         }
405         fds[nr_cameras].fd = 0;
406         fds[nr_cameras].events =  POLLIN;
408         for (auto cam : cameras)
409                 cam->start_streaming();
411         while (true) {
412                 int r = poll(fds.data(), nr_cameras + 1, -1);
413                 ASSERT(r > 0);
415                 if (fds[nr_cameras].revents != 0)
416                         break;
418                 AtomicReq req(card);
420                 for (unsigned i = 0; i < nr_cameras; i++) {
421                         if (!fds[i].revents)
422                                 continue;
423                         cameras[i]->show_next_frame(req);
424                         fds[i].revents = 0;
425                 }
427                 r = req.test();
428                 FAIL_IF(r, "Atomic commit failed: %d", r);
430                 req.commit_sync();
431         }
433         for (auto cam : cameras)
434                 delete cam;