1 #include <cstdio>
2 #include <cstring>
3 #include <algorithm>
4 #include <regex>
5 #include <set>
6 #include <chrono>
8 #include <sys/select.h>
10 #include <kms++/kms++.h>
11 #include <kms++/modedb.h>
12 #include <kms++/mode_cvt.h>
14 #include <kms++util/kms++util.h>
16 using namespace std;
17 using namespace kms;
19 struct PlaneInfo
20 {
21 Plane* plane;
23 unsigned x;
24 unsigned y;
25 unsigned w;
26 unsigned h;
28 vector<DumbFramebuffer*> fbs;
29 };
31 struct OutputInfo
32 {
33 Connector* connector;
35 Crtc* crtc;
36 Plane* primary_plane;
37 Videomode mode;
38 bool user_set_crtc;
39 vector<DumbFramebuffer*> fbs;
41 vector<PlaneInfo> planes;
42 };
44 static bool s_use_dmt;
45 static bool s_use_cea;
46 static unsigned s_num_buffers = 1;
47 static bool s_flip_mode;
48 static bool s_flip_sync;
49 static bool s_cvt;
50 static bool s_cvt_v2;
51 static bool s_cvt_vid_opt;
53 static set<Crtc*> s_used_crtcs;
54 static set<Plane*> s_used_planes;
56 __attribute__ ((unused))
57 static void print_regex_match(smatch sm)
58 {
59 for (unsigned i = 0; i < sm.size(); ++i) {
60 string str = sm[i].str();
61 printf("%u: %s\n", i, str.c_str());
62 }
63 }
65 static void get_default_connector(Card& card, OutputInfo& output)
66 {
67 output.connector = card.get_first_connected_connector();
68 output.mode = output.connector->get_default_mode();
69 }
71 static void parse_connector(Card& card, const string& str, OutputInfo& output)
72 {
73 Connector* conn = resolve_connector(card, str);
75 if (!conn)
76 EXIT("No connector '%s'", str.c_str());
78 if (!conn->connected())
79 EXIT("Connector '%s' not connected", conn->fullname().c_str());
81 output.connector = conn;
82 output.mode = output.connector->get_default_mode();
83 }
85 static void get_default_crtc(Card& card, OutputInfo& output)
86 {
87 Crtc* crtc = output.connector->get_current_crtc();
89 if (crtc && s_used_crtcs.find(crtc) == s_used_crtcs.end()) {
90 s_used_crtcs.insert(crtc);
91 output.crtc = crtc;
92 return;
93 }
95 for (const auto& possible : output.connector->get_possible_crtcs()) {
96 if (s_used_crtcs.find(possible) == s_used_crtcs.end()) {
97 s_used_crtcs.insert(possible);
98 output.crtc = possible;
99 return;
100 }
101 }
103 EXIT("Could not find available crtc");
104 }
106 static void parse_crtc(Card& card, const string& crtc_str, OutputInfo& output)
107 {
108 // @12:1920x1200i@60
109 // @12:33000000,800/210/30/16/-,480/22/13/10/-,i
111 const regex modename_re("(?:(@?)(\\d+):)?" // @12:
112 "(?:(\\d+)x(\\d+)(i)?)" // 1920x1200i
113 "(?:@([\\d\\.]+))?"); // @60
115 const regex modeline_re("(?:(@?)(\\d+):)?" // @12:
116 "(\\d+)," // 33000000,
117 "(\\d+)/(\\d+)/(\\d+)/(\\d+)/([+-])," // 800/210/30/16/-,
118 "(\\d+)/(\\d+)/(\\d+)/(\\d+)/([+-])" // 480/22/13/10/-
119 "(?:,([i]+))?" // ,i
120 );
122 smatch sm;
123 if (regex_match(crtc_str, sm, modename_re)) {
124 if (sm[2].matched) {
125 bool use_id = sm[1].length() == 1;
126 unsigned num = stoul(sm[2].str());
128 if (use_id) {
129 Crtc* c = card.get_crtc(num);
130 if (!c)
131 EXIT("Bad crtc id '%u'", num);
133 output.crtc = c;
134 } else {
135 auto crtcs = card.get_crtcs();
137 if (num >= crtcs.size())
138 EXIT("Bad crtc number '%u'", num);
140 output.crtc = crtcs[num];
141 }
142 } else {
143 output.crtc = output.connector->get_current_crtc();
144 }
146 unsigned w = stoul(sm[3]);
147 unsigned h = stoul(sm[4]);
148 bool ilace = sm[5].matched ? true : false;
149 float refresh = sm[6].matched ? stof(sm[6]) : 0;
151 if (s_cvt) {
152 output.mode = videomode_from_cvt(w, h, refresh, ilace, s_cvt_v2, s_cvt_vid_opt);
153 } else if (s_use_dmt) {
154 try {
155 output.mode = find_dmt(w, h, refresh, ilace);
156 } catch (exception& e) {
157 EXIT("Mode not found from DMT tables\n");
158 }
159 } else if (s_use_cea) {
160 try {
161 output.mode = find_cea(w, h, refresh, ilace);
162 } catch (exception& e) {
163 EXIT("Mode not found from CEA tables\n");
164 }
165 } else {
166 try {
167 output.mode = output.connector->get_mode(w, h, refresh, ilace);
168 } catch (exception& e) {
169 EXIT("Mode not found from the connector\n");
170 }
171 }
172 } else if (regex_match(crtc_str, sm, modeline_re)) {
173 if (sm[2].matched) {
174 bool use_id = sm[1].length() == 1;
175 unsigned num = stoul(sm[2].str());
177 if (use_id) {
178 Crtc* c = card.get_crtc(num);
179 if (!c)
180 EXIT("Bad crtc id '%u'", num);
182 output.crtc = c;
183 } else {
184 auto crtcs = card.get_crtcs();
186 if (num >= crtcs.size())
187 EXIT("Bad crtc number '%u'", num);
189 output.crtc = crtcs[num];
190 }
191 } else {
192 output.crtc = output.connector->get_current_crtc();
193 }
195 unsigned clock = stoul(sm[3]);
197 unsigned hact = stoul(sm[4]);
198 unsigned hfp = stoul(sm[5]);
199 unsigned hsw = stoul(sm[6]);
200 unsigned hbp = stoul(sm[7]);
201 bool h_pos_sync = sm[8] == "+" ? true : false;
203 unsigned vact = stoul(sm[9]);
204 unsigned vfp = stoul(sm[10]);
205 unsigned vsw = stoul(sm[11]);
206 unsigned vbp = stoul(sm[12]);
207 bool v_pos_sync = sm[13] == "+" ? true : false;
209 output.mode = videomode_from_timings(clock / 1000, hact, hfp, hsw, hbp, vact, vfp, vsw, vbp);
210 output.mode.set_hsync(h_pos_sync ? SyncPolarity::Positive : SyncPolarity::Negative);
211 output.mode.set_vsync(v_pos_sync ? SyncPolarity::Positive : SyncPolarity::Negative);
213 if (sm[14].matched) {
214 for (int i = 0; i < sm[14].length(); ++i) {
215 char f = string(sm[14])[i];
217 switch (f) {
218 case 'i':
219 output.mode.set_interlace(true);
220 break;
221 default:
222 EXIT("Bad mode flag %c", f);
223 }
224 }
225 }
226 } else {
227 EXIT("Failed to parse crtc option '%s'", crtc_str.c_str());
228 }
229 }
231 static void parse_plane(Card& card, const string& plane_str, const OutputInfo& output, PlaneInfo& pinfo)
232 {
233 // 3:400,400-400x400
234 const regex plane_re("(?:(@?)(\\d+):)?" // 3:
235 "(?:(\\d+),(\\d+)-)?" // 400,400-
236 "(\\d+)x(\\d+)"); // 400x400
238 smatch sm;
239 if (!regex_match(plane_str, sm, plane_re))
240 EXIT("Failed to parse plane option '%s'", plane_str.c_str());
242 if (sm[2].matched) {
243 bool use_id = sm[1].length() == 1;
244 unsigned num = stoul(sm[2].str());
246 if (use_id) {
247 Plane* p = card.get_plane(num);
248 if (!p)
249 EXIT("Bad plane id '%u'", num);
251 pinfo.plane = p;
252 } else {
253 auto planes = card.get_planes();
255 if (num >= planes.size())
256 EXIT("Bad plane number '%u'", num);
258 pinfo.plane = planes[num];
259 }
260 } else {
261 for (Plane* p : output.crtc->get_possible_planes()) {
262 if (s_used_planes.find(p) != s_used_planes.end())
263 continue;
265 if (p->plane_type() != PlaneType::Overlay)
266 continue;
268 pinfo.plane = p;
269 }
271 if (!pinfo.plane)
272 EXIT("Failed to find available plane");
273 }
275 s_used_planes.insert(pinfo.plane);
277 pinfo.w = stoul(sm[5]);
278 pinfo.h = stoul(sm[6]);
280 if (sm[3].matched)
281 pinfo.x = stoul(sm[3]);
282 else
283 pinfo.x = output.mode.hdisplay / 2 - pinfo.w / 2;
285 if (sm[4].matched)
286 pinfo.y = stoul(sm[4]);
287 else
288 pinfo.y = output.mode.vdisplay / 2 - pinfo.h / 2;
289 }
291 static vector<DumbFramebuffer*> get_default_fb(Card& card, unsigned width, unsigned height)
292 {
293 vector<DumbFramebuffer*> v;
295 for (unsigned i = 0; i < s_num_buffers; ++i)
296 v.push_back(new DumbFramebuffer(card, width, height, PixelFormat::XRGB8888));
298 return v;
299 }
301 static vector<DumbFramebuffer*> parse_fb(Card& card, const string& fb_str, unsigned def_w, unsigned def_h)
302 {
303 unsigned w = def_w;
304 unsigned h = def_h;
305 PixelFormat format = PixelFormat::XRGB8888;
307 if (!fb_str.empty()) {
308 // XXX the regexp is not quite correct
309 // 400x400-NV12
310 const regex fb_re("(?:(\\d+)x(\\d+))?" // 400x400
311 "(?:-)?" // -
312 "(\\w\\w\\w\\w)?"); // NV12
314 smatch sm;
315 if (!regex_match(fb_str, sm, fb_re))
316 EXIT("Failed to parse fb option '%s'", fb_str.c_str());
318 if (sm[1].matched)
319 w = stoul(sm[1]);
320 if (sm[2].matched)
321 h = stoul(sm[2]);
322 if (sm[3].matched)
323 format = FourCCToPixelFormat(sm[3]);
324 }
326 vector<DumbFramebuffer*> v;
328 for (unsigned i = 0; i < s_num_buffers; ++i)
329 v.push_back(new DumbFramebuffer(card, w, h, format));
331 return v;
332 }
334 static const char* usage_str =
335 "Usage: kmstest [OPTION]...\n\n"
336 "Show a test pattern on a display or plane\n\n"
337 "Options:\n"
338 " --device=DEVICE DEVICE is the path to DRM card to open\n"
339 " -c, --connector=CONN CONN is <connector>\n"
340 " -r, --crtc=CRTC CRTC is [<crtc>:]<w>x<h>[@<Hz>]\n"
341 " or\n"
342 " [<crtc>:]<pclk>,<hact>/<hfp>/<hsw>/<hbp>/<hsp>,<vact>/<vfp>/<vsw>/<vbp>/<vsp>[,i]\n"
343 " -p, --plane=PLANE PLANE is [<plane>:][<x>,<y>-]<w>x<h>\n"
344 " -f, --fb=FB FB is [<w>x<h>][-][<4cc>]\n"
345 " --dmt Search for the given mode from DMT tables\n"
346 " --cea Search for the given mode from CEA tables\n"
347 " --cvt=CVT Create videomode with CVT. CVT is 'v1', 'v2' or 'v2o'\n"
348 " --flip Do page flipping for each output\n"
349 " --sync Synchronize page flipping\n"
350 "\n"
351 "<connector>, <crtc> and <plane> can be given by index (<idx>) or id (<id>).\n"
352 "<connector> can also be given by name.\n"
353 "\n"
354 "Options can be given multiple times to set up multiple displays or planes.\n"
355 "Options may apply to previous options, e.g. a plane will be set on a crtc set in\n"
356 "an earlier option.\n"
357 "If you omit parameters, kmstest tries to guess what you mean\n"
358 "\n"
359 "Examples:\n"
360 "\n"
361 "Set eDP-1 mode to 1920x1080@60, show XR24 framebuffer on the crtc, and a 400x400 XB24 plane:\n"
362 " kmstest -c eDP-1 -r 1920x1080@60 -f XR24 -p 400x400 -f XB24\n\n"
363 "XR24 framebuffer on first connected connector in the default mode:\n"
364 " kmstest -f XR24\n\n"
365 "XR24 framebuffer on a 400x400 plane on the first connected connector in the default mode:\n"
366 " kmstest -p 400x400 -f XR24\n\n"
367 "Test pattern on the second connector with default mode:\n"
368 " kmstest -c 1\n"
369 ;
371 static void usage()
372 {
373 puts(usage_str);
374 }
376 enum class ObjectType
377 {
378 Connector,
379 Crtc,
380 Plane,
381 Framebuffer,
382 };
384 struct Arg
385 {
386 ObjectType type;
387 string arg;
388 };
390 static string s_device_path = "/dev/dri/card0";
392 static vector<Arg> parse_cmdline(int argc, char **argv)
393 {
394 vector<Arg> args;
396 OptionSet optionset = {
397 Option("|device=",
398 [&](string s)
399 {
400 s_device_path = s;
401 }),
402 Option("c|connector=",
403 [&](string s)
404 {
405 args.push_back(Arg { ObjectType::Connector, s });
406 }),
407 Option("r|crtc=", [&](string s)
408 {
409 args.push_back(Arg { ObjectType::Crtc, s });
410 }),
411 Option("p|plane=", [&](string s)
412 {
413 args.push_back(Arg { ObjectType::Plane, s });
414 }),
415 Option("f|fb=", [&](string s)
416 {
417 args.push_back(Arg { ObjectType::Framebuffer, s });
418 }),
419 Option("|dmt", []()
420 {
421 s_use_dmt = true;
422 }),
423 Option("|cea", []()
424 {
425 s_use_cea = true;
426 }),
427 Option("|flip", []()
428 {
429 s_flip_mode = true;
430 s_num_buffers = 2;
431 }),
432 Option("|sync", []()
433 {
434 s_flip_sync = true;
435 }),
436 Option("|cvt=", [&](string s)
437 {
438 if (s == "v1")
439 s_cvt = true;
440 else if (s == "v2")
441 s_cvt = s_cvt_v2 = true;
442 else if (s == "v2o")
443 s_cvt = s_cvt_v2 = s_cvt_vid_opt = true;
444 else {
445 usage();
446 exit(-1);
447 }
448 }),
449 Option("h|help", [&]()
450 {
451 usage();
452 exit(-1);
453 }),
454 };
456 optionset.parse(argc, argv);
458 if (optionset.params().size() > 0) {
459 usage();
460 exit(-1);
461 }
463 return args;
464 }
466 static vector<OutputInfo> setups_to_outputs(Card& card, const vector<Arg>& output_args)
467 {
468 vector<OutputInfo> outputs;
470 if (output_args.size() == 0) {
471 // no output args, show a pattern on all screens
472 for (auto& pipe : card.get_connected_pipelines()) {
473 OutputInfo output = { };
474 output.connector = pipe.connector;
475 output.crtc = pipe.crtc;
476 output.mode = output.connector->get_default_mode();
478 output.fbs = get_default_fb(card, output.mode.hdisplay, output.mode.vdisplay);
480 outputs.push_back(output);
481 }
483 return outputs;
484 }
486 OutputInfo* current_output = 0;
487 PlaneInfo* current_plane = 0;
489 for (auto& arg : output_args) {
490 switch (arg.type) {
491 case ObjectType::Connector:
492 {
493 outputs.push_back(OutputInfo { });
494 current_output = &outputs.back();
496 parse_connector(card, arg.arg, *current_output);
497 current_plane = 0;
499 break;
500 }
502 case ObjectType::Crtc:
503 {
504 if (!current_output) {
505 outputs.push_back(OutputInfo { });
506 current_output = &outputs.back();
507 }
509 if (!current_output->connector)
510 get_default_connector(card, *current_output);
512 parse_crtc(card, arg.arg, *current_output);
514 current_output->user_set_crtc = true;
516 current_plane = 0;
518 break;
519 }
521 case ObjectType::Plane:
522 {
523 if (!current_output) {
524 outputs.push_back(OutputInfo { });
525 current_output = &outputs.back();
526 }
528 if (!current_output->connector)
529 get_default_connector(card, *current_output);
531 if (!current_output->crtc)
532 get_default_crtc(card, *current_output);
534 current_output->planes.push_back(PlaneInfo { });
535 current_plane = ¤t_output->planes.back();
537 parse_plane(card, arg.arg, *current_output, *current_plane);
539 break;
540 }
542 case ObjectType::Framebuffer:
543 {
544 if (!current_output) {
545 outputs.push_back(OutputInfo { });
546 current_output = &outputs.back();
547 }
549 if (!current_output->connector)
550 get_default_connector(card, *current_output);
552 if (!current_output->crtc)
553 get_default_crtc(card, *current_output);
555 int def_w, def_h;
557 if (current_plane) {
558 def_w = current_plane->w;
559 def_h = current_plane->h;
560 } else {
561 def_w = current_output->mode.hdisplay;
562 def_h = current_output->mode.vdisplay;
563 }
565 auto fbs = parse_fb(card, arg.arg, def_w, def_h);
567 if (current_plane)
568 current_plane->fbs = fbs;
569 else
570 current_output->fbs = fbs;
572 break;
573 }
574 }
575 }
577 // create default framebuffers if needed
578 for (OutputInfo& o : outputs) {
579 if (!o.crtc) {
580 get_default_crtc(card, *current_output);
581 o.user_set_crtc = true;
582 }
584 if (o.fbs.empty() && o.user_set_crtc)
585 o.fbs = get_default_fb(card, o.mode.hdisplay, o.mode.vdisplay);
587 for (PlaneInfo &p : o.planes) {
588 if (p.fbs.empty())
589 p.fbs = get_default_fb(card, p.w, p.h);
590 }
591 }
593 return outputs;
594 }
596 static std::string videomode_to_string(const Videomode& m)
597 {
598 string h = sformat("%u/%u/%u/%u", m.hdisplay, m.hfp(), m.hsw(), m.hbp());
599 string v = sformat("%u/%u/%u/%u", m.vdisplay, m.vfp(), m.vsw(), m.vbp());
601 return sformat("%s %.3f %s %s %u (%.2f) %#x %#x",
602 m.name.c_str(),
603 m.clock / 1000.0,
604 h.c_str(), v.c_str(),
605 m.vrefresh, m.calculated_vrefresh(),
606 m.flags,
607 m.type);
608 }
610 static void print_outputs(const vector<OutputInfo>& outputs)
611 {
612 for (unsigned i = 0; i < outputs.size(); ++i) {
613 const OutputInfo& o = outputs[i];
615 printf("Connector %u/@%u: %s\n", o.connector->idx(), o.connector->id(),
616 o.connector->fullname().c_str());
617 printf(" Crtc %u/@%u", o.crtc->idx(), o.crtc->id());
618 if (o.primary_plane)
619 printf(" (plane %u/@%u)", o.primary_plane->idx(), o.primary_plane->id());
620 printf(": %s\n", videomode_to_string(o.mode).c_str());
621 if (!o.fbs.empty()) {
622 auto fb = o.fbs[0];
623 printf(" Fb %u %ux%u-%s\n", fb->id(), fb->width(), fb->height(),
624 PixelFormatToFourCC(fb->format()).c_str());
625 }
627 for (unsigned j = 0; j < o.planes.size(); ++j) {
628 const PlaneInfo& p = o.planes[j];
629 auto fb = p.fbs[0];
630 printf(" Plane %u/@%u: %u,%u-%ux%u\n", p.plane->idx(), p.plane->id(),
631 p.x, p.y, p.w, p.h);
632 printf(" Fb %u %ux%u-%s\n", fb->id(), fb->width(), fb->height(),
633 PixelFormatToFourCC(fb->format()).c_str());
634 }
635 }
636 }
638 static void draw_test_patterns(const vector<OutputInfo>& outputs)
639 {
640 for (const OutputInfo& o : outputs) {
641 for (auto fb : o.fbs)
642 draw_test_pattern(*fb);
644 for (const PlaneInfo& p : o.planes)
645 for (auto fb : p.fbs)
646 draw_test_pattern(*fb);
647 }
648 }
650 static void set_crtcs_n_planes_legacy(Card& card, const vector<OutputInfo>& outputs)
651 {
652 for (const OutputInfo& o : outputs) {
653 auto conn = o.connector;
654 auto crtc = o.crtc;
656 if (!o.fbs.empty()) {
657 auto fb = o.fbs[0];
658 int r = crtc->set_mode(conn, *fb, o.mode);
659 if (r)
660 printf("crtc->set_mode() failed for crtc %u: %s\n",
661 crtc->id(), strerror(-r));
662 }
664 for (const PlaneInfo& p : o.planes) {
665 auto fb = p.fbs[0];
666 int r = crtc->set_plane(p.plane, *fb,
667 p.x, p.y, p.w, p.h,
668 0, 0, fb->width(), fb->height());
669 if (r)
670 printf("crtc->set_plane() failed for plane %u: %s\n",
671 p.plane->id(), strerror(-r));
672 }
673 }
674 }
676 static void set_crtcs_n_planes(Card& card, const vector<OutputInfo>& outputs)
677 {
678 // Keep blobs here so that we keep ref to them until we have committed the req
679 vector<unique_ptr<Blob>> blobs;
681 AtomicReq req(card);
683 for (const OutputInfo& o : outputs) {
684 auto conn = o.connector;
685 auto crtc = o.crtc;
687 blobs.emplace_back(o.mode.to_blob(card));
688 Blob* mode_blob = blobs.back().get();
690 req.add(conn, {
691 { "CRTC_ID", crtc->id() },
692 });
694 req.add(crtc, {
695 { "ACTIVE", 1 },
696 { "MODE_ID", mode_blob->id() },
697 });
699 if (!o.fbs.empty()) {
700 auto fb = o.fbs[0];
702 req.add(o.primary_plane, {
703 { "FB_ID", fb->id() },
704 { "CRTC_ID", crtc->id() },
705 { "SRC_X", 0 << 16 },
706 { "SRC_Y", 0 << 16 },
707 { "SRC_W", fb->width() << 16 },
708 { "SRC_H", fb->height() << 16 },
709 { "CRTC_X", 0 },
710 { "CRTC_Y", 0 },
711 { "CRTC_W", fb->width() },
712 { "CRTC_H", fb->height() },
713 });
714 }
716 for (const PlaneInfo& p : o.planes) {
717 auto fb = p.fbs[0];
719 req.add(p.plane, {
720 { "FB_ID", fb->id() },
721 { "CRTC_ID", crtc->id() },
722 { "SRC_X", 0 << 16 },
723 { "SRC_Y", 0 << 16 },
724 { "SRC_W", fb->width() << 16 },
725 { "SRC_H", fb->height() << 16 },
726 { "CRTC_X", p.x },
727 { "CRTC_Y", p.y },
728 { "CRTC_W", p.w },
729 { "CRTC_H", p.h },
730 });
731 }
732 }
734 int r;
736 r = req.test(true);
737 if (r)
738 EXIT("Atomic test failed: %d\n", r);
740 r = req.commit_sync(true);
741 if (r)
742 EXIT("Atomic commit failed: %d\n", r);
743 }
745 class FlipState : private PageFlipHandlerBase
746 {
747 public:
748 FlipState(Card& card, const string& name, vector<const OutputInfo*> outputs)
749 : m_card(card), m_name(name), m_outputs(outputs)
750 {
751 }
753 void start_flipping()
754 {
755 m_prev_frame = m_prev_print = std::chrono::steady_clock::now();
756 m_slowest_frame = std::chrono::duration<float>::min();
757 m_frame_num = 0;
758 queue_next();
759 }
761 private:
762 void handle_page_flip(uint32_t frame, double time)
763 {
764 m_frame_num++;
766 auto now = std::chrono::steady_clock::now();
768 std::chrono::duration<float> diff = now - m_prev_frame;
769 if (diff > m_slowest_frame)
770 m_slowest_frame = diff;
772 if (m_frame_num % 100 == 0) {
773 std::chrono::duration<float> fsec = now - m_prev_print;
774 printf("Connector %s: fps %f, slowest %.2f ms\n",
775 m_name.c_str(),
776 100.0 / fsec.count(),
777 m_slowest_frame.count() * 1000);
778 m_prev_print = now;
779 m_slowest_frame = std::chrono::duration<float>::min();
780 }
782 m_prev_frame = now;
784 queue_next();
785 }
787 static unsigned get_bar_pos(DumbFramebuffer* fb, unsigned frame_num)
788 {
789 return (frame_num * bar_speed) % (fb->width() - bar_width + 1);
790 }
792 static void draw_bar(DumbFramebuffer* fb, unsigned frame_num)
793 {
794 int old_xpos = frame_num < s_num_buffers ? -1 : get_bar_pos(fb, frame_num - s_num_buffers);
795 int new_xpos = get_bar_pos(fb, frame_num);
797 draw_color_bar(*fb, old_xpos, new_xpos, bar_width);
798 draw_text(*fb, fb->width() / 2, 0, to_string(frame_num), RGB(255, 255, 255));
799 }
801 static void do_flip_output(AtomicReq& req, unsigned frame_num, const OutputInfo& o)
802 {
803 unsigned cur = frame_num % s_num_buffers;
805 if (!o.fbs.empty()) {
806 auto fb = o.fbs[cur];
808 draw_bar(fb, frame_num);
810 req.add(o.primary_plane, {
811 { "FB_ID", fb->id() },
812 });
813 }
815 for (const PlaneInfo& p : o.planes) {
816 auto fb = p.fbs[cur];
818 draw_bar(fb, frame_num);
820 req.add(p.plane, {
821 { "FB_ID", fb->id() },
822 });
823 }
824 }
826 void do_flip_output_legacy(unsigned frame_num, const OutputInfo& o)
827 {
828 unsigned cur = frame_num % s_num_buffers;
830 if (!o.fbs.empty()) {
831 auto fb = o.fbs[cur];
833 draw_bar(fb, frame_num);
835 int r = o.crtc->page_flip(*fb, this);
836 ASSERT(r == 0);
837 }
839 for (const PlaneInfo& p : o.planes) {
840 auto fb = p.fbs[cur];
842 draw_bar(fb, frame_num);
844 int r = o.crtc->set_plane(p.plane, *fb,
845 p.x, p.y, p.w, p.h,
846 0, 0, fb->width(), fb->height());
847 ASSERT(r == 0);
848 }
849 }
851 void queue_next()
852 {
853 if (m_card.has_atomic()) {
854 AtomicReq req(m_card);
856 for (auto o : m_outputs)
857 do_flip_output(req, m_frame_num, *o);
859 int r = req.commit(this);
860 if (r)
861 EXIT("Flip commit failed: %d\n", r);
862 } else {
863 ASSERT(m_outputs.size() == 1);
864 do_flip_output_legacy(m_frame_num, *m_outputs[0]);
865 }
866 }
868 Card& m_card;
869 string m_name;
870 vector<const OutputInfo*> m_outputs;
871 unsigned m_frame_num;
873 chrono::steady_clock::time_point m_prev_print;
874 chrono::steady_clock::time_point m_prev_frame;
875 chrono::duration<float> m_slowest_frame;
877 static const unsigned bar_width = 20;
878 static const unsigned bar_speed = 8;
879 };
881 static void main_flip(Card& card, const vector<OutputInfo>& outputs)
882 {
883 fd_set fds;
885 FD_ZERO(&fds);
887 int fd = card.fd();
889 vector<unique_ptr<FlipState>> flipstates;
891 if (!s_flip_sync) {
892 for (const OutputInfo& o : outputs) {
893 auto fs = unique_ptr<FlipState>(new FlipState(card, to_string(o.connector->idx()), { &o }));
894 flipstates.push_back(move(fs));
895 }
896 } else {
897 vector<const OutputInfo*> ois;
899 string name;
900 for (const OutputInfo& o : outputs) {
901 name += to_string(o.connector->idx()) + ",";
902 ois.push_back(&o);
903 }
905 auto fs = unique_ptr<FlipState>(new FlipState(card, name, ois));
906 flipstates.push_back(move(fs));
907 }
909 for (unique_ptr<FlipState>& fs : flipstates)
910 fs->start_flipping();
912 while (true) {
913 int r;
915 FD_SET(0, &fds);
916 FD_SET(fd, &fds);
918 r = select(fd + 1, &fds, NULL, NULL, NULL);
919 if (r < 0) {
920 fprintf(stderr, "select() failed with %d: %m\n", errno);
921 break;
922 } else if (FD_ISSET(0, &fds)) {
923 fprintf(stderr, "Exit due to user-input\n");
924 break;
925 } else if (FD_ISSET(fd, &fds)) {
926 card.call_page_flip_handlers();
927 }
928 }
929 }
931 int main(int argc, char **argv)
932 {
933 vector<Arg> output_args = parse_cmdline(argc, argv);
935 Card card(s_device_path);
937 if (!card.has_atomic() && s_flip_sync)
938 EXIT("Synchronized flipping requires atomic modesetting");
940 vector<OutputInfo> outputs = setups_to_outputs(card, output_args);
942 if (card.has_atomic()) {
943 for (OutputInfo& o : outputs) {
944 o.primary_plane = o.crtc->get_primary_plane();
946 if (!o.fbs.empty() && !o.primary_plane)
947 EXIT("Could not get primary plane for crtc '%u'", o.crtc->id());
948 }
949 }
951 if (!s_flip_mode)
952 draw_test_patterns(outputs);
954 print_outputs(outputs);
956 if (card.has_atomic())
957 set_crtcs_n_planes(card, outputs);
958 else
959 set_crtcs_n_planes_legacy(card, outputs);
961 printf("press enter to exit\n");
963 if (s_flip_mode)
964 main_flip(card, outputs);
965 else
966 getchar();
967 }