]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android/external-libkmsxx.git/blob - utils/kmsview.cpp
libkmsxx: Add include of <cerrno.h> to various files
[android/external-libkmsxx.git] / utils / kmsview.cpp
1 #include <cstdio>
2 #include <fstream>
3 #include <unistd.h>
5 #include <kms++/kms++.h>
6 #include <kms++util/kms++util.h>
8 using namespace std;
9 using namespace kms;
11 static void read_frame(ifstream& is, DumbFramebuffer* fb, Crtc* crtc, Plane* plane)
12 {
13         for (unsigned i = 0; i < fb->num_planes(); ++i)
14                 is.read((char*)fb->map(i), fb->size(i));
16         unsigned w = min(crtc->width(), fb->width());
17         unsigned h = min(crtc->height(), fb->height());
19         int r = crtc->set_plane(plane, *fb,
20                                 0, 0, w, h,
21                                 0, 0, fb->width(), fb->height());
23         ASSERT(r == 0);
24 }
26 static const char* usage_str =
27                 "Usage: kmsview [options] <file> <width> <height> <fourcc>\n\n"
28                 "Options:\n"
29                 "  -c, --connector <name>       Output connector\n"
30                 "  -t, --time <ms>              Milliseconds to sleep between frames\n"
31                 ;
33 static void usage()
34 {
35         puts(usage_str);
36 }
38 int main(int argc, char** argv)
39 {
40         uint32_t time = 0;
41         string dev_path = "/dev/dri/card0";
42         string conn_name;
44         OptionSet optionset = {
45                 Option("c|connector=", [&conn_name](string s)
46                 {
47                         conn_name = s;
48                 }),
49                 Option("|device=", [&dev_path](string s)
50                 {
51                         dev_path = s;
52                 }),
53                 Option("t|time=", [&time](const string& str)
54                 {
55                         time = stoul(str);
56                 }),
57                 Option("h|help", []()
58                 {
59                         usage();
60                         exit(-1);
61                 }),
62         };
64         optionset.parse(argc, argv);
66         vector<string> params = optionset.params();
68         if (params.size() != 4) {
69                 usage();
70                 exit(-1);
71         }
73         string filename = params[0];
74         uint32_t w = stoi(params[1]);
75         uint32_t h = stoi(params[2]);
76         string modestr = params[3];
78         auto pixfmt = FourCCToPixelFormat(modestr);
80         ifstream is(filename, ifstream::binary);
82         is.seekg(0, std::ios::end);
83         unsigned fsize = is.tellg();
84         is.seekg(0);
87         Card card(dev_path);
88         ResourceManager res(card);
90         auto conn = res.reserve_connector(conn_name);
91         auto crtc = res.reserve_crtc(conn);
92         auto plane = res.reserve_overlay_plane(crtc, pixfmt);
93         FAIL_IF(!plane, "available plane not found");
95         auto fb = new DumbFramebuffer(card, w, h, pixfmt);
97         unsigned frame_size = 0;
98         for (unsigned i = 0; i < fb->num_planes(); ++i)
99                 frame_size += fb->size(i);
101         unsigned num_frames = fsize / frame_size;
102         printf("file size %u, frame size %u, frames %u\n", fsize, frame_size, num_frames);
104         for (unsigned i = 0; i < num_frames; ++i) {
105                 printf("frame %d", i); fflush(stdout);
106                 read_frame(is, fb, crtc, plane);
107                 if (!time) {
108                         getchar();
109                 } else {
110                         usleep(time * 1000);
111                         printf("\n");
112                 }
113         }
115         is.close();
117         if (time) {
118                 printf("press enter to exit\n");
119                 getchar();
120         }
122         delete fb;