1 #include <cstdio>
2 #include <fstream>
3 #include <unistd.h>
5 #include <kms++/kms++.h>
6 #include <kms++util/kms++util.h>
8 using namespace std;
9 using namespace kms;
11 static void read_frame(ifstream& is, DumbFramebuffer* fb, Crtc* crtc, Plane* plane)
12 {
13 for (unsigned i = 0; i < fb->num_planes(); ++i)
14 is.read((char*)fb->map(i), fb->size(i));
16 unsigned w = min(crtc->width(), fb->width());
17 unsigned h = min(crtc->height(), fb->height());
19 int r = crtc->set_plane(plane, *fb,
20 0, 0, w, h,
21 0, 0, fb->width(), fb->height());
23 ASSERT(r == 0);
24 }
26 static const char* usage_str =
27 "Usage: kmsview [options] <file> <width> <height> <fourcc>\n\n"
28 "Options:\n"
29 " -c, --connector <name> Output connector\n"
30 " -t, --time <ms> Milliseconds to sleep between frames\n"
31 ;
33 static void usage()
34 {
35 puts(usage_str);
36 }
38 int main(int argc, char** argv)
39 {
40 uint32_t time = 0;
41 string dev_path = "/dev/dri/card0";
42 string conn_name;
44 OptionSet optionset = {
45 Option("c|connector=", [&conn_name](string s)
46 {
47 conn_name = s;
48 }),
49 Option("|device=", [&dev_path](string s)
50 {
51 dev_path = s;
52 }),
53 Option("t|time=", [&time](const string& str)
54 {
55 time = stoul(str);
56 }),
57 Option("h|help", []()
58 {
59 usage();
60 exit(-1);
61 }),
62 };
64 optionset.parse(argc, argv);
66 vector<string> params = optionset.params();
68 if (params.size() != 4) {
69 usage();
70 exit(-1);
71 }
73 string filename = params[0];
74 uint32_t w = stoi(params[1]);
75 uint32_t h = stoi(params[2]);
76 string modestr = params[3];
78 auto pixfmt = FourCCToPixelFormat(modestr);
80 ifstream is(filename, ifstream::binary);
82 is.seekg(0, std::ios::end);
83 unsigned fsize = is.tellg();
84 is.seekg(0);
87 Card card(dev_path);
88 ResourceManager res(card);
90 auto conn = res.reserve_connector(conn_name);
91 auto crtc = res.reserve_crtc(conn);
92 auto plane = res.reserve_overlay_plane(crtc, pixfmt);
93 FAIL_IF(!plane, "available plane not found");
95 auto fb = new DumbFramebuffer(card, w, h, pixfmt);
97 unsigned frame_size = 0;
98 for (unsigned i = 0; i < fb->num_planes(); ++i)
99 frame_size += fb->size(i);
101 unsigned num_frames = fsize / frame_size;
102 printf("file size %u, frame size %u, frames %u\n", fsize, frame_size, num_frames);
104 for (unsigned i = 0; i < num_frames; ++i) {
105 printf("frame %d", i); fflush(stdout);
106 read_frame(is, fb, crtc, plane);
107 if (!time) {
108 getchar();
109 } else {
110 usleep(time * 1000);
111 printf("\n");
112 }
113 }
115 is.close();
117 if (time) {
118 printf("press enter to exit\n");
119 getchar();
120 }
122 delete fb;
123 }