1 #include <cstdio>
2 #include <fstream>
3 #include <unistd.h>
5 #include <kms++/kms++.h>
6 #include <kms++util/kms++util.h>
8 using namespace std;
9 using namespace kms;
11 static void read_frame(ifstream& is, DumbFramebuffer* fb, Crtc* crtc, Plane* plane)
12 {
13 for (unsigned i = 0; i < fb->num_planes(); ++i)
14 is.read((char*)fb->map(i), fb->size(i));
16 unsigned w = min(crtc->width(), fb->width());
17 unsigned h = min(crtc->height(), fb->height());
19 int r = crtc->set_plane(plane, *fb,
20 0, 0, w, h,
21 0, 0, fb->width(), fb->height());
23 ASSERT(r == 0);
24 }
26 static const char* usage_str =
27 "Usage: kmsview [-t <ms>] <file> <width> <height> <fourcc>\n\n"
28 "Options:\n"
29 " -t, --time Milliseconds to sleep between frames\n"
30 ;
32 static void usage()
33 {
34 puts(usage_str);
35 }
37 int main(int argc, char** argv)
38 {
39 uint32_t time = 0;
40 string dev_path = "/dev/dri/card0";
42 OptionSet optionset = {
43 Option("|device=", [&dev_path](string s)
44 {
45 dev_path = s;
46 }),
47 Option("t|time=", [&time](const string& str)
48 {
49 time = stoul(str);
50 }),
51 Option("h|help", []()
52 {
53 usage();
54 exit(-1);
55 }),
56 };
58 optionset.parse(argc, argv);
60 vector<string> params = optionset.params();
62 if (params.size() != 4) {
63 usage();
64 exit(-1);
65 }
67 string filename = params[0];
68 uint32_t w = stoi(params[1]);
69 uint32_t h = stoi(params[2]);
70 string modestr = params[3];
72 auto pixfmt = FourCCToPixelFormat(modestr);
74 ifstream is(filename, ifstream::binary);
76 is.seekg(0, std::ios::end);
77 unsigned fsize = is.tellg();
78 is.seekg(0);
81 Card card(dev_path);
83 auto conn = card.get_first_connected_connector();
84 auto crtc = conn->get_current_crtc();
86 auto fb = new DumbFramebuffer(card, w, h, pixfmt);
88 Plane* plane = 0;
90 for (Plane* p : crtc->get_possible_planes()) {
91 if (p->plane_type() != PlaneType::Overlay)
92 continue;
94 if (!p->supports_format(pixfmt))
95 continue;
97 plane = p;
98 break;
99 }
101 FAIL_IF(!plane, "available plane not found");
104 unsigned frame_size = 0;
105 for (unsigned i = 0; i < fb->num_planes(); ++i)
106 frame_size += fb->size(i);
108 unsigned num_frames = fsize / frame_size;
109 printf("file size %u, frame size %u, frames %u\n", fsize, frame_size, num_frames);
111 for (unsigned i = 0; i < num_frames; ++i) {
112 printf("frame %d", i); fflush(stdout);
113 read_frame(is, fb, crtc, plane);
114 if (!time) {
115 getchar();
116 } else {
117 usleep(time * 1000);
118 printf("\n");
119 }
120 }
122 is.close();
124 if (time) {
125 printf("press enter to exit\n");
126 getchar();
127 }
129 delete fb;
130 }