Card: remove get_crtc_by_index
[android/external-libkmsxx.git] / utils / kmsview.cpp
1 #include <cstdio>
2 #include <fstream>
3 #include <unistd.h>
5 #include <kms++.h>
6 #include <kms++util.h>
8 using namespace std;
9 using namespace kms;
11 static void read_frame(ifstream& is, DumbFramebuffer* fb, Crtc* crtc, Plane* plane)
12 {
13         for (unsigned i = 0; i < fb->num_planes(); ++i)
14                 is.read((char*)fb->map(i), fb->size(i));
16         unsigned w = min(crtc->width(), fb->width());
17         unsigned h = min(crtc->height(), fb->height());
19         int r = crtc->set_plane(plane, *fb,
20                                 0, 0, w, h,
21                                 0, 0, fb->width(), fb->height());
23         ASSERT(r == 0);
24 }
26 int main(int argc, char** argv)
27 {
28         if (argc != 5) {
29                 printf("Usage: %s <file> <width> <height> <fourcc>\n", argv[0]);
30                 return -1;
31         }
33         string filename = argv[1];
34         uint32_t w = stoi(argv[2]);
35         uint32_t h = stoi(argv[3]);
36         string modestr = argv[4];
38         auto pixfmt = FourCCToPixelFormat(modestr);
41         ifstream is(filename, ifstream::binary);
43         is.seekg(0, std::ios::end);
44         unsigned fsize = is.tellg();
45         is.seekg(0);
48         Card card;
50         auto conn = card.get_first_connected_connector();
51         auto crtc = conn->get_current_crtc();
53         auto fb = new DumbFramebuffer(card, w, h, pixfmt);
55         Plane* plane = 0;
57         for (Plane* p : crtc->get_possible_planes()) {
58                 if (p->plane_type() != PlaneType::Overlay)
59                         continue;
61                 if (!p->supports_format(pixfmt))
62                         continue;
64                 plane = p;
65                 break;
66         }
68         FAIL_IF(!plane, "available plane not found");
71         unsigned frame_size = 0;
72         for (unsigned i = 0; i < fb->num_planes(); ++i)
73                 frame_size += fb->size(i);
75         unsigned num_frames = fsize / frame_size;
76         printf("file size %u, frame size %u, frames %u\n", fsize, frame_size, num_frames);
78         for (unsigned i = 0; i < num_frames; ++i) {
79                 printf("frame %d\n", i);
80                 read_frame(is, fb, crtc, plane);
81                 usleep(1000*50);
82         }
84         printf("press enter to exit\n");
86         is.close();
88         getchar();
90         delete fb;
91 }