cmake_minimum_required(VERSION 2.8) project(kms++) IF(NOT CMAKE_BUILD_TYPE) SET(CMAKE_BUILD_TYPE Release CACHE STRING "Choose the type of build, options are: Debug, Release." FORCE) ENDIF(NOT CMAKE_BUILD_TYPE) set(LIBKMS_ENABLE_PYTHON ON CACHE BOOL "Enable Python wrappers") set(LIBKMS_ENABLE_LUA ON CACHE BOOL "Enable Lua wrappers") set(CMAKE_CXX_FLAGS "${CMAKE_CXX_FLAGS} -std=c++11 -Wall") set(CMAKE_POSITION_INDEPENDENT_CODE TRUE) # static link libc # set(CMAKE_EXE_LINKER_FLAGS "-static-libgcc -static-libstdc++") find_package(PkgConfig REQUIRED) pkg_check_modules(LIBDRM libdrm REQUIRED) enable_testing() add_subdirectory(libkms++) add_subdirectory(libkmstest) add_subdirectory(tests) if(LIBKMS_ENABLE_PYTHON) add_subdirectory(py) endif() if(LIBKMS_ENABLE_LUA) add_subdirectory(lua) endif()